Class-Specific Feature Unit Descriptor.
#include <usb_descriptors.h>
Data Fields | |
uint8_t | bControSize |
uint8_t | bDescriptorSubType |
uint8_t | bDescriptorType |
uint8_t | bLenght |
uint8_t | bmaControlCh1 |
uint8_t | bmaControlMaster |
uint8_t | bSourceID |
uint8_t | bUnitID |
uint8_t S_usb_feature_unit_descriptor_micro::bControSize |
uint8_t S_usb_feature_unit_descriptor_micro::bDescriptorSubType |
uint8_t S_usb_feature_unit_descriptor_micro::bDescriptorType |
uint8_t S_usb_feature_unit_descriptor_micro::bLenght |
uint8_t S_usb_feature_unit_descriptor_micro::bmaControlCh1 |
uint8_t S_usb_feature_unit_descriptor_micro::bmaControlMaster |
uint8_t S_usb_feature_unit_descriptor_micro::bSourceID |
uint8_t S_usb_feature_unit_descriptor_micro::bUnitID |