Class-Specific Input Terminal Descriptor.
#include <usb_descriptors.h>
Data Fields | |
uint8_t | bAssocTerminal |
uint8_t | bDescriptorSubType |
uint8_t | bDescriptorType |
uint8_t | bLenght |
uint8_t | bNrChannels |
uint8_t | bTerminalID |
uint8_t | iChannelNames |
uint8_t | iTerminal |
uint16_t | wChannelConfig |
uint16_t | wTerminalType |
uint8_t S_usb_in_ter_descriptor::bAssocTerminal |
uint8_t S_usb_in_ter_descriptor::bDescriptorSubType |
uint8_t S_usb_in_ter_descriptor::bDescriptorType |
uint8_t S_usb_in_ter_descriptor::bLenght |
uint8_t S_usb_in_ter_descriptor::bNrChannels |
uint8_t S_usb_in_ter_descriptor::bTerminalID |
uint8_t S_usb_in_ter_descriptor::iChannelNames |
uint8_t S_usb_in_ter_descriptor::iTerminal |
uint16_t S_usb_in_ter_descriptor::wChannelConfig |
uint16_t S_usb_in_ter_descriptor::wTerminalType |