Microchip® Advanced Software Framework

S_usb_out_ter_descriptor Struct Reference

Class-Specific Output Terminal Descriptor.

#include <usb_descriptors.h>

Data Fields

uint8_t bAssocTerminal
 
uint8_t bDescriptorSubType
 
uint8_t bDescriptorType
 
uint8_t bLenght
 
uint8_t bSourceID
 
uint8_t bTerminalID
 
uint8_t iTerminal
 
uint16_t wTerminalType
 

uint8_t S_usb_out_ter_descriptor::bAssocTerminal
uint8_t S_usb_out_ter_descriptor::bDescriptorSubType
uint8_t S_usb_out_ter_descriptor::bDescriptorType
uint8_t S_usb_out_ter_descriptor::bLenght
uint8_t S_usb_out_ter_descriptor::bSourceID
uint8_t S_usb_out_ter_descriptor::bTerminalID
uint8_t S_usb_out_ter_descriptor::iTerminal
uint16_t S_usb_out_ter_descriptor::wTerminalType