Macros | |
#define | USE_USB_PADS_REGULATOR DISABLE |
Enable the internal regulator for USB pads. More... | |
#define USE_USB_PADS_REGULATOR DISABLE |
Enable the internal regulator for USB pads.
When the application voltage is lower than 3.5V, to optimize power consumption the internal USB pads regulator can be disabled.