=
{
}
#define DEVICE_PROTOCOL
Definition: usb_descriptors.h:74
#define Usb_format_mcu_to_usb_data(width, data)
Convert 16-, 32- or 64-bit data between MCU and USB endianisms.
Definition: usb_task.h:176
USB Device Descriptor.
Definition: usb_descriptors.h:358
#define PROD_INDEX
Definition: usb_descriptors.h:80
#define DEVICE_CLASS
Definition: usb_descriptors.h:72
#define VENDOR_ID
Definition: usb_descriptors.h:76
#define RELEASE_NUMBER
Definition: usb_descriptors.h:78
#define DEVICE_SUB_CLASS
Definition: usb_descriptors.h:73
#define USB_SPECIFICATION
Definition: usb_descriptors.h:71
#define PRODUCT_ID
Definition: usb_descriptors.h:77
#define EP_CONTROL_LENGTH
Definition: usb_descriptors.h:75
#define DEVICE_DESCRIPTOR
Definition: usb_task.h:124
#define MAN_INDEX
Definition: usb_descriptors.h:79
#define NB_CONFIGURATION
Definition: usb_descriptors.h:82
#define SN_INDEX
Definition: usb_descriptors.h:81