Directories | |
directory | enum |
directory | fract_pll |
directory | user_interface |
Files | |
file | audio_example.c |
file | audio_example.h |
file | avr32_logo.c |
file | avr32_logo.h |
file | conf_ebi.h |
CONF_EBI EBI/SMC driver for AVR32 UC3. | |
file | conf_et024006dhu.h |
file | conf_pwm_dac.h |
PWM mono audio DAC driver configuration file for AVR32. | |
file | conf_tlv320aic23b.h |
TLV320AIC23B stereo audio CODEC driver configuration file for AVR32. | |
file | conf_tpa6130.h |
TPA6130A2 amplifier driver configuration file for UC3. | |
file | conf_twi.h |
TWI Configuration File for AVR32 UC3. | |
file | conf_usb.h |
USB configuration file. | |
file | device_audio_task.c |
file | device_audio_task.h |
file | device_hid_task.c |
file | device_hid_task.h |
file | microphone_samples.c |
file | microphone_samples.h |