Register structure.
#include <tlv320aic23b.h>
Data Fields | |
struct { | |
const uint16_t addr: AIC23B_CTRL_ADDR_SIZE | |
Control address. More... | |
uint16_t data: AIC23B_CTRL_DATA_SIZE | |
Control data. More... | |
}; | |
struct { | |
uint16_t __pad0__: 2 | |
uint16_t fmt: AIC23B_DAIF_FMT_SIZE | |
Data format. More... | |
uint16_t iwl: AIC23B_DAIF_IWL_SIZE | |
Input bit length. More... | |
uint16_t lrp: AIC23B_DAIF_LRP_SIZE | |
DAC left/right phase. More... | |
uint16_t lrswap: AIC23B_DAIF_LRSWAP_SIZE | |
DAC left/right swap. More... | |
uint16_t ms: AIC23B_DAIF_MS_SIZE | |
Master/slave mode. More... | |
const uint16_t: AIC23B_CTRL_ADDR_SIZE | |
}; | |
struct { ... } |
struct { ... } |
uint16_t aic23b_daif_t::__pad0__ |
const uint16_t aic23b_daif_t::addr |
Control address.
uint16_t aic23b_daif_t::data |
Control data.
Referenced by aic23b_codec_setup().
uint16_t aic23b_daif_t::fmt |
Data format.
Referenced by aic23b_codec_setup().
uint16_t aic23b_daif_t::iwl |
Input bit length.
Referenced by aic23b_codec_setup().
uint16_t aic23b_daif_t::lrp |
DAC left/right phase.
Referenced by aic23b_codec_setup().
uint16_t aic23b_daif_t::lrswap |
DAC left/right swap.
Referenced by aic23b_codec_setup().
uint16_t aic23b_daif_t::ms |
Master/slave mode.
Referenced by aic23b_codec_setup().
const aic23b_daif_t::uint16_t |