Macros | |
#define | AUDIO_DEMO_STRING "USB Audio Host demo v1.0.1" |
Speaker sampling rate frequency. | |
Please choose between:
| |
#define | SPEAKER_FREQUENCY 44100 |
#define | USB_SPEAKER_VOL_MIN 0x0 |
#define | USB_SPEAKER_VOL_MAX 0x1000 |
#define | USB_SPEAKER_VOL_RES 0x50 |
#define | MICRO_VOL_MIN 0x7000 |
#define | MICRO_VOL_MAX 0x7000 |
#define | MICRO_VOL_RES 0x1000 |
#define | APPLI_FG_COLOR WHITE |
Default foreground color. More... | |
#define | APPLI_BG_COLOR -1 |
Default background color. More... | |
USART Used for STDIO | |
#define | STDIO_USART (&AVR32_USART0) |
#define | STDIO_USART_RX_PIN AVR32_USART0_RXD_0_0_PIN |
#define | STDIO_USART_RX_FUNCTION AVR32_USART0_RXD_0_0_FUNCTION |
#define | STDIO_USART_TX_PIN AVR32_USART0_TXD_0_0_PIN |
#define | STDIO_USART_TX_FUNCTION AVR32_USART0_TXD_0_0_FUNCTION |
#define | STDIO_USART_IRQ AVR32_USART0_IRQ |
#define | STDIO_USART_BAUDRATE 57600 |
#define APPLI_BG_COLOR -1 |
Default background color.
#define APPLI_FG_COLOR WHITE |
Default foreground color.
#define AUDIO_DEMO_STRING "USB Audio Host demo v1.0.1" |
Referenced by main(), and mmi_display().
#define MICRO_VOL_MAX 0x7000 |
#define MICRO_VOL_MIN 0x7000 |
#define MICRO_VOL_RES 0x1000 |
#define SPEAKER_FREQUENCY 44100 |
#define STDIO_USART (&AVR32_USART0) |
Referenced by init_stdio().
#define STDIO_USART_BAUDRATE 57600 |
Referenced by init_stdio().
#define STDIO_USART_IRQ AVR32_USART0_IRQ |
#define STDIO_USART_RX_FUNCTION AVR32_USART0_RXD_0_0_FUNCTION |
Referenced by init_stdio().
#define STDIO_USART_RX_PIN AVR32_USART0_RXD_0_0_PIN |
Referenced by init_stdio().
#define STDIO_USART_TX_FUNCTION AVR32_USART0_TXD_0_0_FUNCTION |
Referenced by init_stdio().
#define STDIO_USART_TX_PIN AVR32_USART0_TXD_0_0_PIN |
Referenced by init_stdio().
#define USB_SPEAKER_VOL_MAX 0x1000 |
#define USB_SPEAKER_VOL_MIN 0x0 |
#define USB_SPEAKER_VOL_RES 0x50 |