Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers.
#include <compiler.h>
Data Fields | |
volatile S16 * | s16ptr |
volatile S32 * | s32ptr |
volatile S64 * | s64ptr |
volatile S8 * | s8ptr |
volatile U16 * | u16ptr |
volatile U32 * | u32ptr |
volatile U64 * | u64ptr |
volatile U8 * | u8ptr |
volatile S16* UnionVPtr::s16ptr |
volatile S32* UnionVPtr::s32ptr |
volatile S64* UnionVPtr::s64ptr |
volatile S8* UnionVPtr::s8ptr |
volatile U16* UnionVPtr::u16ptr |
Referenced by usb_set_ep_txpacket(), and usb_write_ep_txpacket().
volatile U32* UnionVPtr::u32ptr |
Referenced by usb_set_ep_txpacket(), and usb_write_ep_txpacket().
volatile U64* UnionVPtr::u64ptr |
Referenced by flashc_memset64(), usb_set_ep_txpacket(), and usb_write_ep_txpacket().
volatile U8* UnionVPtr::u8ptr |
Referenced by flashc_memset64(), usb_read_ep_rxpacket(), usb_set_ep_txpacket(), and usb_write_ep_txpacket().