USB Setup Data.
#include <usb_host_enum.h>
Data Fields | |
U8 | bmRequestType |
Characteristics of the request. More... | |
U8 | bRequest |
Specific request. More... | |
bool | incomplete_read |
true: only one read More... | |
U16 | wIndex |
Field that varies according to request. More... | |
U16 | wLength |
Number of bytes to transfer if Data. More... | |
U16 | wValue |
Field that varies according to request. More... | |
U8 S_usb_setup_data::bmRequestType |
Characteristics of the request.
Referenced by host_transfer_control().
U8 S_usb_setup_data::bRequest |
Specific request.
Referenced by host_transfer_control().
bool S_usb_setup_data::incomplete_read |
true: only one read
Referenced by host_transfer_control().
U16 S_usb_setup_data::wIndex |
Field that varies according to request.
Referenced by host_transfer_control().
U16 S_usb_setup_data::wLength |
Number of bytes to transfer if Data.
Referenced by host_transfer_control().
U16 S_usb_setup_data::wValue |
Field that varies according to request.
Referenced by host_transfer_control().