Data Structures | |
struct | S_usb_configuration_descriptor |
USB Configuration Descriptor. More... | |
struct | S_usb_device_descriptor |
USB Device Descriptor. More... | |
struct | S_usb_device_qualifier_descriptor |
USB Device Qualifier Descriptor. More... | |
struct | S_usb_endpoint_descriptor |
USB Endpoint Descriptor. More... | |
struct | S_usb_interface_descriptor |
USB Interface Descriptor. More... | |
struct | S_usb_language_id |
USB Language Descriptor. More... | |
struct | S_usb_manufacturer_string_descriptor |
struct usb_st_manufacturer More... | |
struct | S_usb_product_string_descriptor |
struct usb_st_product More... | |
struct | S_usb_serial_number |
struct usb_st_serial_number More... | |
struct | S_usb_user_configuration_descriptor |
struct | S_UsbRequest |
USB Request. More... | |
#define ALTERNATE 0 |
#define CONF_ATTRIBUTES USB_CONFIG_SELFPOWERED |
#define CONF_INDEX 0 |
#define CONF_NB 1 |
#define DEVICE_CLASS 0 |
#define DEVICE_PROTOCOL 0 |
#define DEVICE_STATUS SELF_POWERED |
#define DEVICE_SUB_CLASS 0 |
#define ENDPOINT_NB_1 (EP_MS_IN | MSK_EP_DIR) |
#define ENDPOINT_NB_2 EP_MS_OUT |
#define EP_ATTRIBUTES_1 TYPE_BULK |
Referenced by usb_user_endpoint_init().
#define EP_ATTRIBUTES_2 TYPE_BULK |
Referenced by usb_user_endpoint_init().
#define EP_CONTROL_LENGTH 64 |
Referenced by usb_get_descriptor(), and usb_init_device().
#define EP_IN_LENGTH_1_FS 64 |
#define EP_IN_LENGTH_1_HS 512 |
#define EP_INTERVAL_1 0x00 |
#define EP_INTERVAL_2 0x00 |
#define EP_OUT_LENGTH_2_FS 64 |
#define EP_OUT_LENGTH_2_HS 512 |
#define EP_SIZE_1_FS EP_IN_LENGTH_1_FS |
Referenced by usb_user_endpoint_init().
#define EP_SIZE_1_HS EP_IN_LENGTH_1_HS |
Referenced by usb_user_endpoint_init().
#define EP_SIZE_2_FS EP_OUT_LENGTH_2_FS |
Referenced by usb_user_endpoint_init().
#define EP_SIZE_2_HS EP_OUT_LENGTH_2_HS |
Referenced by usb_user_endpoint_init().
#define INTERFACE_CLASS MS_CLASS |
#define INTERFACE_INDEX 0 |
#define INTERFACE_NB 0 |
Referenced by usb_user_read_request().
#define INTERFACE_PROTOCOL BULK_PROTOCOL |
#define INTERFACE_STATUS 0x00 |
Referenced by usb_get_status().
#define INTERFACE_SUB_CLASS SCSI_SUBCLASS |
#define LANG_ID 0x00 |
Referenced by usb_user_get_descriptor().
#define LANGUAGE_ID 0x0409 |
#define MAN_INDEX 0x01 |
Referenced by usb_user_get_descriptor().
#define MAX_POWER 50 |
#define NB_CONFIGURATION 1 |
Referenced by usb_set_configuration().
#define NB_ENDPOINT 2 |
#define NB_INTERFACE 1 |
Referenced by usb_set_configuration().
#define PROD_INDEX 0x02 |
Referenced by usb_user_get_descriptor().
#define PRODUCT_ID MS_EXAMPLE_PID |
#define RELEASE_NUMBER 0x1000 |
#define SN_INDEX 0x03 |
Referenced by usb_user_get_descriptor().
#define Usb_get_conf_desc_fs_length | ( | ) | (sizeof(usb_conf_desc_fs)) |
Referenced by usb_get_descriptor(), and usb_set_interface().
#define Usb_get_conf_desc_fs_pointer | ( | ) | (&(usb_conf_desc_fs.cfg.bLength)) |
Referenced by usb_get_descriptor(), and usb_set_interface().
#define Usb_get_conf_desc_hs_length | ( | ) | (sizeof(usb_conf_desc_hs)) |
Referenced by usb_get_descriptor(), and usb_set_interface().
#define Usb_get_conf_desc_hs_pointer | ( | ) | (&(usb_conf_desc_hs.cfg.bLength)) |
Referenced by usb_get_descriptor(), and usb_set_interface().
#define Usb_get_conf_desc_length | ( | ) | Usb_get_conf_desc_fs_length() |
Referenced by usb_get_descriptor(), and usb_set_interface().
#define Usb_get_conf_desc_pointer | ( | ) | Usb_get_conf_desc_fs_pointer() |
Referenced by usb_get_descriptor(), and usb_set_interface().
#define Usb_get_dev_desc_length | ( | ) | (sizeof(usb_dev_desc)) |
Referenced by usb_get_descriptor().
#define Usb_get_dev_desc_pointer | ( | ) | (&(usb_dev_desc.bLength)) |
Referenced by usb_get_descriptor().
#define Usb_get_qualifier_desc_length | ( | ) | (sizeof(usb_qualifier_desc)) |
Referenced by usb_get_descriptor().
#define Usb_get_qualifier_desc_pointer | ( | ) | (&(usb_qualifier_desc.bLength)) |
Referenced by usb_get_descriptor().
#define USB_MANUFACTURER_NAME |
#define USB_MN_LENGTH 5 |
#define USB_PN_LENGTH 22 |
#define USB_PRODUCT_NAME |
#define USB_SERIAL_NUMBER |
#define USB_SN_LENGTH 13 |
#define USB_SPECIFICATION 0x0200 |
#define Usb_unicode | ( | c | ) | (Usb_format_mcu_to_usb_data(16, (uint16_t)(c))) |
#define VENDOR_ID ATMEL_VID |