These options can be ORed together to specify the behaviour of a plot widget grid when adjusting it via wtk_plot_set_grid.
grid orientation options. | |
For use with the option parameter of wtk_plot_set_grid | |
#define | WTK_PLOT_GRID_VERTICAL (1 << 0) |
Draw horizontal grid lines along the vertical axis. More... | |
#define | WTK_PLOT_GRID_HORIZONTAL (1 << 1) |
Draw vertical grid lines along the horizontal axis. More... | |
axis orientation options. | |
For use with the option parameter of wtk_plot_set_grid | |
#define | WTK_PLOT_TICKS_VERTICAL (1 << 2) |
Draw tick marks along the vertical axis. More... | |
#define | WTK_PLOT_TICKS_HORIZONTAL (1 << 3) |
Draw tick marks along the horizontal axis. More... | |
zero line options. | |
For use with the option parameter of wtk_plot_set_grid | |
#define | WTK_PLOT_ZERO (1 << 4) |
Draw the zero line. More... | |
#define WTK_PLOT_GRID_HORIZONTAL (1 << 1) |
Draw vertical grid lines along the horizontal axis.
Referenced by wtk_plot_grid_draw().
#define WTK_PLOT_GRID_VERTICAL (1 << 0) |
Draw horizontal grid lines along the vertical axis.
Referenced by wtk_plot_grid_draw().
#define WTK_PLOT_TICKS_HORIZONTAL (1 << 3) |
Draw tick marks along the horizontal axis.
Referenced by wtk_plot_grid_draw().
#define WTK_PLOT_TICKS_VERTICAL (1 << 2) |
Draw tick marks along the vertical axis.
Referenced by wtk_plot_grid_draw().
#define WTK_PLOT_ZERO (1 << 4) |
Draw the zero line.
Referenced by wtk_plot_grid_draw().