These options can be ORed together to specify the behaviour of a plot widget when creating it with wtk_plot_create.
Plot orientation configuration options. | |
For use with the option parameter of wtk_plot_create | |
#define | WTK_PLOT_LEFT_TO_RIGHT (0 << 0) |
Plot draws values from left to right. More... | |
#define | WTK_PLOT_RIGHT_TO_LEFT (1 << 0) |
Plot draws values from right to left. More... | |
Plot widget invert configuration options. | |
For use with the option parameter of wtk_plot_create | |
#define | WTK_PLOT_INVERT (1 << 1) |
Plot is inverted along y-axis. More... | |
Redraw parent disable options. | |
For use with the option parameter of wtk_plot_create | |
#define | WTK_PLOT_DONT_REDRAW_PARENT (1 << 2) |
Parent is not redrawn if background is transparent. More... | |
#define WTK_PLOT_DONT_REDRAW_PARENT (1 << 2) |
Parent is not redrawn if background is transparent.
Referenced by wtk_plot_create().
#define WTK_PLOT_INVERT (1 << 1) |
Plot is inverted along y-axis.
Referenced by wtk_plot_draw().
#define WTK_PLOT_LEFT_TO_RIGHT (0 << 0) |
Plot draws values from left to right.
#define WTK_PLOT_RIGHT_TO_LEFT (1 << 0) |
Plot draws values from right to left.
Referenced by wtk_plot_draw().