![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | Clock system configuration |
![]() ![]() | ILI9341 display controller configuration |
![]() ![]() | MaxTouch driver configuration |
![]() ![]() | SPI Master configuration |
![]() ![]() | Default configurations for sysfont |
![]() ![]() | TWI Master driver configuration |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | Common Delay Service |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | Graphical library API header file |
![]() ![]() | Generic graphic primitive routines |
![]() ![]() | Generic graphic primitive routines |
![]() ![]() | Graphic service settings for the SDT028ATFT panel using the ILI9341 display controller |
![]() ![]() | Graphic library configured for the SDT028ATFT LCD panel using the ILI9341 display controller |
![]() ![]() | Font and text drawing routines |
![]() ![]() | Graphic library API header file |
![]() ![]() | Common GPIO API |
![]() ![]() | ILI9341 display controller component driver |
![]() ![]() | ILI9341 Display Controller Component Driver |
![]() ![]() | IL9341 display controller register and bitfield definitions |
![]() ![]() | SAM4S-XPLAINED board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | SAM architecture specific IOPORT service implementation header file |
![]() ![]() | SAM4S-XPLAINED LEDs support package |
![]() ![]() | SAM4S-XPLAINED LEDs support package |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | MaXTouch component |
![]() ![]() | MaXTouch component |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | MXT143E Xplained paint demo application |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM4 Peripheral DMA Controller (PDC) driver |
![]() ![]() | SAM Peripheral DMA Controller (PDC) driver |
![]() ![]() | SAM Peripheral DMA Controller Example |
![]() ![]() | Parallel Input/Output (PIO) Controller driver for SAM |
![]() ![]() | Parallel Input/Output (PIO) Controller driver for SAM |
![]() ![]() | Parallel Input/Output (PIO) interrupt handler for SAM |
![]() ![]() | Parallel Input/Output (PIO) interrupt handler for SAM |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | Power Management Controller (PMC) driver for SAM |
![]() ![]() | Power Management Controller (PMC) driver for SAM |
![]() ![]() | Preprocessor utils |
![]() ![]() | SAM4S-XPLAINED Board Definition |
![]() ![]() | GPIO service for SAM |
![]() ![]() | Sleep mode access |
![]() ![]() | Sleep mode access |
![]() ![]() | Serial Peripheral Interface (SPI) driver for SAM |
![]() ![]() | Serial Peripheral Interface (SPI) driver for SAM |
![]() ![]() | SPI master common service for SAM |
![]() ![]() | SPI master common service for SAM |
![]() ![]() | SPI Master Mode management |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Graphical font support |
![]() ![]() | Graphical System Font system |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Two-Wire Interface (TWI) driver for SAM |
![]() ![]() | Two-Wire Interface (TWI) driver for SAM |
![]() ![]() | TWI Master driver for SAM |
![]() ![]() | TWI Master Mode management |
![]() ![]() | TWI Slave driver for SAM |
![]() ![]() | TWI Slave Mode management |