genclk_config | Hardware representation of a set of generic clock parameters |
 pll_config | Hardware-specific representation of PLL configuration |
 sha204_check_mac_parameters | This structure contains the parameters for the sha204m_check_mac function |
 sha204_command_parameters | This structure contains the parameters for the sha204m_execute function |
 sha204_derive_key_parameters | This structure contains the parameters for the sha204m_derive_key function |
 sha204_dev_rev_parameters | This structure contains the parameters for the sha204m_dev_rev function |
 sha204_gen_dig_parameters | This structure contains the parameters for the sha204m_gen_dig function |
 sha204_hmac_parameters | This structure contains the parameters for the sha204m_hmac function |
 sha204_lock_parameters | This structure contains the parameters for the sha204m_lock function |
 sha204_mac_parameters | This structure contains the parameters for the sha204m_mac function |
 sha204_nonce_parameters | This structure contains the parameters for the sha204m_nonce function |
 sha204_pause_parameters | This structure contains the parameters for the sha204m_pause function |
 sha204_random_parameters | This structure contains the parameters for the sha204m_random function |
 sha204_read_parameters | This structure contains the parameters for the sha204m_read function |
 sha204_send_and_receive_parameters | This structure contains the parameters for the sha204c_send_and_receive function |
 sha204_update_extra_parameters | This structure contains the parameters for the sha204m_update_extra function |
 sha204_write_parameters | This structure contains the parameters for the sha204m_write function |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 twi_options_t | Input parameters when initializing the twi module mode |
 twi_package_t | Information concerning the data transmission |
 TWI_Slave | TWI slave driver struct |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |