Microchip® Advanced Software Framework

sha204_read_parameters Struct Reference

This structure contains the parameters for the sha204m_read function.

#include <sha204_command_marshaling.h>

Data Fields

uint16_t address
 what address to read from More...
 
uint8_t * rx_buffer
 pointer to receive buffer More...
 
uint8_t * tx_buffer
 pointer to send buffer More...
 
uint8_t zone
 what zone (config, OTP, or data) to read from and how many bytes (4 or 32) More...
 

uint16_t sha204_read_parameters::address

what address to read from

Referenced by sha204m_read().

uint8_t* sha204_read_parameters::rx_buffer

pointer to receive buffer

Referenced by sha204m_read().

uint8_t* sha204_read_parameters::tx_buffer

pointer to send buffer

Referenced by sha204m_read().

uint8_t sha204_read_parameters::zone

what zone (config, OTP, or data) to read from and how many bytes (4 or 32)

Referenced by sha204m_read().