SECURITY_XPLAINED_BOARD board header file.
This file contains definitions and services related to the features of the SECURITY_XPLAINED Xplained board.
To use the board, define EXT_BOARD=SECURITY_XPLAINED.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
Macros | |
#define | SHA204_DEVICE_COUNT (4) |
number of ATSHA204 I2C devices on Security Xplained extension board More... | |
Functions | |
void | security_board_init (void) |
This function initializes peripherals needed to communicate with the I2C security devices (ATSHA204 and ATAES132). More... | |
uint8_t | sha204_i2c_address (uint8_t index) |
This function returns the I2C address of a chosen SHA204 device. More... | |
#define SHA204_DEVICE_COUNT (4) |
number of ATSHA204 I2C devices on Security Xplained extension board
Referenced by display_status(), main(), and sha204_i2c_address().
void security_board_init | ( | void | ) |
This function initializes peripherals needed to communicate with the I2C security devices (ATSHA204 and ATAES132).
References sha204p_init().
Referenced by board_init().
uint8_t sha204_i2c_address | ( | uint8_t | index | ) |
This function returns the I2C address of a chosen SHA204 device.
[in] | index | the selected device on the Security Xplained board |
References SHA204_DEVICE_COUNT, and SHA204_I2C_DEFAULT_ADDRESS.
Referenced by main().