Microchip® Advanced Software Framework

init.c File Reference

ATxmega128A1 Xplain board init.

This file contains board initialization function.

Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.

#include "board.h"
#include "compiler.h"
#include "xplain.h"
#include "conf_board.h"
#include "ioport.h"

Macros

#define CONF_BOARD_ENABLE_USARTD1
 

Functions

void board_init (void)
 This function initializes the board target resources. More...
 

#define CONF_BOARD_ENABLE_USARTD1