Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCdfll_configHardware-specific representation of DFLL configuration
oCgenclk_configHardware representation of a set of generic clock parameters
oCgpio_map_tA type definition of pins and modules connectivity
oCpdca_channel_options_tPDCA channel options
oCspi_devicePolled SPI device definition
oCspi_options_tOption structure for SPI channels
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCt_cpu_timeStructure holding private information, automatically initialized by the cpu_set_timeout() function
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCu_avr32_flashcdw_fcmd_t
oCu_avr32_flashcdw_fcr_t
oCu_avr32_spi_cr_t
oCu_avr32_spi_csr_t
oCu_avr32_spi_idr_t
oCu_avr32_spi_ier_t
oCu_avr32_spi_mr_t
oCu_avr32_spi_tdr_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
\CUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers