board.h | Standard board header file |
 compiler.h | Commonly used includes, types and macros |
 conf_board.h | Board configuration for the ILI9341 example |
 conf_clock.h | Chip-specific system clock manager configuration |
 conf_ili9341.h | ILI9341 display controller configuration for the ILI9341 example |
 conf_spi_master.h | Spi Master configuration template file |
 cycle_counter.h | |
 delay.h | Common Delay Service |
 dfll.c | Chip-specific DFLL implementation |
 dfll.h | DFLL management |
 uc3l/dfll.h | Chip-specific DFLL definitions |
 flashcdw.c | FLASHCDW driver for AVR32 UC3 |
 flashcdw.h | FLASHCDW driver for AVR32 UC3 |
 genclk.h | Generic clock management |
 uc3l/genclk.h | Chip-specific generic clock management |
 gpio.c | |
 gpio.h | |
 ili9341.c | ILI9341 display controller component driver |
 ili9341.h | ILI9341 Display Controller Component Driver |
 ili9341_example.c | ILI9341 display controller component driver Example |
 ili9341_regs.h | IL9341 display controller register and bitfield definitions |
 init.c | UC3-L0-Xplained board initialization |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_avr32.h | Global interrupt management for 32-bit AVR |
 ioport.h | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
 uc3/ioport.h | UC3 architecture specific IOPORT service implementation header file |
 led.c | |
 led.h | |
 mrepeat.h | |
 osc.c | Chip-specific oscillator management functions |
 osc.h | Oscillator management |
 uc3l/osc.h | Chip-specific oscillator management functions |
 parts.h | Atmel part identification macros |
 pdca.c | |
 pdca.h | |
 preprocessor.h | |
 spi.c | |
 spi.h | |
 spi_master.c | |
 spi_master.h | SPI Master Mode management |
 uc3_spi/spi_master.h | |
 status_codes.h | Status code definitions |
 stringz.h | |
 sysclk.c | Chip-specific system clock management functions |
 sysclk.h | System clock management |
 uc3l/sysclk.h | Chip-specific system clock management functions |
 tpaste.h | |
 trampoline_uc3.h | |
 uc3_l0_xplained.h | |
 uc3d_defines_fix.h | Missing Toolchain Definition for UC3 D header files |
 uc3l3_l4_defines_fix.h | Missing Toolchain Definition for UC3 L3 and UC3 L4 header files |