Microchip® Advanced Software Framework

at45dbx.c File Reference

Management of the AT45DBX data flash driver through SPI.

This file manages the accesses to the AT45DBX data flash components.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "at45dbx.h"
#include "at45dbx_hal_spi.h"

Macros

#define AT45DBX_CHIP_UNSELECT(addr)   (((addr)<=0) ? 0 : ((addr)-1))
 Address shifter to unselect correct DF. More...
 
#define AT45DBX_MSK_PTR_BYTE   ((1 << AT45DBX_PAGE_BITS) - 1)
 Bit-mask for byte position within buffer in at45dbx_gl_ptr_mem. More...
 
#define AT45DBX_MSK_PTR_PAGE   (((1 << AT45DBX_PAGE_ADDR_BITS) - 1) << AT45DBX_PAGE_BITS)
 Bit-mask for page selection in at45dbx_gl_ptr_mem. More...
 
#define AT45DBX_MSK_PTR_SECTOR   ((1 << AT45DBX_SECTOR_BITS) - 1)
 Bit-mask for byte position within sector in at45dbx_gl_ptr_mem. More...
 
#define AT45DBX_PAGE_ADDR_BITS   (AT45DBX_MEM_SIZE - AT45DBX_PAGE_BITS)
 Address bits for page selection. More...
 
#define AT45DBX_PAGE_BITS   (AT45DBX_BYTE_ADDR_BITS - 1)
 Number of bits for addresses within pages. More...
 
#define AT45DBX_PAGE_SIZE   (1 << AT45DBX_PAGE_BITS)
 Page size in bytes. More...
 
#define spi_write_dummy()   spi_write(AT45DBX_SPI, 0xFF)
 Sends a dummy byte through SPI. More...
 
AT45DBX Group A Commands
#define AT45DBX_CMDA_RD_PAGE   0xD2
 Main Memory Page Read (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDA_RD_ARRAY_LEG   0xE8
 Continuous Array Read, Legacy Command (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDA_RD_ARRAY_LF_SM   0x03
 Continuous Array Read, Low-Frequency Mode (Serial Mode). More...
 
#define AT45DBX_CMDA_RD_ARRAY_AF_SM   0x0B
 Continuous Array Read, Any-Frequency Mode (Serial Mode). More...
 
#define AT45DBX_CMDA_RD_SECTOR_PROT_REG   0x32
 Read Sector Protection Register (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDA_RD_SECTOR_LKDN_REG   0x35
 Read Sector Lockdown Register (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDA_RD_SECURITY_REG   0x77
 Read Security Register (Serial/8-bit Mode). More...
 
AT45DBX Group B Commands
#define AT45DBX_CMDB_ER_PAGE   0x81
 Page Erase (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_ER_BLOCK   0x50
 Block Erase (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_ER_SECTOR   0x7C
 Sector Erase (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_ER_CHIP   0xC794809A
 Chip Erase (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_XFR_PAGE_TO_BUF1   0x53
 Main Memory Page to Buffer 1 Transfer (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_XFR_PAGE_TO_BUF2   0x55
 Main Memory Page to Buffer 2 Transfer (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_CMP_PAGE_TO_BUF1   0x60
 Main Memory Page to Buffer 1 Compare (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_CMP_PAGE_TO_BUF2   0x61
 Main Memory Page to Buffer 2 Compare (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_PR_BUF1_TO_PAGE_ER   0x83
 Buffer 1 to Main Memory Page Program with Built-in Erase (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_PR_BUF2_TO_PAGE_ER   0x86
 Buffer 2 to Main Memory Page Program with Built-in Erase (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_PR_BUF1_TO_PAGE   0x88
 Buffer 1 to Main Memory Page Program without Built-in Erase (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_PR_BUF2_TO_PAGE   0x89
 Buffer 2 to Main Memory Page Program without Built-in Erase (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_PR_PAGE_TH_BUF1   0x82
 Main Memory Page Program through Buffer 1 (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_PR_PAGE_TH_BUF2   0x85
 Main Memory Page Program through Buffer 2 (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_RWR_PAGE_TH_BUF1   0x58
 Auto Page Rewrite through Buffer 1 (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDB_RWR_PAGE_TH_BUF2   0x59
 Auto Page Rewrite through Buffer 2 (Serial/8-bit Mode). More...
 
AT45DBX Group C Commands
#define AT45DBX_CMDC_RD_BUF1_LF_SM   0xD1
 Buffer 1 Read, Low-Frequency Mode (Serial Mode). More...
 
#define AT45DBX_CMDC_RD_BUF2_LF_SM   0xD3
 Buffer 2 Read, Low-Frequency Mode (Serial Mode). More...
 
#define AT45DBX_CMDC_RD_BUF1_AF_SM   0xD4
 Buffer 1 Read, Any-Frequency Mode (Serial Mode). More...
 
#define AT45DBX_CMDC_RD_BUF2_AF_SM   0xD6
 Buffer 2 Read, Any-Frequency Mode (Serial Mode). More...
 
#define AT45DBX_CMDC_RD_BUF1_AF_8M   0x54
 Buffer 1 Read, Any-Frequency Mode (8-bit Mode). More...
 
#define AT45DBX_CMDC_RD_BUF2_AF_8M   0x56
 Buffer 2 Read, Any-Frequency Mode (8-bit Mode). More...
 
#define AT45DBX_CMDC_WR_BUF1   0x84
 Buffer 1 Write (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDC_WR_BUF2   0x87
 Buffer 2 Write (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDC_RD_STATUS_REG   0xD7
 Status Register Read (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDC_RD_MNFCT_DEV_ID_SM   0x9F
 Manufacturer and Device ID Read (Serial Mode). More...
 
AT45DBX Group D Commands
#define AT45DBX_CMDD_EN_SECTOR_PROT   0x3D2A7FA9
 Enable Sector Protection (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDD_DIS_SECTOR_PROT   0x3D2A7F9A
 Disable Sector Protection (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDD_ER_SECTOR_PROT_REG   0x3D2A7FCF
 Erase Sector Protection Register (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDD_PR_SECTOR_PROT_REG   0x3D2A7FFC
 Program Sector Protection Register (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDD_LKDN_SECTOR   0x3D2A7F30
 Sector Lockdown (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDD_PR_SECURITY_REG   0x9B000000
 Program Security Register (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDD_PR_CONF_REG   0x3D2A80A6
 Program Configuration Register (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDD_DEEP_PWR_DN   0xB9
 Deep Power-down (Serial/8-bit Mode). More...
 
#define AT45DBX_CMDD_RSM_DEEP_PWR_DN   0xAB
 Resume from Deep Power-down (Serial/8-bit Mode). More...
 
Bit-Masks and Values for the Status Register
#define AT45DBX_MSK_BUSY   0x80
 Busy status bit-mask. More...
 
#define AT45DBX_BUSY   0x00
 Busy status value (0x00 when busy, 0x80 when ready). More...
 
#define AT45DBX_MSK_DENSITY   0x3C
 Device density bit-mask. More...
 
AT45DB642D or AT45DB641E Memories
#define AT45DBX_DENSITY   0x3C
 Device density value. More...
 
#define AT45DBX_BYTE_ADDR_BITS   11
 Address bits for byte position within buffer. More...
 

Functions

Control Functions
bool at45dbx_init (void)
 Initializes the data flash controller and the SPI channel by which the DF is controlled. More...
 
static void at45dbx_chipselect_df (uint8_t memidx, bool bSelect)
 Selects or unselects a DF memory. More...
 
bool at45dbx_mem_check (void)
 Performs a memory check on all DataFlash memories. More...
 
static void at45dbx_wait_ready (void)
 
bool at45dbx_read_sector_open (uint32_t sector)
 Opens a DataFlash memory in read mode at a given sector. More...
 
bool at45dbx_read_byte_open (uint32_t ad)
 Opens a DataFlash memory in read mode at a given byte address. More...
 
void at45dbx_read_close (void)
 Unselects the current DataFlash memory. More...
 
bool at45dbx_write_sector_open (uint32_t sector)
 This function opens a DataFlash memory in write mode at a given sector. More...
 
bool at45dbx_write_byte_open (uint32_t ad)
 This function opens a DataFlash memory in write mode at a given address. More...
 
void at45dbx_write_close (void)
 Fills the end of the current logical sector and launches page programming. More...
 
Single-Byte Access Functions
uint8_t at45dbx_read_byte (void)
 Performs a single byte read from DataFlash memory. More...
 
bool at45dbx_write_byte (uint8_t b)
 Performs a single byte write to DataFlash memory. More...
 
Single-Sector Access Functions
bool at45dbx_read_sector_to_ram (void *ram)
 Reads one DataFlash sector to a RAM buffer. More...
 
bool at45dbx_write_sector_from_ram (const void *ram)
 Writes one DataFlash sector from a RAM buffer. More...
 

Variables

static bool at45dbx_busy
 Boolean indicating whether memory is in busy state. More...
 
static uint32_t at45dbx_gl_ptr_mem
 Memory data pointer. More...
 

#define AT45DBX_BUSY   0x00

Busy status value (0x00 when busy, 0x80 when ready).

Referenced by at45dbx_wait_ready().

#define AT45DBX_BYTE_ADDR_BITS   11

Address bits for byte position within buffer.

Referenced by at45dbx_read_byte_open(), and at45dbx_write_byte_open().

#define AT45DBX_CHIP_UNSELECT (   addr)    (((addr)<=0) ? 0 : ((addr)-1))
#define AT45DBX_CMDA_RD_ARRAY_AF_SM   0x0B

Continuous Array Read, Any-Frequency Mode (Serial Mode).

#define AT45DBX_CMDA_RD_ARRAY_LEG   0xE8

Continuous Array Read, Legacy Command (Serial/8-bit Mode).

#define AT45DBX_CMDA_RD_ARRAY_LF_SM   0x03

Continuous Array Read, Low-Frequency Mode (Serial Mode).

#define AT45DBX_CMDA_RD_PAGE   0xD2

Main Memory Page Read (Serial/8-bit Mode).

Referenced by at45dbx_read_byte_open().

#define AT45DBX_CMDA_RD_SECTOR_LKDN_REG   0x35

Read Sector Lockdown Register (Serial/8-bit Mode).

#define AT45DBX_CMDA_RD_SECTOR_PROT_REG   0x32

Read Sector Protection Register (Serial/8-bit Mode).

#define AT45DBX_CMDA_RD_SECURITY_REG   0x77

Read Security Register (Serial/8-bit Mode).

#define AT45DBX_CMDB_CMP_PAGE_TO_BUF1   0x60

Main Memory Page to Buffer 1 Compare (Serial/8-bit Mode).

#define AT45DBX_CMDB_CMP_PAGE_TO_BUF2   0x61

Main Memory Page to Buffer 2 Compare (Serial/8-bit Mode).

#define AT45DBX_CMDB_ER_BLOCK   0x50

Block Erase (Serial/8-bit Mode).

#define AT45DBX_CMDB_ER_CHIP   0xC794809A

Chip Erase (Serial/8-bit Mode).

#define AT45DBX_CMDB_ER_PAGE   0x81

Page Erase (Serial/8-bit Mode).

#define AT45DBX_CMDB_ER_SECTOR   0x7C

Sector Erase (Serial/8-bit Mode).

#define AT45DBX_CMDB_PR_BUF1_TO_PAGE   0x88

Buffer 1 to Main Memory Page Program without Built-in Erase (Serial/8-bit Mode).

#define AT45DBX_CMDB_PR_BUF1_TO_PAGE_ER   0x83

Buffer 1 to Main Memory Page Program with Built-in Erase (Serial/8-bit Mode).

#define AT45DBX_CMDB_PR_BUF2_TO_PAGE   0x89

Buffer 2 to Main Memory Page Program without Built-in Erase (Serial/8-bit Mode).

#define AT45DBX_CMDB_PR_BUF2_TO_PAGE_ER   0x86

Buffer 2 to Main Memory Page Program with Built-in Erase (Serial/8-bit Mode).

#define AT45DBX_CMDB_PR_PAGE_TH_BUF1   0x82

Main Memory Page Program through Buffer 1 (Serial/8-bit Mode).

Referenced by at45dbx_write_byte_open().

#define AT45DBX_CMDB_PR_PAGE_TH_BUF2   0x85

Main Memory Page Program through Buffer 2 (Serial/8-bit Mode).

#define AT45DBX_CMDB_RWR_PAGE_TH_BUF1   0x58

Auto Page Rewrite through Buffer 1 (Serial/8-bit Mode).

#define AT45DBX_CMDB_RWR_PAGE_TH_BUF2   0x59

Auto Page Rewrite through Buffer 2 (Serial/8-bit Mode).

#define AT45DBX_CMDB_XFR_PAGE_TO_BUF1   0x53

Main Memory Page to Buffer 1 Transfer (Serial/8-bit Mode).

Referenced by at45dbx_write_byte_open().

#define AT45DBX_CMDB_XFR_PAGE_TO_BUF2   0x55

Main Memory Page to Buffer 2 Transfer (Serial/8-bit Mode).

#define AT45DBX_CMDC_RD_BUF1_AF_8M   0x54

Buffer 1 Read, Any-Frequency Mode (8-bit Mode).

#define AT45DBX_CMDC_RD_BUF1_AF_SM   0xD4

Buffer 1 Read, Any-Frequency Mode (Serial Mode).

#define AT45DBX_CMDC_RD_BUF1_LF_SM   0xD1

Buffer 1 Read, Low-Frequency Mode (Serial Mode).

#define AT45DBX_CMDC_RD_BUF2_AF_8M   0x56

Buffer 2 Read, Any-Frequency Mode (8-bit Mode).

#define AT45DBX_CMDC_RD_BUF2_AF_SM   0xD6

Buffer 2 Read, Any-Frequency Mode (Serial Mode).

#define AT45DBX_CMDC_RD_BUF2_LF_SM   0xD3

Buffer 2 Read, Low-Frequency Mode (Serial Mode).

#define AT45DBX_CMDC_RD_MNFCT_DEV_ID_SM   0x9F

Manufacturer and Device ID Read (Serial Mode).

#define AT45DBX_CMDC_RD_STATUS_REG   0xD7

Status Register Read (Serial/8-bit Mode).

Referenced by at45dbx_mem_check(), and at45dbx_wait_ready().

#define AT45DBX_CMDC_WR_BUF1   0x84

Buffer 1 Write (Serial/8-bit Mode).

#define AT45DBX_CMDC_WR_BUF2   0x87

Buffer 2 Write (Serial/8-bit Mode).

#define AT45DBX_CMDD_DEEP_PWR_DN   0xB9

Deep Power-down (Serial/8-bit Mode).

#define AT45DBX_CMDD_DIS_SECTOR_PROT   0x3D2A7F9A

Disable Sector Protection (Serial/8-bit Mode).

#define AT45DBX_CMDD_EN_SECTOR_PROT   0x3D2A7FA9

Enable Sector Protection (Serial/8-bit Mode).

#define AT45DBX_CMDD_ER_SECTOR_PROT_REG   0x3D2A7FCF

Erase Sector Protection Register (Serial/8-bit Mode).

#define AT45DBX_CMDD_LKDN_SECTOR   0x3D2A7F30

Sector Lockdown (Serial/8-bit Mode).

#define AT45DBX_CMDD_PR_CONF_REG   0x3D2A80A6

Program Configuration Register (Serial/8-bit Mode).

#define AT45DBX_CMDD_PR_SECTOR_PROT_REG   0x3D2A7FFC

Program Sector Protection Register (Serial/8-bit Mode).

#define AT45DBX_CMDD_PR_SECURITY_REG   0x9B000000

Program Security Register (Serial/8-bit Mode).

#define AT45DBX_CMDD_RSM_DEEP_PWR_DN   0xAB

Resume from Deep Power-down (Serial/8-bit Mode).

#define AT45DBX_DENSITY   0x3C

Device density value.

Referenced by at45dbx_mem_check().

#define AT45DBX_MSK_BUSY   0x80

Busy status bit-mask.

Referenced by at45dbx_wait_ready().

#define AT45DBX_MSK_DENSITY   0x3C

Device density bit-mask.

Referenced by at45dbx_mem_check().

#define AT45DBX_MSK_PTR_BYTE   ((1 << AT45DBX_PAGE_BITS) - 1)
#define AT45DBX_MSK_PTR_PAGE   (((1 << AT45DBX_PAGE_ADDR_BITS) - 1) << AT45DBX_PAGE_BITS)

Bit-mask for page selection in at45dbx_gl_ptr_mem.

Referenced by at45dbx_read_byte_open(), and at45dbx_write_byte_open().

#define AT45DBX_MSK_PTR_SECTOR   ((1 << AT45DBX_SECTOR_BITS) - 1)

Bit-mask for byte position within sector in at45dbx_gl_ptr_mem.

Referenced by at45dbx_write_close().

#define AT45DBX_PAGE_ADDR_BITS   (AT45DBX_MEM_SIZE - AT45DBX_PAGE_BITS)

Address bits for page selection.

#define AT45DBX_PAGE_BITS   (AT45DBX_BYTE_ADDR_BITS - 1)

Number of bits for addresses within pages.

#define AT45DBX_PAGE_SIZE   (1 << AT45DBX_PAGE_BITS)

Page size in bytes.

Referenced by at45dbx_write_sector_from_ram().

#define spi_write_dummy ( )    spi_write(AT45DBX_SPI, 0xFF)

Sends a dummy byte through SPI.