![]() ![]() | Assembler abstraction layer and utilities |
![]() ![]() | Management of the AT45DBX data flash driver through SPI |
![]() ![]() | Management of the AT45DBX DataFlash component |
![]() ![]() | AT45dbx DataFlash Component Example |
![]() ![]() | Connection of the AT45DBX DataFlash to SPI interface driver |
![]() ![]() | Standard board header file |
![]() ![]() | Configuration Change Protection write functions |
![]() ![]() | CLZ/CTZ C implementation |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Example specific AT45DBX configuration file |
![]() ![]() | Example specific board configuration file |
![]() ![]() | Example specific clock configuration file |
![]() ![]() | Example specific DataFlash configuration file |
![]() ![]() | Example specific SPI Master configuration file |
![]() ![]() | Generic clock management |
![]() ![]() | Common GPIO API |
![]() ![]() | ATxmega128A1 Xplain board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 8-bit AVR |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | XMEGA architecture specific IOPORT service implementation header file |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface header file |
![]() ![]() | |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL management functions |
![]() ![]() | Preprocessor utils |
![]() ![]() | Program memory access |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | SPI Master Mode management |
![]() ![]() | |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Common gpio data/structure for all AVR XMEGA implementations |
![]() ![]() | Chip-specific reset cause functions |
![]() ![]() | XPLAIN board header file |