XMEGA legacy IOPORT software compatibility driver interface.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "ioport_compat.h"
Functions | |
void | ioport_configure_port_pin (void *port, pin_mask_t pin_mask, port_pin_flags_t flags) |
Configure the IO PORT pin function for a set of pins on a port. More... | |
void ioport_configure_port_pin | ( | void * | port, |
pin_mask_t | pin_mask, | ||
port_pin_flags_t | flags | ||
) |
Configure the IO PORT pin function for a set of pins on a port.
port | Pointer to the port |
pin_mask | Mask containing the pins that should be configured |
flags | Bitmask of flags specifying additional configuration parameters. |
References IOPORT_DIR_OUTPUT, IOPORT_INIT_HIGH, PORT_DIRCLR, PORT_DIRSET, PORT_OUTCLR, PORT_OUTSET, and PORT_PIN0CTRL.
Referenced by ioport_configure_group(), and ioport_configure_pin().