Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BOARD_TWI0
 Configure TWI0 pins. More...
 
#define CONF_BOARD_UART_CONSOLE
 Configure UART pins. More...
 
#define CONSOLE_UART_ID   ID_UART
 Usart Hw ID used by the console (UART). More...
 

#define CONF_BOARD_TWI0

Configure TWI0 pins.

#define CONF_BOARD_UART_CONSOLE

Configure UART pins.

#define CONSOLE_UART_ID   ID_UART

Usart Hw ID used by the console (UART).

Referenced by main().