![]() | |
![]() | |
![]() | |
![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions |
![]() | Receiver Transmitter (USART) |
![]() | Compiler abstraction layer and code utilities for AT91SAM |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service |
![]() | See Quick start guide for the |
![]() | This is the common API for GPIO |
![]() | Driver for the Static Memory Controller |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (SAM4S) |
![]() | Common abstraction layer for memory interfaces |
![]() | This module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites |
![]() | See Quick start guide for Serial Interface service |
![]() | Transmitter (USART) |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() | See Quick start guide for the common IOPORT service |