Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_SD_MMC_HSMCI |
Enable SD MMC interface pins through HSMCI. More... | |
#define | CONF_BOARD_UART_CONSOLE |
Enable COM Port. More... | |
#define | CONSOLE_UART_ID ID_UART0 |
USART Hw ID used by the console (UART0). More... | |
#define CONF_BOARD_SD_MMC_HSMCI |
Enable SD MMC interface pins through HSMCI.
#define CONF_BOARD_UART_CONSOLE |
Enable COM Port.
#define CONSOLE_UART_ID ID_UART0 |
USART Hw ID used by the console (UART0).