Microchip® Advanced Software Framework

sd_mmc_protocol.h File Reference

SD/MMC protocol definitions.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"

Macros

#define SDMMC_CLOCK_INIT   400000
 
Flags used to define a SD/MMC/SDIO command
#define SDMMC_CMD_GET_INDEX(cmd)   (cmd & 0x3F)
 
#define SDMMC_RESP_PRESENT   (1lu << 8)
 Have response (MCI only) More...
 
#define SDMMC_RESP_8   (1lu << 9)
 8 bit response (SPI only) More...
 
#define SDMMC_RESP_32   (1lu << 10)
 32 bit response (SPI only) More...
 
#define SDMMC_RESP_136   (1lu << 11)
 136 bit response (MCI only) More...
 
#define SDMMC_RESP_CRC   (1lu << 12)
 Expect valid crc (MCI only) More...
 
#define SDMMC_RESP_BUSY   (1lu << 13)
 Card may send busy. More...
 
#define SDMMC_CMD_OPENDRAIN   (1lu << 14)
 
#define SDMMC_CMD_WRITE   (1lu << 15)
 To signal a data write operation. More...
 
#define SDMMC_CMD_SDIO_BYTE   (1lu << 16)
 To signal a SDIO tranfer in multi byte mode. More...
 
#define SDMMC_CMD_SDIO_BLOCK   (1lu << 17)
 To signal a SDIO tranfer in block mode. More...
 
#define SDMMC_CMD_STREAM   (1lu << 18)
 To signal a data transfer in stream mode. More...
 
#define SDMMC_CMD_SINGLE_BLOCK   (1lu << 19)
 To signal a data transfer in single block mode. More...
 
#define SDMMC_CMD_MULTI_BLOCK   (1lu << 20)
 To signal a data transfer in multi block mode. More...
 
Set of flags to define a reponse type
#define SDMMC_CMD_NO_RESP   (0)
 
#define SDMMC_CMD_R1   (SDMMC_RESP_PRESENT | SDMMC_RESP_CRC)
 
#define SDMMC_CMD_R1B   (SDMMC_RESP_PRESENT | SDMMC_RESP_CRC | SDMMC_RESP_BUSY)
 
#define SDMMC_CMD_R2   (SDMMC_RESP_PRESENT | SDMMC_RESP_8 | SDMMC_RESP_136 | SDMMC_RESP_CRC)
 
#define SDMMC_CMD_R3   (SDMMC_RESP_PRESENT | SDMMC_RESP_32)
 
#define SDMMC_CMD_R4   (SDMMC_RESP_PRESENT | SDMMC_RESP_32)
 
#define SDMMC_CMD_R5   (SDMMC_RESP_PRESENT | SDMMC_RESP_8 | SDMMC_RESP_CRC)
 
#define SDMMC_CMD_R6   (SDMMC_RESP_PRESENT | SDMMC_RESP_CRC)
 
#define SDMMC_CMD_R7   (SDMMC_RESP_PRESENT | SDMMC_RESP_32 | SDMMC_RESP_CRC)
 
SD/MMC/SDIO command definitions

SDMMC_CMDx are include in SD and MMC norms MMC_CMDx are include in MMC norms only SD_CMDx are include in SD norms only SDIO_CMDx are include in SDIO norms only

#define SDMMC_SPI_CMD0_GO_IDLE_STATE   (0 | SDMMC_CMD_R1)
 Cmd0(bc): Reset all cards to idle state. More...
 
#define SDMMC_MCI_CMD0_GO_IDLE_STATE   (0 | SDMMC_CMD_NO_RESP | SDMMC_CMD_OPENDRAIN)
 
#define MMC_SPI_CMD1_SEND_OP_COND   (1 | SDMMC_CMD_R1)
 MMC Cmd1(bcr, R3): Ask the card to send its Operating Conditions. More...
 
#define MMC_MCI_CMD1_SEND_OP_COND   (1 | SDMMC_CMD_R3 | SDMMC_CMD_OPENDRAIN)
 
#define SDMMC_CMD2_ALL_SEND_CID   (2 | SDMMC_CMD_R2 | SDMMC_CMD_OPENDRAIN)
 Cmd2(bcr, R2): Ask the card to send its CID number (stuff but arg 0 used) More...
 
#define SD_CMD3_SEND_RELATIVE_ADDR   (3 | SDMMC_CMD_R6 | SDMMC_CMD_OPENDRAIN)
 SD Cmd3(bcr, R6): Ask the card to publish a new relative address (RCA) More...
 
#define MMC_CMD3_SET_RELATIVE_ADDR   (3 | SDMMC_CMD_R1)
 MMC Cmd3(ac, R1): Assigns relative address to the card. More...
 
#define SDMMC_CMD4_SET_DSR   (4 | SDMMC_CMD_NO_RESP)
 Cmd4(bc): Program the DSR of all cards (MCI only) More...
 
#define MMC_CMD5_SLEEP_AWAKE   (5 | SDMMC_CMD_R1B)
 MMC Cmd5(ac, R1b): Toggle the card between Sleep state and Standby state. More...
 
#define SDMMC_CMD7_SELECT_CARD_CMD   (7 | SDMMC_CMD_R1B)
 Cmd7(ac, R1/R1b): Select/Deselect card For SD: R1b only from the selected card. More...
 
#define SDMMC_CMD7_DESELECT_CARD_CMD   (7 | SDMMC_CMD_R1)
 
#define MMC_CMD8_SEND_EXT_CSD   (8 | SDMMC_CMD_R1 | SDMMC_CMD_SINGLE_BLOCK)
 MMC Cmd8(adtc, R1): Send EXT_CSD register as a block of data. More...
 
#define SD_CMD8_SEND_IF_COND   (8 | SDMMC_CMD_R7 | SDMMC_CMD_OPENDRAIN)
 SD Cmd8(bcr, R7) : Send SD Memory Card interface condition. More...
 
#define SDMMC_SPI_CMD9_SEND_CSD   (9 | SDMMC_CMD_R1 | SDMMC_CMD_SINGLE_BLOCK)
 Cmd9 SPI (R1): Addressed card sends its card-specific data (CSD) More...
 
#define SDMMC_MCI_CMD9_SEND_CSD   (9 | SDMMC_CMD_R2)
 Cmd9 MCI (ac, R2): Addressed card sends its card-specific data (CSD) More...
 
#define SDMMC_CMD10_SEND_CID   (10 | SDMMC_CMD_R2)
 Cmd10(ac, R2): Addressed card sends its card identification (CID) More...
 
#define MMC_CMD11_READ_DAT_UNTIL_STOP   (11 | SDMMC_CMD_R1)
 MMC Cmd11(adtc, R1): Read data stream from the card, starting at the given address, until a STOP_TRANSMISSION follows. More...
 
#define SD_CMD11_READ_DAT_UNTIL_STOP   (11 | SDMMC_CMD_R1)
 
#define SDMMC_CMD12_STOP_TRANSMISSION   (12 | SDMMC_CMD_R1B)
 Cmd12(ac, R1b): Force the card to stop transmission. More...
 
#define SDMMC_SPI_CMD13_SEND_STATUS   (13 | SDMMC_CMD_R2)
 Cmd13(R2): Addressed card sends its status register. More...
 
#define SDMMC_MCI_CMD13_SEND_STATUS   (13 | SDMMC_CMD_R1)
 Cmd13(ac, R1): Addressed card sends its status register. More...
 
#define MMC_CMD14_BUSTEST_R   (14 | SDMMC_CMD_R1)
 MMC Cmd14(adtc, R1): Read the reversed bus testing data pattern from a card. More...
 
#define SDMMC_CMD15_GO_INACTIVE_STATE   (15 | SDMMC_CMD_NO_RESP | SDMMC_CMD_OPENDRAIN)
 Cmd15(ac): Send an addressed card into the Inactive State. More...
 
#define MMC_CMD19_BUSTEST_W   (19 | SDMMC_CMD_R1)
 MMC Cmd19(adtc, R1): Send the bus test data pattern. More...
 
#define SDMMC_SPI_CMD58_READ_OCR   (58 | SDMMC_CMD_R3)
 Cmd58(R3): Reads the OCR register of a card. More...
 
#define SDMMC_SPI_CMD59_CRC_ON_OFF   (59 | SDMMC_CMD_R1)
 Cmd59(R1): Turns the CRC option on or off. More...
 
#define SDMMC_CMD16_SET_BLOCKLEN   (16 | SDMMC_CMD_R1)
 Cmd16(ac, R1): Set the block length (in bytes) More...
 
#define SDMMC_CMD17_READ_SINGLE_BLOCK   (17 | SDMMC_CMD_R1 | SDMMC_CMD_SINGLE_BLOCK)
 Cmd17(adtc, R1): Read single block. More...
 
#define SDMMC_CMD18_READ_MULTIPLE_BLOCK   (18 | SDMMC_CMD_R1 | SDMMC_CMD_MULTI_BLOCK)
 Cmd18(adtc, R1): Read multiple block. More...
 
#define MMC_CMD20_WRITE_DAT_UNTIL_STOP   (20 | SDMMC_CMD_R1)
 MMC Cmd20(adtc, R1): Write a data stream from the host, starting at the given address, until a STOP_TRANSMISSION follows. More...
 
#define MMC_CMD23_SET_BLOCK_COUNT   (23 | SDMMC_CMD_R1)
 MMC Cmd23(ac, R1): Set block count. More...
 
#define SDMMC_CMD24_WRITE_BLOCK   (24 | SDMMC_CMD_R1 | SDMMC_CMD_WRITE | SDMMC_CMD_SINGLE_BLOCK)
 Cmd24(adtc, R1): Write block. More...
 
#define SDMMC_CMD25_WRITE_MULTIPLE_BLOCK   (25 | SDMMC_CMD_R1 | SDMMC_CMD_WRITE | SDMMC_CMD_MULTI_BLOCK)
 Cmd25(adtc, R1): Write multiple block. More...
 
#define MMC_CMD26_PROGRAM_CID   (26 | SDMMC_CMD_R1)
 MMC Cmd26(adtc, R1): Programming of the card identification register. More...
 
#define SDMMC_CMD27_PROGRAM_CSD   (27 | SDMMC_CMD_R1)
 Cmd27(adtc, R1): Programming of the programmable bits of the CSD. More...
 
#define SD_CMD32_ERASE_WR_BLK_START   (32 | SDMMC_CMD_R1)
 SD Cmd32(ac, R1): More...
 
#define SD_CMD33_ERASE_WR_BLK_END   (33 | SDMMC_CMD_R1)
 SD Cmd33(ac, R1): More...
 
#define MMC_CMD35_ERASE_GROUP_START   (35 | SDMMC_CMD_R1)
 MMC Cmd35(ac, R1): More...
 
#define MMC_CMD36_ERASE_GROUP_END   (36 | SDMMC_CMD_R1)
 MMC Cmd36(ac, R1): More...
 
#define SDMMC_CMD38_ERASE   (38 | SDMMC_CMD_R1B)
 Cmd38(ac, R1B): More...
 
#define SDMMC_CMD28_SET_WRITE_PROT   (28 | SDMMC_CMD_R1B)
 Cmd28(ac, R1b): Set write protection. More...
 
#define SDMMC_CMD29_CLR_WRITE_PROT   (29 | SDMMC_CMD_R1B)
 Cmd29(ac, R1b): Clr write protection. More...
 
#define SDMMC_CMD30_SEND_WRITE_PROT   (30 | SDMMC_CMD_R1)
 Cmd30(adtc, R1b): Send write protection. More...
 
#define SDMMC_CMD42_LOCK_UNLOCK   (42 | SDMMC_CMD_R1)
 Cmd42(adtc, R1): Used to set/reset the password or lock/unlock the card. More...
 
#define SDMMC_CMD55_APP_CMD   (55 | SDMMC_CMD_R1)
 Cmd55(ac, R1): Indicate to the card that the next command is an application specific command rather than a standard command. More...
 
#define SDMMC_CMD56_GEN_CMD   (56 | SDMMC_CMD_R1)
 Cmd 56(adtc, R1): Used either to transfer a data block to the card or to get a data block from the card for general purpose/application specific commands. More...
 
#define MMC_CMD6_SWITCH   (6 | SDMMC_CMD_R1B)
 MMC Cmd6(ac, R1b) : Switche the mode of operation of the selected card or modifies the EXT_CSD registers. More...
 
#define SD_CMD6_SWITCH_FUNC   (6 | SDMMC_CMD_R1 | SDMMC_CMD_SINGLE_BLOCK)
 SD Cmd6(adtc, R1) : Check switchable function (mode 0) and switch card function (mode 1). More...
 
#define SD_ACMD6_SET_BUS_WIDTH   (6 | SDMMC_CMD_R1)
 ACMD6(ac, R1): Define the data bus width. More...
 
#define SD_ACMD13_SD_STATUS   (13 | SDMMC_CMD_R1)
 ACMD13(adtc, R1): Send the SD Status. More...
 
#define SD_ACMD22_SEND_NUM_WR_BLOCKS   (22 | SDMMC_CMD_R1)
 ACMD22(adtc, R1): Send the number of the written (with-out errors) write blocks. More...
 
#define SD_ACMD23_SET_WR_BLK_ERASE_COUNT   (23 | SDMMC_CMD_R1)
 ACMD23(ac, R1): Set the number of write blocks to be pre-erased before writing. More...
 
#define SD_MCI_ACMD41_SD_SEND_OP_COND   (41 | SDMMC_CMD_R3 | SDMMC_CMD_OPENDRAIN)
 ACMD41(bcr, R3): Send host capacity support information (HCS) and asks the accessed card to send its operating condition register (OCR) content in the response. More...
 
#define SD_SPI_ACMD41_SD_SEND_OP_COND   (41 | SDMMC_CMD_R1)
 ACMD41(R1): Send host capacity support information (HCS) and activates the card's initilization process. More...
 
#define SD_ACMD42_SET_CLR_CARD_DETECT   (42 | SDMMC_CMD_R1)
 ACMD42(ac, R1): Connect[1]/Disconnect[0] the 50 KOhm pull-up resistor on CD/DAT3 (pin 1) of the card. More...
 
#define SD_ACMD51_SEND_SCR   (51 | SDMMC_CMD_R1 | SDMMC_CMD_SINGLE_BLOCK)
 ACMD51(adtc, R1): Read the SD Configuration Register (SCR). More...
 
#define MMC_CMD39_FAST_IO   (39 | SDMMC_CMD_R4)
 MMC Cmd39(ac, R4): Used to write and read 8 bit (register) data fields. More...
 
#define MMC_CMD40_GO_IRQ_STATE   (40 | SDMMC_CMD_R5 | SDMMC_CMD_OPENDRAIN)
 MMC Cmd40(bcr, R5): Set the system into interrupt mode. More...
 
#define SDIO_CMD5_SEND_OP_COND   (5 | SDMMC_CMD_R4 | SDMMC_CMD_OPENDRAIN)
 SDIO Cmd5(R4): Send operation condition. More...
 
#define SDIO_CMD52_IO_RW_DIRECT   (52 | SDMMC_CMD_R5)
 SDIO CMD52(R5): Direct IO read/write. More...
 
#define SDIO_CMD53_IO_R_BYTE_EXTENDED   (53 | SDMMC_CMD_R5 | SDMMC_CMD_SDIO_BYTE)
 SDIO CMD53(R5): Extended IO read/write. More...
 
#define SDIO_CMD53_IO_W_BYTE_EXTENDED   (53 | SDMMC_CMD_R5 | SDMMC_CMD_SDIO_BYTE | SDMMC_CMD_WRITE)
 
#define SDIO_CMD53_IO_R_BLOCK_EXTENDED   (53 | SDMMC_CMD_R5 | SDMMC_CMD_SDIO_BLOCK)
 
#define SDIO_CMD53_IO_W_BLOCK_EXTENDED   (53 | SDMMC_CMD_R5 | SDMMC_CMD_SDIO_BLOCK | SDMMC_CMD_WRITE)
 
MMC CMD6 argument structure
#define MMC_CMD6_ACCESS_COMMAND_SET   (0lu << 24)
 [31:26] Set to 0 [25:24] Access More...
 
#define MMC_CMD6_ACCESS_SET_BITS   (1lu << 24)
 
#define MMC_CMD6_ACCESS_CLEAR_BITS   (2lu << 24)
 
#define MMC_CMD6_ACCESS_WRITE_BYTE   (3lu << 24)
 
#define MMC_CMD6_INDEX_CMD_SET   (EXT_CSD_CMD_SET_INDEX << 16)
 [23:16] Index for Mode Segment More...
 
#define MMC_CMD6_INDEX_CMD_SET_REV   (EXT_CSD_CMD_SET_REV_INDEX << 16)
 
#define MMC_CMD6_INDEX_POWER_CLASS   (EXT_CSD_POWER_CLASS_INDEX << 16)
 
#define MMC_CMD6_INDEX_HS_TIMING   (EXT_CSD_HS_TIMING_INDEX << 16)
 
#define MMC_CMD6_INDEX_BUS_WIDTH   (EXT_CSD_BUS_WIDTH_INDEX << 16)
 
#define MMC_CMD6_INDEX_ERASED_MEM_CONT   (EXT_CSD_ERASED_MEM_CONT_INDEX << 16)
 
#define MMC_CMD6_INDEX_BOOT_CONFIG   (EXT_CSD_BOOT_CONFIG_INDEX << 16)
 
#define MMC_CMD6_INDEX_BOOT_BUS_WIDTH   (EXT_CSD_BOOT_BUS_WIDTH_INDEX << 16)
 
#define MMC_CMD6_INDEX_ERASE_GROUP_DEF   (EXT_CSD_ERASE_GROUP_DEF_INDEX << 16)
 
#define MMC_CMD6_VALUE_BUS_WIDTH_1BIT   (0x0lu << 8)
 [15:8] Value More...
 
#define MMC_CMD6_VALUE_BUS_WIDTH_4BIT   (0x1lu << 8)
 
#define MMC_CMD6_VALUE_BUS_WIDTH_8BIT   (0x2lu << 8)
 
#define MMC_CMD6_VALUE_HS_TIMING_ENABLE   (0x1lu << 8)
 
#define MMC_CMD6_VALUE_HS_TIMING_DISABLE   (0x0lu << 8)
 
SD CMD6 argument structure

[7:3] Set to 0 [2:0] Cmd Set

#define SD_CMD6_GRP1_HIGH_SPEED   (0x1lu << 0)
 CMD6 arg[ 3: 0] function group 1, access mode. More...
 
#define SD_CMD6_GRP1_DEFAULT   (0x0lu << 0)
 
#define SD_CMD6_GRP2_NO_INFLUENCE   (0xFlu << 4)
 CMD6 arg[ 7: 4] function group 2, command system. More...
 
#define SD_CMD6_GRP2_DEFAULT   (0x0lu << 4)
 
#define SD_CMD6_GRP3_NO_INFLUENCE   (0xFlu << 8)
 CMD6 arg[11: 8] function group 3, 0xF or 0x0. More...
 
#define SD_CMD6_GRP3_DEFAULT   (0x0lu << 8)
 
#define SD_CMD6_GRP4_NO_INFLUENCE   (0xFlu << 12)
 CMD6 arg[15:12] function group 4, 0xF or 0x0. More...
 
#define SD_CMD6_GRP4_DEFAULT   (0x0lu << 12)
 
#define SD_CMD6_GRP5_NO_INFLUENCE   (0xFlu << 16)
 CMD6 arg[19:16] function group 5, 0xF or 0x0. More...
 
#define SD_CMD6_GRP5_DEFAULT   (0x0lu << 16)
 
#define SD_CMD6_GRP6_NO_INFLUENCE   (0xFlu << 20)
 CMD6 arg[23:20] function group 6, 0xF or 0x0. More...
 
#define SD_CMD6_GRP6_DEFAULT   (0x0lu << 20)
 
#define SD_CMD6_MODE_CHECK   (0lu << 31)
 CMD6 arg[30:24] reserved 0 CMD6 arg[31 ] Mode, 0: Check, 1: Switch. More...
 
#define SD_CMD6_MODE_SWITCH   (1lu << 31)
 
SD CMD8 argument structure
#define SD_CMD8_PATTERN   0xAA
 
#define SD_CMD8_MASK_PATTERN   0xFF
 
#define SD_CMD8_HIGH_VOLTAGE   0x100
 
#define SD_CMD8_MASK_VOLTAGE   0xF00
 
SD ACMD41 arguments
#define SD_ACMD41_HCS   (1lu << 30)
 (SD) Host Capacity Support More...
 
SDIO state (in R5)
#define SDIO_R5_COM_CRC_ERROR   (1lu << 15)
 CRC check error. More...
 
#define SDIO_R5_ILLEGAL_COMMAND   (1lu << 14)
 Illegal command. More...
 
#define SDIO_R5_STATE   (3lu << 12)
 SDIO R5 state mask. More...
 
#define SDIO_R5_STATE_DIS   (0lu << 12)
 Disabled. More...
 
#define SDIO_R5_STATE_CMD   (1lu << 12)
 DAT lines free. More...
 
#define SDIO_R5_STATE_TRN   (2lu << 12)
 Transfer. More...
 
#define SDIO_R5_STATE_RFU   (3lu << 12)
 Reserved. More...
 
#define SDIO_R5_ERROR   (1lu << 11)
 General error. More...
 
#define SDIO_R5_FUNC_NUM   (1lu << 9)
 Invalid function number. More...
 
#define SDIO_R5_OUT_OF_RANGE   (1lu << 8)
 Argument out of range. More...
 
#define SDIO_R5_STATUS_ERR
 Errro status bits mask. More...
 
SDIO state (in R6)
#define SDIO_R6_COM_CRC_ERROR   (1lu << 15)
 The CRC check of the previous command failed. More...
 
#define SDIO_R6_ILLEGAL_COMMAND   (1lu << 14)
 Command not legal for the card state. More...
 
#define SDIO_R6_ERROR   (1lu << 13)
 A general or an unknown error occurred during the operation. More...
 
#define SDIO_STATUS_R6
 Status bits mask for SDIO R6. More...
 
SDIO CMD52 argument bit offset
#define SDIO_CMD52_WR_DATA   0
 CMD52 arg[ 7: 0] Write data or stuff bits. More...
 
#define SDIO_CMD52_STUFF0   8
 CMD52 arg[ 8] Reserved. More...
 
#define SDIO_CMD52_REG_ADRR   9
 CMD52 arg[25: 9] Register address. More...
 
#define SDIO_CMD52_STUFF1   26
 CMD52 arg[ 26] Reserved. More...
 
#define SDIO_CMD52_RAW_FLAG   27
 CMD52 arg[ 27] Read after Write flag. More...
 
#define SDIO_CMD52_FUNCTION_NUM   28
 CMD52 arg[30:28] Number of the function. More...
 
#define SDIO_CMD52_RW_FLAG   31
 CMD52 arg[ 31] Direction, 1:write, 0:read. More...
 
#define SDIO_CMD52_READ_FLAG   0
 
#define SDIO_CMD52_WRITE_FLAG   1
 
SDIO CMD53 argument structure
#define SDIO_CMD53_COUNT   0
 [ 8: 0] Byte mode: number of bytes to transfer, 0 cause 512 bytes transfer. More...
 
#define SDIO_CMD53_REG_ADDR   9
 CMD53 arg[25: 9] Start Address I/O register. More...
 
#define SDIO_CMD53_OP_CODE   26
 CMD53 arg[ 26] 1:Incrementing address, 0: fixed. More...
 
#define SDIO_CMD53_BLOCK_MODE   27
 CMD53 arg[ 27] (Optional) 1:block mode. More...
 
#define SDIO_CMD53_FUNCTION_NUM   28
 CMD53 arg[30:28] Number of the function. More...
 
#define SDIO_CMD53_RW_FLAG   31
 CMD53 arg[ 31] Direction, 1:WR, 0:RD. More...
 
#define SDIO_CMD53_READ_FLAG   0
 
#define SDIO_CMD53_WRITE_FLAG   1
 
SDIO Functions
#define SDIO_CIA   0
 SDIO Function 0 (CIA) More...
 
#define SDIO_FN0   0
 SDIO Function 0. More...
 
#define SDIO_FN1   1
 SDIO Function 1. More...
 
#define SDIO_FN2   2
 SDIO Function 2. More...
 
#define SDIO_FN3   3
 SDIO Function 3. More...
 
#define SDIO_FN4   4
 SDIO Function 4. More...
 
#define SDIO_FN5   5
 SDIO Function 5. More...
 
#define SDIO_FN6   6
 SDIO Function 6. More...
 
#define SDIO_FN7   7
 SDIO Function 7. More...
 
SDIO Card Common Control Registers (CCCR)
#define SDIO_CCCR_SDIO_REV   0x00
 CCCR/SDIO revision (RO) More...
 
#define SDIO_CCCR_REV_1_00   (0x0lu << 0)
 CCCR/FBR Version 1.00. More...
 
#define SDIO_CCCR_REV_1_10   (0x1lu << 0)
 CCCR/FBR Version 1.10. More...
 
#define SDIO_CCCR_REV_2_00   (0x2lu << 0)
 CCCR/FBR Version 2.00. More...
 
#define SDIO_CCCR_REV_3_00   (0x3lu << 0)
 CCCR/FBR Version 3.00. More...
 
#define SDIO_SDIO_REV_1_00   (0x0lu << 4)
 SDIO Spec 1.00. More...
 
#define SDIO_SDIO_REV_1_10   (0x1lu << 4)
 SDIO Spec 1.10. More...
 
#define SDIO_SDIO_REV_1_20   (0x2lu << 4)
 SDIO Spec 1.20(unreleased) More...
 
#define SDIO_SDIO_REV_2_00   (0x3lu << 4)
 SDIO Spec Version 2.00. More...
 
#define SDIO_SDIO_REV_3_00   (0x4lu << 4)
 SDIO Spec Version 3.00. More...
 
#define SDIO_CCCR_SD_REV   0x01
 SD Spec Revision (RO) More...
 
#define SDIO_SD_REV_1_01   (0x0lu << 0)
 SD 1.01 (Mar 2000) More...
 
#define SDIO_SD_REV_1_10   (0x1lu << 0)
 SD 1.10 (Oct 2004) More...
 
#define SDIO_SD_REV_2_00   (0x2lu << 0)
 SD 2.00 (May 2006) More...
 
#define SDIO_SD_REV_3_00   (0x3lu << 0)
 SD 3.00. More...
 
#define SDIO_CCCR_IOE   0x02
 I/O Enable (R/W) More...
 
#define SDIO_IOE_FN1   (0x1lu << 1)
 Function 1 Enable/Disable. More...
 
#define SDIO_IOE_FN2   (0x1lu << 2)
 Function 2 Enable/Disable. More...
 
#define SDIO_IOE_FN3   (0x1lu << 3)
 Function 3 Enable/Disable. More...
 
#define SDIO_IOE_FN4   (0x1lu << 4)
 Function 4 Enable/Disable. More...
 
#define SDIO_IOE_FN5   (0x1lu << 5)
 Function 5 Enable/Disable. More...
 
#define SDIO_IOE_FN6   (0x1lu << 6)
 Function 6 Enable/Disable. More...
 
#define SDIO_IOE_FN7   (0x1lu << 7)
 Function 7 Enable/Disable. More...
 
#define SDIO_CCCR_IOR   0x03
 I/O Ready (RO) More...
 
#define SDIO_IOR_FN1   (0x1lu << 1)
 Function 1 ready. More...
 
#define SDIO_IOR_FN2   (0x1lu << 2)
 Function 2 ready. More...
 
#define SDIO_IOR_FN3   (0x1lu << 3)
 Function 3 ready. More...
 
#define SDIO_IOR_FN4   (0x1lu << 4)
 Function 4 ready. More...
 
#define SDIO_IOR_FN5   (0x1lu << 5)
 Function 5 ready. More...
 
#define SDIO_IOR_FN6   (0x1lu << 6)
 Function 6 ready. More...
 
#define SDIO_IOR_FN7   (0x1lu << 7)
 Function 7 ready. More...
 
#define SDIO_CCCR_IEN   0x04
 Int Enable. More...
 
#define SDIO_IENM   (0x1lu << 0)
 Int Enable Master (R/W) More...
 
#define SDIO_IEN_FN1   (0x1lu << 1)
 Function 1 Int Enable. More...
 
#define SDIO_IEN_FN2   (0x1lu << 2)
 Function 2 Int Enable. More...
 
#define SDIO_IEN_FN3   (0x1lu << 3)
 Function 3 Int Enable. More...
 
#define SDIO_IEN_FN4   (0x1lu << 4)
 Function 4 Int Enable. More...
 
#define SDIO_IEN_FN5   (0x1lu << 5)
 Function 5 Int Enable. More...
 
#define SDIO_IEN_FN6   (0x1lu << 6)
 Function 6 Int Enable. More...
 
#define SDIO_IEN_FN7   (0x1lu << 7)
 Function 7 Int Enable. More...
 
#define SDIO_CCCR_INT   0x05
 Int Pending. More...
 
#define SDIO_INT_FN1   (0x1lu << 1)
 Function 1 Int pending. More...
 
#define SDIO_INT_FN2   (0x1lu << 2)
 Function 2 Int pending. More...
 
#define SDIO_INT_FN3   (0x1lu << 3)
 Function 3 Int pending. More...
 
#define SDIO_INT_FN4   (0x1lu << 4)
 Function 4 Int pending. More...
 
#define SDIO_INT_FN5   (0x1lu << 5)
 Function 5 Int pending. More...
 
#define SDIO_INT_FN6   (0x1lu << 6)
 Function 6 Int pending. More...
 
#define SDIO_INT_FN7   (0x1lu << 7)
 Function 7 Int pending. More...
 
#define SDIO_CCCR_IOA   0x06
 I/O Abort. More...
 
#define SDIO_AS_FN1   (0x1lu << 0)
 Abort function 1 IO. More...
 
#define SDIO_AS_FN2   (0x2lu << 0)
 Abort function 2 IO. More...
 
#define SDIO_AS_FN3   (0x3lu << 0)
 Abort function 3 IO. More...
 
#define SDIO_AS_FN4   (0x4lu << 0)
 Abort function 4 IO. More...
 
#define SDIO_AS_FN5   (0x5lu << 0)
 Abort function 5 IO. More...
 
#define SDIO_AS_FN6   (0x6lu << 0)
 Abort function 6 IO. More...
 
#define SDIO_AS_FN7   (0x7lu << 0)
 Abort function 7 IO. More...
 
#define SDIO_RES   (0x1lu << 3)
 IO CARD RESET (WO) More...
 
#define SDIO_CCCR_BUS_CTRL   0x07
 Bus Interface Control. More...
 
#define SDIO_BUSWIDTH_1B   (0x0lu << 0)
 1-bit data bus More...
 
#define SDIO_BUSWIDTH_4B   (0x2lu << 0)
 4-bit data bus More...
 
#define SDIO_BUS_ECSI   (0x1lu << 5)
 Enable Continuous SPI interrupt (R/W) More...
 
#define SDIO_BUS_SCSI   (0x1lu << 6)
 Support Continuous SPI interrupt (RO) More...
 
#define SDIO_BUS_CD_DISABLE   (0x1lu << 7)
 Connect(0)/Disconnect(1) pull-up on CD/DAT3 More...
 
#define SDIO_CCCR_CAP   0x08
 Card Capability. More...
 
#define SDIO_CAP_SDC   (0x1lu << 0)
 Support Direct Commands during data transfer (RO) More...
 
#define SDIO_CAP_SMB   (0x1lu << 1)
 Support Multi-Block (RO) More...
 
#define SDIO_CAP_SRW   (0x1lu << 2)
 Support Read Wait (RO) More...
 
#define SDIO_CAP_SBS   (0x1lu << 3)
 Support Suspend/Resume (RO) More...
 
#define SDIO_CAP_S4MI   (0x1lu << 4)
 Support interrupt between blocks of data in 4-bit SD mode (RO) More...
 
#define SDIO_CAP_E4MI   (0x1lu << 5)
 Enable interrupt between blocks of data in 4-bit SD mode (R/W) More...
 
#define SDIO_CAP_LSC   (0x1lu << 6)
 Low-Speed Card (RO) More...
 
#define SDIO_CAP_4BLS   (0x1lu << 7)
 4-bit support for Low-Speed Card (RO) More...
 
#define SDIO_CCCR_CIS_PTR   0x09
 Pointer to CIS (3B, LSB first) More...
 
#define SDIO_CCCR_BUS_SUSPEND   0x0C
 Bus Suspend. More...
 
#define SDIO_BS   (0x1lu << 0)
 Bus Status (transfer on DAT[x] lines) (RO) More...
 
#define SDIO_BR   (0x1lu << 1)
 Bus Release Request/Status (R/W) More...
 
#define SDIO_CCCR_FUN_SEL   0x0D
 Function select. More...
 
#define SDIO_DF   (0x1lu << 7)
 Resume Data Flag (RO) More...
 
#define SDIO_FS_CIA   (0x0lu << 0)
 Select CIA (function 0) More...
 
#define SDIO_FS_FN1   (0x1lu << 0)
 Select Function 1. More...
 
#define SDIO_FS_FN2   (0x2lu << 0)
 Select Function 2. More...
 
#define SDIO_FS_FN3   (0x3lu << 0)
 Select Function 3. More...
 
#define SDIO_FS_FN4   (0x4lu << 0)
 Select Function 4. More...
 
#define SDIO_FS_FN5   (0x5lu << 0)
 Select Function 5. More...
 
#define SDIO_FS_FN6   (0x6lu << 0)
 Select Function 6. More...
 
#define SDIO_FS_FN7   (0x7lu << 0)
 Select Function 7. More...
 
#define SDIO_FS_MEM   (0x8lu << 0)
 Select memory in combo card. More...
 
#define SDIO_CCCR_EXEC   0x0E
 Exec Flags (RO) More...
 
#define SDIO_EXM   (0x1lu << 0)
 Executing status of memory. More...
 
#define SDIO_EX_FN1   (0x1lu << 1)
 Executing status of func 1. More...
 
#define SDIO_EX_FN2   (0x1lu << 2)
 Executing status of func 2. More...
 
#define SDIO_EX_FN3   (0x1lu << 3)
 Executing status of func 3. More...
 
#define SDIO_EX_FN4   (0x1lu << 4)
 Executing status of func 4. More...
 
#define SDIO_EX_FN5   (0x1lu << 5)
 Executing status of func 5. More...
 
#define SDIO_EX_FN6   (0x1lu << 6)
 Executing status of func 6. More...
 
#define SDIO_EX_FN7   (0x1lu << 7)
 Executing status of func 7. More...
 
#define SDIO_CCCR_READY   0x0F
 Ready Flags (RO) More...
 
#define SDIO_RFM   (0x1lu << 0)
 Ready Flag for memory. More...
 
#define SDIO_RF_FN1   (0x1lu << 1)
 Ready Flag for function 1. More...
 
#define SDIO_RF_FN2   (0x1lu << 2)
 Ready Flag for function 2. More...
 
#define SDIO_RF_FN3   (0x1lu << 3)
 Ready Flag for function 3. More...
 
#define SDIO_RF_FN4   (0x1lu << 4)
 Ready Flag for function 4. More...
 
#define SDIO_RF_FN5   (0x1lu << 5)
 Ready Flag for function 5. More...
 
#define SDIO_RF_FN6   (0x1lu << 6)
 Ready Flag for function 6. More...
 
#define SDIO_RF_FN7   (0x1lu << 7)
 Ready Flag for function 7. More...
 
#define SDIO_CCCR_FN0_BLKSIZ   0x10
 FN0 Block Size (2B, LSB first) (R/W) More...
 
#define SDIO_CCCR_POWER   0x12
 Power Control. More...
 
#define SDIO_POWER_SMPC   (0x1lu << 0)
 Support Master Power Control. More...
 
#define SDIO_POWER_EMPC   (0x1lu << 1)
 Enable Master Power Control. More...
 
#define SDIO_CCCR_HS   0x13
 High-Speed. More...
 
#define SDIO_SHS   (0x1lu << 0)
 Support High-Speed (RO) More...
 
#define SDIO_EHS   (0x1lu << 1)
 Enable High-Speed (R/W) More...
 
SDIO Card Metaformat
#define SDIO_CISTPL_NULL   0x00
 Null tuple (PCMCIA 3.1.9) More...
 
#define SDIO_CISTPL_DEVICE   0x01
 Device tuple (PCMCIA 3.2.2) More...
 
#define SDIO_CISTPL_CHECKSUM   0x10
 Checksum control (PCMCIA 3.1.1) More...
 
#define SDIO_CISTPL_VERS_1   0x15
 Level 1 version (PCMCIA 3.2.10) More...
 
#define SDIO_CISTPL_ALTSTR   0x16
 Alternate Language String (PCMCIA 3.2.1) More...
 
#define SDIO_CISTPL_MANFID   0x20
 Manufacturer Identification String (PCMCIA 3.2.9) More...
 
#define SDIO_CISTPL_FUNCID   0x21
 Function Identification (PCMCIA 3.2.7) More...
 
#define SDIO_CISTPL_FUNCE   0x22
 Function Extensions (PCMCIA 3.2.6) More...
 
#define SDIO_CISTPL_SDIO_STD   0x91
 Additional information for SDIO (PCMCIA 6.1.2) More...
 
#define SDIO_CISTPL_SDIO_EXT   0x92
 Reserved for future SDIO (PCMCIA 6.1.3) More...
 
#define SDIO_CISTPL_END   0xFF
 The End-of-chain Tuple (PCMCIA 3.1.2) More...
 
CSD Fields
#define CSD_REG_BIT_SIZE   128
 128 bits More...
 
#define CSD_REG_BSIZE   (CSD_REG_BIT_SIZE / 8)
 16 bytes More...
 
#define CSD_STRUCTURE(csd, pos, size)   SDMMC_UNSTUFF_BITS(csd, CSD_REG_BIT_SIZE, pos, size)
 
#define CSD_STRUCTURE_VERSION(csd)   CSD_STRUCTURE(csd, 126, 2)
 
#define SD_CSD_VER_1_0   0
 
#define SD_CSD_VER_2_0   1
 
#define MMC_CSD_VER_1_0   0
 
#define MMC_CSD_VER_1_1   1
 
#define MMC_CSD_VER_1_2   2
 
#define CSD_TRAN_SPEED(csd)   CSD_STRUCTURE(csd, 96, 8)
 
#define SD_CSD_1_0_C_SIZE(csd)   CSD_STRUCTURE(csd, 62, 12)
 
#define SD_CSD_1_0_C_SIZE_MULT(csd)   CSD_STRUCTURE(csd, 47, 3)
 
#define SD_CSD_1_0_READ_BL_LEN(csd)   CSD_STRUCTURE(csd, 80, 4)
 
#define SD_CSD_2_0_C_SIZE(csd)   CSD_STRUCTURE(csd, 48, 22)
 
#define MMC_CSD_C_SIZE(csd)   CSD_STRUCTURE(csd, 62, 12)
 
#define MMC_CSD_C_SIZE_MULT(csd)   CSD_STRUCTURE(csd, 47, 3)
 
#define MMC_CSD_READ_BL_LEN(csd)   CSD_STRUCTURE(csd, 80, 4)
 
#define MMC_CSD_SPEC_VERS(csd)   CSD_STRUCTURE(csd, 122, 4)
 
OCR Register Fields
#define OCR_REG_BSIZE   (32 / 8)
 32 bits, 4 bytes More...
 
#define OCR_VDD_170_195   (1lu << 7)
 
#define OCR_VDD_20_21   (1lu << 8)
 
#define OCR_VDD_21_22   (1lu << 9)
 
#define OCR_VDD_22_23   (1lu << 10)
 
#define OCR_VDD_23_24   (1lu << 11)
 
#define OCR_VDD_24_25   (1lu << 12)
 
#define OCR_VDD_25_26   (1lu << 13)
 
#define OCR_VDD_26_27   (1lu << 14)
 
#define OCR_VDD_27_28   (1lu << 15)
 
#define OCR_VDD_28_29   (1lu << 16)
 
#define OCR_VDD_29_30   (1lu << 17)
 
#define OCR_VDD_30_31   (1lu << 18)
 
#define OCR_VDD_31_32   (1lu << 19)
 
#define OCR_VDD_32_33   (1lu << 20)
 
#define OCR_VDD_33_34   (1lu << 21)
 
#define OCR_VDD_34_35   (1lu << 22)
 
#define OCR_VDD_35_36   (1lu << 23)
 
#define OCR_SDIO_S18R   (1lu << 24)
 Switching to 1.8V Accepted. More...
 
#define OCR_SDIO_MP   (1lu << 27)
 Memory Present. More...
 
#define OCR_SDIO_NF   (7lu << 28)
 Number of I/O Functions. More...
 
#define OCR_ACCESS_MODE_MASK   (3lu << 29)
 (MMC) Access mode mask More...
 
#define OCR_ACCESS_MODE_BYTE   (0lu << 29)
 (MMC) Byte access mode More...
 
#define OCR_ACCESS_MODE_SECTOR   (2lu << 29)
 (MMC) Sector access mode More...
 
#define OCR_CCS   (1lu << 30)
 (SD) Card Capacity Status More...
 
#define OCR_POWER_UP_BUSY   (1lu << 31)
 Card power up status bit. More...
 
SD SCR Register Fields
#define SD_SCR_REG_BIT_SIZE   64
 64 bits More...
 
#define SD_SCR_REG_BSIZE   (SD_SCR_REG_BIT_SIZE / 8)
 8 bytes More...
 
#define SD_SCR_STRUCTURE(scr, pos, size)   SDMMC_UNSTUFF_BITS(scr, SD_SCR_REG_BIT_SIZE, pos, size)
 
#define SD_SCR_SCR_STRUCTURE(scr)   SD_SCR_STRUCTURE(scr, 60, 4)
 
#define SD_SCR_SCR_STRUCTURE_1_0   0
 
#define SD_SCR_SD_SPEC(scr)   SD_SCR_STRUCTURE(scr, 56, 4)
 
#define SD_SCR_SD_SPEC_1_0_01   0
 
#define SD_SCR_SD_SPEC_1_10   1
 
#define SD_SCR_SD_SPEC_2_00   2
 
#define SD_SCR_DATA_STATUS_AFTER_ERASE(scr)   SD_SCR_STRUCTURE(scr, 55, 1)
 
#define SD_SCR_SD_SECURITY(scr)   SD_SCR_STRUCTURE(scr, 52, 3)
 
#define SD_SCR_SD_SECURITY_NO   0
 
#define SD_SCR_SD_SECURITY_NOTUSED   1
 
#define SD_SCR_SD_SECURITY_1_01   2
 
#define SD_SCR_SD_SECURITY_2_00   3
 
#define SD_SCR_SD_SECURITY_3_00   4
 
#define SD_SCR_SD_BUS_WIDTHS(scr)   SD_SCR_STRUCTURE(scr, 48, 4)
 
#define SD_SCR_SD_BUS_WIDTH_1BITS   (1lu << 0)
 
#define SD_SCR_SD_BUS_WIDTH_4BITS   (1lu << 2)
 
#define SD_SCR_SD_SPEC3(scr)   SD_SCR_STRUCTURE(scr, 47, 1)
 
#define SD_SCR_SD_SPEC_3_00   1
 
#define SD_SCR_SD_EX_SECURITY(scr)   SD_SCR_STRUCTURE(scr, 43, 4)
 
#define SD_SCR_SD_CMD_SUPPORT(scr)   SD_SCR_STRUCTURE(scr, 32, 2)
 
SD Switch Status Fields
#define SD_SW_STATUS_BIT_SIZE   512
 512 bits More...
 
#define SD_SW_STATUS_BSIZE   (SD_SW_STATUS_BIT_SIZE / 8)
 64 bytes More...
 
#define SD_SW_STATUS_STRUCTURE(sd_sw_status, pos, size)   SDMMC_UNSTUFF_BITS(sd_sw_status, SD_SW_STATUS_BIT_SIZE, pos, size)
 
#define SD_SW_STATUS_MAX_CURRENT_CONSUMPTION(status)   SD_SW_STATUS_STRUCTURE(status, 496, 16)
 
#define SD_SW_STATUS_FUN_GRP6_INFO(status)   SD_SW_STATUS_STRUCTURE(status, 480, 16)
 
#define SD_SW_STATUS_FUN_GRP5_INFO(status)   SD_SW_STATUS_STRUCTURE(status, 464, 16)
 
#define SD_SW_STATUS_FUN_GRP4_INFO(status)   SD_SW_STATUS_STRUCTURE(status, 448, 16)
 
#define SD_SW_STATUS_FUN_GRP3_INFO(status)   SD_SW_STATUS_STRUCTURE(status, 432, 16)
 
#define SD_SW_STATUS_FUN_GRP2_INFO(status)   SD_SW_STATUS_STRUCTURE(status, 416, 16)
 
#define SD_SW_STATUS_FUN_GRP1_INFO(status)   SD_SW_STATUS_STRUCTURE(status, 400, 16)
 
#define SD_SW_STATUS_FUN_GRP6_RC(status)   SD_SW_STATUS_STRUCTURE(status, 396, 4)
 
#define SD_SW_STATUS_FUN_GRP5_RC(status)   SD_SW_STATUS_STRUCTURE(status, 392, 4)
 
#define SD_SW_STATUS_FUN_GRP4_RC(status)   SD_SW_STATUS_STRUCTURE(status, 388, 4)
 
#define SD_SW_STATUS_FUN_GRP3_RC(status)   SD_SW_STATUS_STRUCTURE(status, 384, 4)
 
#define SD_SW_STATUS_FUN_GRP2_RC(status)   SD_SW_STATUS_STRUCTURE(status, 380, 4)
 
#define SD_SW_STATUS_FUN_GRP1_RC(status)   SD_SW_STATUS_STRUCTURE(status, 376, 4)
 
#define SD_SW_STATUS_FUN_GRP_RC_ERROR   0xFU
 
#define SD_SW_STATUS_DATA_STRUCT_VER(status)   SD_SW_STATUS_STRUCTURE(status, 368, 8)
 
#define SD_SW_STATUS_FUN_GRP6_BUSY(status)   SD_SW_STATUS_STRUCTURE(status, 352, 16)
 
#define SD_SW_STATUS_FUN_GRP5_BUSY(status)   SD_SW_STATUS_STRUCTURE(status, 336, 16)
 
#define SD_SW_STATUS_FUN_GRP4_BUSY(status)   SD_SW_STATUS_STRUCTURE(status, 320, 16)
 
#define SD_SW_STATUS_FUN_GRP3_BUSY(status)   SD_SW_STATUS_STRUCTURE(status, 304, 16)
 
#define SD_SW_STATUS_FUN_GRP2_BUSY(status)   SD_SW_STATUS_STRUCTURE(status, 288, 16)
 
#define SD_SW_STATUS_FUN_GRP1_BUSY(status)   SD_SW_STATUS_STRUCTURE(status, 272, 16)
 
Card Status Fields
#define CARD_STATUS_APP_CMD   (1lu << 5)
 
#define CARD_STATUS_SWITCH_ERROR   (1lu << 7)
 
#define CARD_STATUS_READY_FOR_DATA   (1lu << 8)
 
#define CARD_STATUS_STATE_IDLE   (0lu << 9)
 
#define CARD_STATUS_STATE_READY   (1lu << 9)
 
#define CARD_STATUS_STATE_IDENT   (2lu << 9)
 
#define CARD_STATUS_STATE_STBY   (3lu << 9)
 
#define CARD_STATUS_STATE_TRAN   (4lu << 9)
 
#define CARD_STATUS_STATE_DATA   (5lu << 9)
 
#define CARD_STATUS_STATE_RCV   (6lu << 9)
 
#define CARD_STATUS_STATE_PRG   (7lu << 9)
 
#define CARD_STATUS_STATE_DIS   (8lu << 9)
 
#define CARD_STATUS_STATE   (0xFlu << 9)
 
#define CARD_STATUS_ERASE_RESET   (1lu << 13)
 
#define CARD_STATUS_WP_ERASE_SKIP   (1lu << 15)
 
#define CARD_STATUS_CIDCSD_OVERWRITE   (1lu << 16)
 
#define CARD_STATUS_OVERRUN   (1lu << 17)
 
#define CARD_STATUS_UNERRUN   (1lu << 18)
 
#define CARD_STATUS_ERROR   (1lu << 19)
 
#define CARD_STATUS_CC_ERROR   (1lu << 20)
 
#define CARD_STATUS_CARD_ECC_FAILED   (1lu << 21)
 
#define CARD_STATUS_ILLEGAL_COMMAND   (1lu << 22)
 
#define CARD_STATUS_COM_CRC_ERROR   (1lu << 23)
 
#define CARD_STATUS_UNLOCK_FAILED   (1lu << 24)
 
#define CARD_STATUS_CARD_IS_LOCKED   (1lu << 25)
 
#define CARD_STATUS_WP_VIOLATION   (1lu << 26)
 
#define CARD_STATUS_ERASE_PARAM   (1lu << 27)
 
#define CARD_STATUS_ERASE_SEQ_ERROR   (1lu << 28)
 
#define CARD_STATUS_BLOCK_LEN_ERROR   (1lu << 29)
 
#define CARD_STATUS_ADDRESS_MISALIGN   (1lu << 30)
 
#define CARD_STATUS_ADDR_OUT_OF_RANGE   (1lu << 31)
 
#define CARD_STATUS_ERR_RD_WR
 
SD Status Field
#define SD_STATUS_BSIZE   (512 / 8)
 512 bits, 64bytes More...
 
MMC Extended CSD Register Field
#define EXT_CSD_BSIZE   512
 512 bytes. More...
 
#define EXT_CSD_S_CMD_SET_INDEX   504lu
 
#define EXT_CSD_BOOT_INFO_INDEX   228lu
 
#define EXT_CSD_BOOT_SIZE_MULTI_INDEX   226lu
 
#define EXT_CSD_ACC_SIZE_INDEX   225lu
 
#define EXT_CSD_HC_ERASE_GRP_SIZE_INDEX   224lu
 
#define EXT_CSD_ERASE_TIMEOUT_MULT_INDEX   223lu
 
#define EXT_CSD_REL_WR_SEC_C_INDEX   222lu
 
#define EXT_CSD_HC_WP_GRP_SIZE_INDEX   221lu
 
#define EXT_CSD_S_C_VCC_INDEX   220lu
 
#define EXT_CSD_S_C_VCCQ_INDEX   219lu
 
#define EXT_CSD_S_A_TIMEOUT_INDEX   217lu
 
#define EXT_CSD_SEC_COUNT_INDEX   212lu
 
#define EXT_CSD_MIN_PERF_W_8_52_INDEX   210lu
 
#define EXT_CSD_MIN_PERF_R_8_52_INDEX   209lu
 
#define EXT_CSD_MIN_PERF_W_8_26_4_52_INDEX   208lu
 
#define EXT_CSD_MIN_PERF_R_8_26_4_52_INDEX   207lu
 
#define EXT_CSD_MIN_PERF_W_4_26_INDEX   206lu
 
#define EXT_CSD_MIN_PERF_R_4_26_INDEX   205lu
 
#define EXT_CSD_PWR_CL_26_360_INDEX   203lu
 
#define EXT_CSD_PWR_CL_52_360_INDEX   202lu
 
#define EXT_CSD_PWR_CL_26_195_INDEX   201lu
 
#define EXT_CSD_PWR_CL_52_195_INDEX   200lu
 
#define EXT_CSD_CARD_TYPE_INDEX   196lu
 
#define MMC_CTYPE_26MHZ   0x1
 
#define MMC_CTYPE_52MHZ   0x2
 
#define EXT_CSD_CSD_STRUCTURE_INDEX   194lu
 
#define EXT_CSD_EXT_CSD_REV_INDEX   192lu
 
#define EXT_CSD_CMD_SET_INDEX   191lu
 
#define EXT_CSD_CMD_SET_REV_INDEX   189lu
 
#define EXT_CSD_POWER_CLASS_INDEX   187lu
 
#define EXT_CSD_HS_TIMING_INDEX   185lu
 
#define EXT_CSD_BUS_WIDTH_INDEX   183lu
 
#define EXT_CSD_ERASED_MEM_CONT_INDEX   181lu
 
#define EXT_CSD_BOOT_CONFIG_INDEX   179lu
 
#define EXT_CSD_BOOT_BUS_WIDTH_INDEX   177lu
 
#define EXT_CSD_ERASE_GROUP_DEF_INDEX   175lu
 
Definition for SPI mode only
#define SPI_CMD_ENCODE(x)   (0x40 | (x & 0x3F))
 SPI commands start with a start bit "0" and a transmit bit "1". More...
 
Register R1 definition for SPI mode

The R1 register is always send after a command.

#define R1_SPI_IDLE   (1lu << 0)
 
#define R1_SPI_ERASE_RESET   (1lu << 1)
 
#define R1_SPI_ILLEGAL_COMMAND   (1lu << 2)
 
#define R1_SPI_COM_CRC   (1lu << 3)
 
#define R1_SPI_ERASE_SEQ   (1lu << 4)
 
#define R1_SPI_ADDRESS   (1lu << 5)
 
#define R1_SPI_PARAMETER   (1lu << 6)
 
#define R1_SPI_ERROR   (1lu << 7)
 
Register R2 definition for SPI mode

The R2 register can be send after R1 register.

#define R2_SPI_CARD_LOCKED   (1lu << 0)
 
#define R2_SPI_WP_ERASE_SKIP   (1lu << 1)
 
#define R2_SPI_LOCK_UNLOCK_FAIL   R2_SPI_WP_ERASE_SKIP
 
#define R2_SPI_ERROR   (1lu << 2)
 
#define R2_SPI_CC_ERROR   (1lu << 3)
 
#define R2_SPI_CARD_ECC_ERROR   (1lu << 4)
 
#define R2_SPI_WP_VIOLATION   (1lu << 5)
 
#define R2_SPI_ERASE_PARAM   (1lu << 6)
 
#define R2_SPI_OUT_OF_RANGE   (1lu << 7)
 
#define R2_SPI_CSD_OVERWRITE   R2_SPI_OUT_OF_RANGE
 
Tokens used for a read operation
#define SPI_TOKEN_SINGLE_MULTI_READ   0xFE
 
#define SPI_TOKEN_DATA_ERROR_VALID(token)   (((token) & 0xF0) == 0)
 
#define SPI_TOKEN_DATA_ERROR_ERRORS   (0x0F)
 
#define SPI_TOKEN_DATA_ERROR_ERROR   (1lu << 0)
 
#define SPI_TOKEN_DATA_ERROR_CC_ERROR   (1lu << 1)
 
#define SPI_TOKEN_DATA_ERROR_ECC_ERROR   (1lu << 2)
 
#define SPI_TOKEN_DATA_ERROR_OUT_RANGE   (1lu << 3)
 
Tokens used for a write operation
#define SPI_TOKEN_SINGLE_WRITE   0xFE
 
#define SPI_TOKEN_MULTI_WRITE   0xFC
 
#define SPI_TOKEN_STOP_TRAN   0xFD
 
#define SPI_TOKEN_DATA_RESP_VALID(token)   ((((token) & (1 << 4)) == 0) && (((token) & (1 << 0)) == 1))
 
#define SPI_TOKEN_DATA_RESP_CODE(token)   ((token) & 0x1E)
 
#define SPI_TOKEN_DATA_RESP_ACCEPTED   (2lu << 1)
 
#define SPI_TOKEN_DATA_RESP_CRC_ERR   (5lu << 1)
 
#define SPI_TOKEN_DATA_RESP_WRITE_ERR   (6lu << 1)
 

Typedefs

Macros for command definition

Commands types:

  • broadcast commands (bc), no response
  • broadcast commands with response (bcr) (Note: No open drain on SD card)
  • addressed (point-to-point) commands (ac), no data transfer on DAT lines
  • addressed (point-to-point) data transfer commands (adtc), data transfer on DAT lines

Specific MMC norms: CMD1, CMD2 & CMD3 are processed in the open-drain mode. The CMD line is driven with push-pull drivers.

Specific SD norms: There is no open drain mode in SD memory card.

Responses types:

R1, R3, R4 & R5 use a 48 bits response protected by a 7bit CRC checksum

  • R1 receiv data not specified
  • R3 receiv OCR
  • R4, R5 RCA management (MMC only)
  • R6, R7 RCA management (SD only)

R1b assert the BUSY signal and respond with R1. If the busy signal is asserted, it is done two clock cycles (Nsr time) after the end bit of the command. The DAT0 line is driven low. DAT1-DAT7 lines are driven by the card though their values are not relevant.

R2 use a 136 bits response protected by a 7bit CRC checksum The content is CID or CSD

Specific MMC norms:

  • R4 (Fast I/O) return RCA
  • R5 (interrupt request) return RCA null

Specific SD norms:

  • R6 (Published RCA) return RCA
  • R7 (Card interface condition) return RCA null
typedef uint32_t sdmmc_cmd_def_t
 Value to define a SD/MMC/SDIO command. More...
 

Functions

CSD, OCR, SCR, Switch status, extend CSD definitions
static uint32_t SDMMC_UNSTUFF_BITS (uint8_t *reg, uint16_t reg_size, uint16_t pos, uint8_t size)
 Macro function to extract a bits field from a large SD MMC register Used by : CSD, SCR, Switch status. More...
 

#define CARD_STATUS_ADDR_OUT_OF_RANGE   (1lu << 31)
#define CARD_STATUS_ADDRESS_MISALIGN   (1lu << 30)
#define CARD_STATUS_APP_CMD   (1lu << 5)
#define CARD_STATUS_BLOCK_LEN_ERROR   (1lu << 29)
#define CARD_STATUS_CARD_ECC_FAILED   (1lu << 21)
#define CARD_STATUS_CARD_IS_LOCKED   (1lu << 25)
#define CARD_STATUS_CC_ERROR   (1lu << 20)
#define CARD_STATUS_CIDCSD_OVERWRITE   (1lu << 16)
#define CARD_STATUS_COM_CRC_ERROR   (1lu << 23)
#define CARD_STATUS_ERASE_PARAM   (1lu << 27)
#define CARD_STATUS_ERASE_RESET   (1lu << 13)
#define CARD_STATUS_ERASE_SEQ_ERROR   (1lu << 28)
#define CARD_STATUS_ERR_RD_WR
Value:
#define CARD_STATUS_CC_ERROR
Definition: sd_mmc_protocol.h:854
#define CARD_STATUS_WP_VIOLATION
Definition: sd_mmc_protocol.h:860
#define CARD_STATUS_ADDRESS_MISALIGN
Definition: sd_mmc_protocol.h:864
#define CARD_STATUS_ADDR_OUT_OF_RANGE
Definition: sd_mmc_protocol.h:865
#define CARD_STATUS_ERROR
Definition: sd_mmc_protocol.h:853
#define CARD_STATUS_ILLEGAL_COMMAND
Definition: sd_mmc_protocol.h:856
#define CARD_STATUS_BLOCK_LEN_ERROR
Definition: sd_mmc_protocol.h:863

Referenced by sd_mmc_init_read_blocks(), and sd_mmc_init_write_blocks().

#define CARD_STATUS_ERROR   (1lu << 19)
#define CARD_STATUS_ILLEGAL_COMMAND   (1lu << 22)
#define CARD_STATUS_OVERRUN   (1lu << 17)
#define CARD_STATUS_READY_FOR_DATA   (1lu << 8)

Referenced by sd_mmc_cmd13().

#define CARD_STATUS_STATE   (0xFlu << 9)
#define CARD_STATUS_STATE_DATA   (5lu << 9)
#define CARD_STATUS_STATE_DIS   (8lu << 9)
#define CARD_STATUS_STATE_IDENT   (2lu << 9)
#define CARD_STATUS_STATE_IDLE   (0lu << 9)
#define CARD_STATUS_STATE_PRG   (7lu << 9)
#define CARD_STATUS_STATE_RCV   (6lu << 9)
#define CARD_STATUS_STATE_READY   (1lu << 9)
#define CARD_STATUS_STATE_STBY   (3lu << 9)
#define CARD_STATUS_STATE_TRAN   (4lu << 9)
#define CARD_STATUS_SWITCH_ERROR   (1lu << 7)
#define CARD_STATUS_UNERRUN   (1lu << 18)
#define CARD_STATUS_UNLOCK_FAILED   (1lu << 24)
#define CARD_STATUS_WP_ERASE_SKIP   (1lu << 15)
#define CARD_STATUS_WP_VIOLATION   (1lu << 26)
#define CSD_REG_BIT_SIZE   128

128 bits

#define CSD_REG_BSIZE   (CSD_REG_BIT_SIZE / 8)

16 bytes

Referenced by sd_mmc_cmd9_spi().

#define CSD_STRUCTURE (   csd,
  pos,
  size 
)    SDMMC_UNSTUFF_BITS(csd, CSD_REG_BIT_SIZE, pos, size)
#define CSD_STRUCTURE_VERSION (   csd)    CSD_STRUCTURE(csd, 126, 2)

Referenced by sd_decode_csd().

#define CSD_TRAN_SPEED (   csd)    CSD_STRUCTURE(csd, 96, 8)

Referenced by mmc_decode_csd(), and sd_decode_csd().

#define EXT_CSD_ACC_SIZE_INDEX   225lu
#define EXT_CSD_BOOT_BUS_WIDTH_INDEX   177lu
#define EXT_CSD_BOOT_CONFIG_INDEX   179lu
#define EXT_CSD_BOOT_INFO_INDEX   228lu
#define EXT_CSD_BOOT_SIZE_MULTI_INDEX   226lu
#define EXT_CSD_BSIZE   512

512 bytes.

Referenced by mmc_cmd8().

#define EXT_CSD_BUS_WIDTH_INDEX   183lu
#define EXT_CSD_CARD_TYPE_INDEX   196lu

Referenced by mmc_cmd8().

#define EXT_CSD_CMD_SET_INDEX   191lu
#define EXT_CSD_CMD_SET_REV_INDEX   189lu
#define EXT_CSD_CSD_STRUCTURE_INDEX   194lu
#define EXT_CSD_ERASE_GROUP_DEF_INDEX   175lu
#define EXT_CSD_ERASE_TIMEOUT_MULT_INDEX   223lu
#define EXT_CSD_ERASED_MEM_CONT_INDEX   181lu
#define EXT_CSD_EXT_CSD_REV_INDEX   192lu
#define EXT_CSD_HC_ERASE_GRP_SIZE_INDEX   224lu
#define EXT_CSD_HC_WP_GRP_SIZE_INDEX   221lu
#define EXT_CSD_HS_TIMING_INDEX   185lu
#define EXT_CSD_MIN_PERF_R_4_26_INDEX   205lu
#define EXT_CSD_MIN_PERF_R_8_26_4_52_INDEX   207lu
#define EXT_CSD_MIN_PERF_R_8_52_INDEX   209lu
#define EXT_CSD_MIN_PERF_W_4_26_INDEX   206lu
#define EXT_CSD_MIN_PERF_W_8_26_4_52_INDEX   208lu
#define EXT_CSD_MIN_PERF_W_8_52_INDEX   210lu
#define EXT_CSD_POWER_CLASS_INDEX   187lu
#define EXT_CSD_PWR_CL_26_195_INDEX   201lu
#define EXT_CSD_PWR_CL_26_360_INDEX   203lu
#define EXT_CSD_PWR_CL_52_195_INDEX   200lu
#define EXT_CSD_PWR_CL_52_360_INDEX   202lu
#define EXT_CSD_REL_WR_SEC_C_INDEX   222lu
#define EXT_CSD_S_A_TIMEOUT_INDEX   217lu
#define EXT_CSD_S_C_VCC_INDEX   220lu
#define EXT_CSD_S_C_VCCQ_INDEX   219lu
#define EXT_CSD_S_CMD_SET_INDEX   504lu
#define EXT_CSD_SEC_COUNT_INDEX   212lu

Referenced by mmc_cmd8().

#define MMC_CMD6_ACCESS_CLEAR_BITS   (2lu << 24)
#define MMC_CMD6_ACCESS_COMMAND_SET   (0lu << 24)

[31:26] Set to 0 [25:24] Access

#define MMC_CMD6_ACCESS_SET_BITS   (1lu << 24)

Referenced by mmc_cmd6_set_bus_width().

#define MMC_CMD6_ACCESS_WRITE_BYTE   (3lu << 24)

Referenced by mmc_cmd6_set_high_speed().

#define MMC_CMD6_INDEX_BOOT_BUS_WIDTH   (EXT_CSD_BOOT_BUS_WIDTH_INDEX << 16)
#define MMC_CMD6_INDEX_BOOT_CONFIG   (EXT_CSD_BOOT_CONFIG_INDEX << 16)
#define MMC_CMD6_INDEX_BUS_WIDTH   (EXT_CSD_BUS_WIDTH_INDEX << 16)

Referenced by mmc_cmd6_set_bus_width().

#define MMC_CMD6_INDEX_CMD_SET   (EXT_CSD_CMD_SET_INDEX << 16)

[23:16] Index for Mode Segment

#define MMC_CMD6_INDEX_CMD_SET_REV   (EXT_CSD_CMD_SET_REV_INDEX << 16)
#define MMC_CMD6_INDEX_ERASE_GROUP_DEF   (EXT_CSD_ERASE_GROUP_DEF_INDEX << 16)
#define MMC_CMD6_INDEX_ERASED_MEM_CONT   (EXT_CSD_ERASED_MEM_CONT_INDEX << 16)
#define MMC_CMD6_INDEX_HS_TIMING   (EXT_CSD_HS_TIMING_INDEX << 16)

Referenced by mmc_cmd6_set_high_speed().

#define MMC_CMD6_INDEX_POWER_CLASS   (EXT_CSD_POWER_CLASS_INDEX << 16)
#define MMC_CMD6_VALUE_BUS_WIDTH_1BIT   (0x0lu << 8)

[15:8] Value

Referenced by mmc_cmd6_set_bus_width().

#define MMC_CMD6_VALUE_BUS_WIDTH_4BIT   (0x1lu << 8)

Referenced by mmc_cmd6_set_bus_width().

#define MMC_CMD6_VALUE_BUS_WIDTH_8BIT   (0x2lu << 8)

Referenced by mmc_cmd6_set_bus_width().

#define MMC_CMD6_VALUE_HS_TIMING_DISABLE   (0x0lu << 8)
#define MMC_CMD6_VALUE_HS_TIMING_ENABLE   (0x1lu << 8)

Referenced by mmc_cmd6_set_high_speed().

#define MMC_CSD_C_SIZE (   csd)    CSD_STRUCTURE(csd, 62, 12)

Referenced by mmc_cmd8(), and mmc_decode_csd().

#define MMC_CSD_C_SIZE_MULT (   csd)    CSD_STRUCTURE(csd, 47, 3)

Referenced by mmc_decode_csd().

#define MMC_CSD_READ_BL_LEN (   csd)    CSD_STRUCTURE(csd, 80, 4)

Referenced by mmc_decode_csd().

#define MMC_CSD_SPEC_VERS (   csd)    CSD_STRUCTURE(csd, 122, 4)

Referenced by mmc_decode_csd().

#define MMC_CSD_VER_1_0   0
#define MMC_CSD_VER_1_1   1
#define MMC_CSD_VER_1_2   2
#define MMC_CTYPE_26MHZ   0x1
#define MMC_CTYPE_52MHZ   0x2

Referenced by mmc_cmd8().

#define OCR_ACCESS_MODE_BYTE   (0lu << 29)

(MMC) Byte access mode

#define OCR_ACCESS_MODE_MASK   (3lu << 29)

(MMC) Access mode mask

Referenced by mmc_mci_op_cond(), and mmc_spi_op_cond().

#define OCR_ACCESS_MODE_SECTOR   (2lu << 29)

(MMC) Sector access mode

Referenced by mmc_mci_op_cond(), and mmc_spi_op_cond().

#define OCR_CCS   (1lu << 30)

(SD) Card Capacity Status

Referenced by sd_mci_op_cond(), and sd_spi_op_cond().

#define OCR_POWER_UP_BUSY   (1lu << 31)

Card power up status bit.

Referenced by mmc_mci_op_cond(), sd_mci_op_cond(), and sdio_op_cond().

#define OCR_REG_BSIZE   (32 / 8)

32 bits, 4 bytes

#define OCR_SDIO_MP   (1lu << 27)

Memory Present.

Referenced by sdio_op_cond().

#define OCR_SDIO_NF   (7lu << 28)

Number of I/O Functions.

Referenced by sdio_op_cond().

#define OCR_SDIO_S18R   (1lu << 24)

Switching to 1.8V Accepted.

#define OCR_VDD_170_195   (1lu << 7)
#define OCR_VDD_20_21   (1lu << 8)
#define OCR_VDD_21_22   (1lu << 9)
#define OCR_VDD_22_23   (1lu << 10)
#define OCR_VDD_23_24   (1lu << 11)
#define OCR_VDD_24_25   (1lu << 12)
#define OCR_VDD_25_26   (1lu << 13)
#define OCR_VDD_26_27   (1lu << 14)
#define OCR_VDD_27_28   (1lu << 15)
#define OCR_VDD_28_29   (1lu << 16)
#define OCR_VDD_29_30   (1lu << 17)
#define OCR_VDD_30_31   (1lu << 18)
#define OCR_VDD_31_32   (1lu << 19)
#define OCR_VDD_32_33   (1lu << 20)
#define OCR_VDD_33_34   (1lu << 21)
#define OCR_VDD_34_35   (1lu << 22)
#define OCR_VDD_35_36   (1lu << 23)
#define R1_SPI_ADDRESS   (1lu << 5)
#define R1_SPI_COM_CRC   (1lu << 3)
#define R1_SPI_ERASE_RESET   (1lu << 1)
#define R1_SPI_ERASE_SEQ   (1lu << 4)
#define R1_SPI_ERROR   (1lu << 7)
#define R1_SPI_IDLE   (1lu << 0)

Referenced by mmc_spi_op_cond(), and sd_spi_op_cond().

#define R1_SPI_ILLEGAL_COMMAND   (1lu << 2)
#define R1_SPI_PARAMETER   (1lu << 6)
#define R2_SPI_CARD_ECC_ERROR   (1lu << 4)
#define R2_SPI_CARD_LOCKED   (1lu << 0)
#define R2_SPI_CC_ERROR   (1lu << 3)
#define R2_SPI_CSD_OVERWRITE   R2_SPI_OUT_OF_RANGE
#define R2_SPI_ERASE_PARAM   (1lu << 6)
#define R2_SPI_ERROR   (1lu << 2)
#define R2_SPI_LOCK_UNLOCK_FAIL   R2_SPI_WP_ERASE_SKIP
#define R2_SPI_OUT_OF_RANGE   (1lu << 7)
#define R2_SPI_WP_ERASE_SKIP   (1lu << 1)
#define R2_SPI_WP_VIOLATION   (1lu << 5)
#define SD_ACMD41_HCS   (1lu << 30)

(SD) Host Capacity Support

Referenced by sd_mci_op_cond(), and sd_spi_op_cond().

#define SD_CMD6_GRP1_DEFAULT   (0x0lu << 0)
#define SD_CMD6_GRP1_HIGH_SPEED   (0x1lu << 0)

CMD6 arg[ 3: 0] function group 1, access mode.

Referenced by sd_cm6_set_high_speed().

#define SD_CMD6_GRP2_DEFAULT   (0x0lu << 4)

Referenced by sd_cm6_set_high_speed().

#define SD_CMD6_GRP2_NO_INFLUENCE   (0xFlu << 4)

CMD6 arg[ 7: 4] function group 2, command system.

#define SD_CMD6_GRP3_DEFAULT   (0x0lu << 8)
#define SD_CMD6_GRP3_NO_INFLUENCE   (0xFlu << 8)

CMD6 arg[11: 8] function group 3, 0xF or 0x0.

Referenced by sd_cm6_set_high_speed().

#define SD_CMD6_GRP4_DEFAULT   (0x0lu << 12)
#define SD_CMD6_GRP4_NO_INFLUENCE   (0xFlu << 12)

CMD6 arg[15:12] function group 4, 0xF or 0x0.

Referenced by sd_cm6_set_high_speed().

#define SD_CMD6_GRP5_DEFAULT   (0x0lu << 16)
#define SD_CMD6_GRP5_NO_INFLUENCE   (0xFlu << 16)

CMD6 arg[19:16] function group 5, 0xF or 0x0.

Referenced by sd_cm6_set_high_speed().

#define SD_CMD6_GRP6_DEFAULT   (0x0lu << 20)
#define SD_CMD6_GRP6_NO_INFLUENCE   (0xFlu << 20)

CMD6 arg[23:20] function group 6, 0xF or 0x0.

Referenced by sd_cm6_set_high_speed().

#define SD_CMD6_MODE_CHECK   (0lu << 31)

CMD6 arg[30:24] reserved 0 CMD6 arg[31 ] Mode, 0: Check, 1: Switch.

#define SD_CMD6_MODE_SWITCH   (1lu << 31)

Referenced by sd_cm6_set_high_speed().

#define SD_CMD8_HIGH_VOLTAGE   0x100

Referenced by sd_cmd8().

#define SD_CMD8_MASK_PATTERN   0xFF

Referenced by sd_cmd8().

#define SD_CMD8_MASK_VOLTAGE   0xF00

Referenced by sd_cmd8().

#define SD_CMD8_PATTERN   0xAA

Referenced by sd_cmd8().

#define SD_CSD_1_0_C_SIZE (   csd)    CSD_STRUCTURE(csd, 62, 12)

Referenced by sd_decode_csd().

#define SD_CSD_1_0_C_SIZE_MULT (   csd)    CSD_STRUCTURE(csd, 47, 3)

Referenced by sd_decode_csd().

#define SD_CSD_1_0_READ_BL_LEN (   csd)    CSD_STRUCTURE(csd, 80, 4)

Referenced by sd_decode_csd().

#define SD_CSD_2_0_C_SIZE (   csd)    CSD_STRUCTURE(csd, 48, 22)

Referenced by sd_decode_csd().

#define SD_CSD_VER_1_0   0
#define SD_CSD_VER_2_0   1

Referenced by sd_decode_csd().

#define SD_SCR_DATA_STATUS_AFTER_ERASE (   scr)    SD_SCR_STRUCTURE(scr, 55, 1)
#define SD_SCR_REG_BIT_SIZE   64

64 bits

#define SD_SCR_REG_BSIZE   (SD_SCR_REG_BIT_SIZE / 8)

8 bytes

Referenced by sd_acmd51().

#define SD_SCR_SCR_STRUCTURE (   scr)    SD_SCR_STRUCTURE(scr, 60, 4)
#define SD_SCR_SCR_STRUCTURE_1_0   0
#define SD_SCR_SD_BUS_WIDTH_1BITS   (1lu << 0)
#define SD_SCR_SD_BUS_WIDTH_4BITS   (1lu << 2)
#define SD_SCR_SD_BUS_WIDTHS (   scr)    SD_SCR_STRUCTURE(scr, 48, 4)
#define SD_SCR_SD_CMD_SUPPORT (   scr)    SD_SCR_STRUCTURE(scr, 32, 2)
#define SD_SCR_SD_EX_SECURITY (   scr)    SD_SCR_STRUCTURE(scr, 43, 4)
#define SD_SCR_SD_SECURITY (   scr)    SD_SCR_STRUCTURE(scr, 52, 3)
#define SD_SCR_SD_SECURITY_1_01   2
#define SD_SCR_SD_SECURITY_2_00   3
#define SD_SCR_SD_SECURITY_3_00   4
#define SD_SCR_SD_SECURITY_NO   0
#define SD_SCR_SD_SECURITY_NOTUSED   1
#define SD_SCR_SD_SPEC (   scr)    SD_SCR_STRUCTURE(scr, 56, 4)

Referenced by sd_acmd51().

#define SD_SCR_SD_SPEC3 (   scr)    SD_SCR_STRUCTURE(scr, 47, 1)

Referenced by sd_acmd51().

#define SD_SCR_SD_SPEC_1_0_01   0

Referenced by sd_acmd51().

#define SD_SCR_SD_SPEC_1_10   1

Referenced by sd_acmd51().

#define SD_SCR_SD_SPEC_2_00   2

Referenced by sd_acmd51().

#define SD_SCR_SD_SPEC_3_00   1

Referenced by sd_acmd51().

#define SD_SCR_STRUCTURE (   scr,
  pos,
  size 
)    SDMMC_UNSTUFF_BITS(scr, SD_SCR_REG_BIT_SIZE, pos, size)
#define SD_STATUS_BSIZE   (512 / 8)

512 bits, 64bytes

#define SD_SW_STATUS_BIT_SIZE   512

512 bits

#define SD_SW_STATUS_BSIZE   (SD_SW_STATUS_BIT_SIZE / 8)

64 bytes

Referenced by sd_cm6_set_high_speed().

#define SD_SW_STATUS_DATA_STRUCT_VER (   status)    SD_SW_STATUS_STRUCTURE(status, 368, 8)
#define SD_SW_STATUS_FUN_GRP1_BUSY (   status)    SD_SW_STATUS_STRUCTURE(status, 272, 16)

Referenced by sd_cm6_set_high_speed().

#define SD_SW_STATUS_FUN_GRP1_INFO (   status)    SD_SW_STATUS_STRUCTURE(status, 400, 16)
#define SD_SW_STATUS_FUN_GRP1_RC (   status)    SD_SW_STATUS_STRUCTURE(status, 376, 4)

Referenced by sd_cm6_set_high_speed().

#define SD_SW_STATUS_FUN_GRP2_BUSY (   status)    SD_SW_STATUS_STRUCTURE(status, 288, 16)
#define SD_SW_STATUS_FUN_GRP2_INFO (   status)    SD_SW_STATUS_STRUCTURE(status, 416, 16)
#define SD_SW_STATUS_FUN_GRP2_RC (   status)    SD_SW_STATUS_STRUCTURE(status, 380, 4)
#define SD_SW_STATUS_FUN_GRP3_BUSY (   status)    SD_SW_STATUS_STRUCTURE(status, 304, 16)
#define SD_SW_STATUS_FUN_GRP3_INFO (   status)    SD_SW_STATUS_STRUCTURE(status, 432, 16)
#define SD_SW_STATUS_FUN_GRP3_RC (   status)    SD_SW_STATUS_STRUCTURE(status, 384, 4)
#define SD_SW_STATUS_FUN_GRP4_BUSY (   status)    SD_SW_STATUS_STRUCTURE(status, 320, 16)
#define SD_SW_STATUS_FUN_GRP4_INFO (   status)    SD_SW_STATUS_STRUCTURE(status, 448, 16)
#define SD_SW_STATUS_FUN_GRP4_RC (   status)    SD_SW_STATUS_STRUCTURE(status, 388, 4)
#define SD_SW_STATUS_FUN_GRP5_BUSY (   status)    SD_SW_STATUS_STRUCTURE(status, 336, 16)
#define SD_SW_STATUS_FUN_GRP5_INFO (   status)    SD_SW_STATUS_STRUCTURE(status, 464, 16)
#define SD_SW_STATUS_FUN_GRP5_RC (   status)    SD_SW_STATUS_STRUCTURE(status, 392, 4)
#define SD_SW_STATUS_FUN_GRP6_BUSY (   status)    SD_SW_STATUS_STRUCTURE(status, 352, 16)
#define SD_SW_STATUS_FUN_GRP6_INFO (   status)    SD_SW_STATUS_STRUCTURE(status, 480, 16)
#define SD_SW_STATUS_FUN_GRP6_RC (   status)    SD_SW_STATUS_STRUCTURE(status, 396, 4)
#define SD_SW_STATUS_FUN_GRP_RC_ERROR   0xFU

Referenced by sd_cm6_set_high_speed().

#define SD_SW_STATUS_MAX_CURRENT_CONSUMPTION (   status)    SD_SW_STATUS_STRUCTURE(status, 496, 16)
#define SD_SW_STATUS_STRUCTURE (   sd_sw_status,
  pos,
  size 
)    SDMMC_UNSTUFF_BITS(sd_sw_status, SD_SW_STATUS_BIT_SIZE, pos, size)
#define SDIO_AS_FN1   (0x1lu << 0)

Abort function 1 IO.

#define SDIO_AS_FN2   (0x2lu << 0)

Abort function 2 IO.

#define SDIO_AS_FN3   (0x3lu << 0)

Abort function 3 IO.

#define SDIO_AS_FN4   (0x4lu << 0)

Abort function 4 IO.

#define SDIO_AS_FN5   (0x5lu << 0)

Abort function 5 IO.

#define SDIO_AS_FN6   (0x6lu << 0)

Abort function 6 IO.

#define SDIO_AS_FN7   (0x7lu << 0)

Abort function 7 IO.

#define SDIO_BR   (0x1lu << 1)

Bus Release Request/Status (R/W)

#define SDIO_BS   (0x1lu << 0)

Bus Status (transfer on DAT[x] lines) (RO)

#define SDIO_BUS_CD_DISABLE   (0x1lu << 7)

Connect(0)/Disconnect(1) pull-up on CD/DAT3

#define SDIO_BUS_ECSI   (0x1lu << 5)

Enable Continuous SPI interrupt (R/W)

#define SDIO_BUS_SCSI   (0x1lu << 6)

Support Continuous SPI interrupt (RO)

#define SDIO_BUSWIDTH_1B   (0x0lu << 0)

1-bit data bus

#define SDIO_BUSWIDTH_4B   (0x2lu << 0)

4-bit data bus

Referenced by sdio_cmd52_set_bus_width().

#define SDIO_CAP_4BLS   (0x1lu << 7)

4-bit support for Low-Speed Card (RO)

Referenced by sdio_cmd52_set_bus_width().

#define SDIO_CAP_E4MI   (0x1lu << 5)

Enable interrupt between blocks of data in 4-bit SD mode (R/W)

#define SDIO_CAP_LSC   (0x1lu << 6)

Low-Speed Card (RO)

#define SDIO_CAP_S4MI   (0x1lu << 4)

Support interrupt between blocks of data in 4-bit SD mode (RO)

#define SDIO_CAP_SBS   (0x1lu << 3)

Support Suspend/Resume (RO)

#define SDIO_CAP_SDC   (0x1lu << 0)

Support Direct Commands during data transfer (RO)

#define SDIO_CAP_SMB   (0x1lu << 1)

Support Multi-Block (RO)

#define SDIO_CAP_SRW   (0x1lu << 2)

Support Read Wait (RO)

#define SDIO_CCCR_BUS_CTRL   0x07

Bus Interface Control.

Referenced by sdio_cmd52_set_bus_width().

#define SDIO_CCCR_BUS_SUSPEND   0x0C

Bus Suspend.

#define SDIO_CCCR_CAP   0x08

Card Capability.

Referenced by sdio_cmd52_set_bus_width().

#define SDIO_CCCR_CIS_PTR   0x09

Pointer to CIS (3B, LSB first)

Referenced by sdio_get_max_speed().

#define SDIO_CCCR_EXEC   0x0E

Exec Flags (RO)

#define SDIO_CCCR_FN0_BLKSIZ   0x10

FN0 Block Size (2B, LSB first) (R/W)

#define SDIO_CCCR_FUN_SEL   0x0D

Function select.

#define SDIO_CCCR_HS   0x13

High-Speed.

Referenced by sdio_cmd52_set_high_speed().

#define SDIO_CCCR_IEN   0x04

Int Enable.

Referenced by run_sdio_rw_test().

#define SDIO_CCCR_INT   0x05

Int Pending.

#define SDIO_CCCR_IOA   0x06

I/O Abort.

Referenced by sd_mmc_mci_card_init().

#define SDIO_CCCR_IOE   0x02

I/O Enable (R/W)

#define SDIO_CCCR_IOR   0x03

I/O Ready (RO)

#define SDIO_CCCR_POWER   0x12

Power Control.

#define SDIO_CCCR_READY   0x0F

Ready Flags (RO)

#define SDIO_CCCR_REV_1_00   (0x0lu << 0)

CCCR/FBR Version 1.00.

#define SDIO_CCCR_REV_1_10   (0x1lu << 0)

CCCR/FBR Version 1.10.

#define SDIO_CCCR_REV_2_00   (0x2lu << 0)

CCCR/FBR Version 2.00.

#define SDIO_CCCR_REV_3_00   (0x3lu << 0)

CCCR/FBR Version 3.00.

#define SDIO_CCCR_SD_REV   0x01

SD Spec Revision (RO)

#define SDIO_CCCR_SDIO_REV   0x00

CCCR/SDIO revision (RO)

#define SDIO_CISTPL_ALTSTR   0x16

Alternate Language String (PCMCIA 3.2.1)

#define SDIO_CISTPL_CHECKSUM   0x10

Checksum control (PCMCIA 3.1.1)

#define SDIO_CISTPL_DEVICE   0x01

Device tuple (PCMCIA 3.2.2)

#define SDIO_CISTPL_END   0xFF

The End-of-chain Tuple (PCMCIA 3.1.2)

Referenced by sdio_get_max_speed().

#define SDIO_CISTPL_FUNCE   0x22

Function Extensions (PCMCIA 3.2.6)

Referenced by sdio_get_max_speed().

#define SDIO_CISTPL_FUNCID   0x21

Function Identification (PCMCIA 3.2.7)

#define SDIO_CISTPL_MANFID   0x20

Manufacturer Identification String (PCMCIA 3.2.9)

#define SDIO_CISTPL_NULL   0x00

Null tuple (PCMCIA 3.1.9)

#define SDIO_CISTPL_SDIO_EXT   0x92

Reserved for future SDIO (PCMCIA 6.1.3)

#define SDIO_CISTPL_SDIO_STD   0x91

Additional information for SDIO (PCMCIA 6.1.2)

#define SDIO_CISTPL_VERS_1   0x15

Level 1 version (PCMCIA 3.2.10)

#define SDIO_CMD52_FUNCTION_NUM   28

CMD52 arg[30:28] Number of the function.

Referenced by sdio_cmd52().

#define SDIO_CMD52_RAW_FLAG   27

CMD52 arg[ 27] Read after Write flag.

Referenced by sdio_cmd52().

#define SDIO_CMD52_READ_FLAG   0
#define SDIO_CMD52_REG_ADRR   9

CMD52 arg[25: 9] Register address.

Referenced by sdio_cmd52().

#define SDIO_CMD52_RW_FLAG   31

CMD52 arg[ 31] Direction, 1:write, 0:read.

Referenced by sdio_cmd52().

#define SDIO_CMD52_STUFF0   8

CMD52 arg[ 8] Reserved.

#define SDIO_CMD52_STUFF1   26

CMD52 arg[ 26] Reserved.

#define SDIO_CMD52_WR_DATA   0

CMD52 arg[ 7: 0] Write data or stuff bits.

Referenced by sdio_cmd52().

#define SDIO_CMD52_WRITE_FLAG   1
#define SDIO_CMD53_BLOCK_MODE   27

CMD53 arg[ 27] (Optional) 1:block mode.

Referenced by sdio_cmd53().

#define SDIO_CMD53_COUNT   0

[ 8: 0] Byte mode: number of bytes to transfer, 0 cause 512 bytes transfer.

Block mode: number of blocks to transfer, 0 set count to infinite.

Referenced by sdio_cmd53().

#define SDIO_CMD53_FUNCTION_NUM   28

CMD53 arg[30:28] Number of the function.

Referenced by sdio_cmd53().

#define SDIO_CMD53_OP_CODE   26

CMD53 arg[ 26] 1:Incrementing address, 0: fixed.

Referenced by sdio_cmd53().

#define SDIO_CMD53_READ_FLAG   0

Referenced by sdio_cmd53(), and sdio_read_extended().

#define SDIO_CMD53_REG_ADDR   9

CMD53 arg[25: 9] Start Address I/O register.

Referenced by sdio_cmd53().

#define SDIO_CMD53_RW_FLAG   31

CMD53 arg[ 31] Direction, 1:WR, 0:RD.

Referenced by sdio_cmd53().

#define SDIO_CMD53_WRITE_FLAG   1

Referenced by sdio_write_extended().

#define SDIO_DF   (0x1lu << 7)

Resume Data Flag (RO)

#define SDIO_EHS   (0x1lu << 1)

Enable High-Speed (R/W)

Referenced by sdio_cmd52_set_high_speed().

#define SDIO_EX_FN1   (0x1lu << 1)

Executing status of func 1.

#define SDIO_EX_FN2   (0x1lu << 2)

Executing status of func 2.

#define SDIO_EX_FN3   (0x1lu << 3)

Executing status of func 3.

#define SDIO_EX_FN4   (0x1lu << 4)

Executing status of func 4.

#define SDIO_EX_FN5   (0x1lu << 5)

Executing status of func 5.

#define SDIO_EX_FN6   (0x1lu << 6)

Executing status of func 6.

#define SDIO_EX_FN7   (0x1lu << 7)

Executing status of func 7.

#define SDIO_EXM   (0x1lu << 0)

Executing status of memory.

#define SDIO_FN0   0

SDIO Function 0.

#define SDIO_FN1   1

SDIO Function 1.

#define SDIO_FN2   2

SDIO Function 2.

#define SDIO_FN3   3

SDIO Function 3.

#define SDIO_FN4   4

SDIO Function 4.

#define SDIO_FN5   5

SDIO Function 5.

#define SDIO_FN6   6

SDIO Function 6.

#define SDIO_FN7   7

SDIO Function 7.

#define SDIO_FS_CIA   (0x0lu << 0)

Select CIA (function 0)

#define SDIO_FS_FN1   (0x1lu << 0)

Select Function 1.

#define SDIO_FS_FN2   (0x2lu << 0)

Select Function 2.

#define SDIO_FS_FN3   (0x3lu << 0)

Select Function 3.

#define SDIO_FS_FN4   (0x4lu << 0)

Select Function 4.

#define SDIO_FS_FN5   (0x5lu << 0)

Select Function 5.

#define SDIO_FS_FN6   (0x6lu << 0)

Select Function 6.

#define SDIO_FS_FN7   (0x7lu << 0)

Select Function 7.

#define SDIO_FS_MEM   (0x8lu << 0)

Select memory in combo card.

#define SDIO_IEN_FN1   (0x1lu << 1)

Function 1 Int Enable.

#define SDIO_IEN_FN2   (0x1lu << 2)

Function 2 Int Enable.

#define SDIO_IEN_FN3   (0x1lu << 3)

Function 3 Int Enable.

#define SDIO_IEN_FN4   (0x1lu << 4)

Function 4 Int Enable.

#define SDIO_IEN_FN5   (0x1lu << 5)

Function 5 Int Enable.

#define SDIO_IEN_FN6   (0x1lu << 6)

Function 6 Int Enable.

#define SDIO_IEN_FN7   (0x1lu << 7)

Function 7 Int Enable.

#define SDIO_IENM   (0x1lu << 0)

Int Enable Master (R/W)

#define SDIO_INT_FN1   (0x1lu << 1)

Function 1 Int pending.

#define SDIO_INT_FN2   (0x1lu << 2)

Function 2 Int pending.

#define SDIO_INT_FN3   (0x1lu << 3)

Function 3 Int pending.

#define SDIO_INT_FN4   (0x1lu << 4)

Function 4 Int pending.

#define SDIO_INT_FN5   (0x1lu << 5)

Function 5 Int pending.

#define SDIO_INT_FN6   (0x1lu << 6)

Function 6 Int pending.

#define SDIO_INT_FN7   (0x1lu << 7)

Function 7 Int pending.

#define SDIO_IOE_FN1   (0x1lu << 1)

Function 1 Enable/Disable.

#define SDIO_IOE_FN2   (0x1lu << 2)

Function 2 Enable/Disable.

#define SDIO_IOE_FN3   (0x1lu << 3)

Function 3 Enable/Disable.

#define SDIO_IOE_FN4   (0x1lu << 4)

Function 4 Enable/Disable.

#define SDIO_IOE_FN5   (0x1lu << 5)

Function 5 Enable/Disable.

#define SDIO_IOE_FN6   (0x1lu << 6)

Function 6 Enable/Disable.

#define SDIO_IOE_FN7   (0x1lu << 7)

Function 7 Enable/Disable.

#define SDIO_IOR_FN1   (0x1lu << 1)

Function 1 ready.

#define SDIO_IOR_FN2   (0x1lu << 2)

Function 2 ready.

#define SDIO_IOR_FN3   (0x1lu << 3)

Function 3 ready.

#define SDIO_IOR_FN4   (0x1lu << 4)

Function 4 ready.

#define SDIO_IOR_FN5   (0x1lu << 5)

Function 5 ready.

#define SDIO_IOR_FN6   (0x1lu << 6)

Function 6 ready.

#define SDIO_IOR_FN7   (0x1lu << 7)

Function 7 ready.

#define SDIO_POWER_EMPC   (0x1lu << 1)

Enable Master Power Control.

#define SDIO_POWER_SMPC   (0x1lu << 0)

Support Master Power Control.

#define SDIO_R5_COM_CRC_ERROR   (1lu << 15)

CRC check error.

#define SDIO_R5_ERROR   (1lu << 11)

General error.

#define SDIO_R5_FUNC_NUM   (1lu << 9)

Invalid function number.

#define SDIO_R5_ILLEGAL_COMMAND   (1lu << 14)

Illegal command.

#define SDIO_R5_OUT_OF_RANGE   (1lu << 8)

Argument out of range.

#define SDIO_R5_STATE   (3lu << 12)

SDIO R5 state mask.

#define SDIO_R5_STATE_CMD   (1lu << 12)

DAT lines free.

#define SDIO_R5_STATE_DIS   (0lu << 12)

Disabled.

#define SDIO_R5_STATE_RFU   (3lu << 12)

Reserved.

#define SDIO_R5_STATE_TRN   (2lu << 12)

Transfer.

#define SDIO_R5_STATUS_ERR
Value:
#define SDIO_R5_OUT_OF_RANGE
Argument out of range.
Definition: sd_mmc_protocol.h:445
#define SDIO_R5_FUNC_NUM
Invalid function number.
Definition: sd_mmc_protocol.h:444
#define SDIO_R5_ERROR
General error.
Definition: sd_mmc_protocol.h:443

Errro status bits mask.

#define SDIO_R6_COM_CRC_ERROR   (1lu << 15)

The CRC check of the previous command failed.

#define SDIO_R6_ERROR   (1lu << 13)

A general or an unknown error occurred during the operation.

#define SDIO_R6_ILLEGAL_COMMAND   (1lu << 14)

Command not legal for the card state.

#define SDIO_RES   (0x1lu << 3)

IO CARD RESET (WO)

#define SDIO_RF_FN1   (0x1lu << 1)

Ready Flag for function 1.

#define SDIO_RF_FN2   (0x1lu << 2)

Ready Flag for function 2.

#define SDIO_RF_FN3   (0x1lu << 3)

Ready Flag for function 3.

#define SDIO_RF_FN4   (0x1lu << 4)

Ready Flag for function 4.

#define SDIO_RF_FN5   (0x1lu << 5)

Ready Flag for function 5.

#define SDIO_RF_FN6   (0x1lu << 6)

Ready Flag for function 6.

#define SDIO_RF_FN7   (0x1lu << 7)

Ready Flag for function 7.

#define SDIO_RFM   (0x1lu << 0)

Ready Flag for memory.

#define SDIO_SD_REV_1_01   (0x0lu << 0)

SD 1.01 (Mar 2000)

#define SDIO_SD_REV_1_10   (0x1lu << 0)

SD 1.10 (Oct 2004)

#define SDIO_SD_REV_2_00   (0x2lu << 0)

SD 2.00 (May 2006)

#define SDIO_SD_REV_3_00   (0x3lu << 0)

SD 3.00.

#define SDIO_SDIO_REV_1_00   (0x0lu << 4)

SDIO Spec 1.00.

#define SDIO_SDIO_REV_1_10   (0x1lu << 4)

SDIO Spec 1.10.

#define SDIO_SDIO_REV_1_20   (0x2lu << 4)

SDIO Spec 1.20(unreleased)

#define SDIO_SDIO_REV_2_00   (0x3lu << 4)

SDIO Spec Version 2.00.

#define SDIO_SDIO_REV_3_00   (0x4lu << 4)

SDIO Spec Version 3.00.

#define SDIO_SHS   (0x1lu << 0)

Support High-Speed (RO)

Referenced by sdio_cmd52_set_high_speed().

#define SDIO_STATUS_R6
Value:
#define SDIO_R6_ERROR
A general or an unknown error occurred during the operation.
Definition: sd_mmc_protocol.h:457
#define SDIO_R6_COM_CRC_ERROR
The CRC check of the previous command failed.
Definition: sd_mmc_protocol.h:453
#define SDIO_R6_ILLEGAL_COMMAND
Command not legal for the card state.
Definition: sd_mmc_protocol.h:455

Status bits mask for SDIO R6.

#define SPI_CMD_ENCODE (   x)    (0x40 | (x & 0x3F))

SPI commands start with a start bit "0" and a transmit bit "1".

#define SPI_TOKEN_DATA_ERROR_CC_ERROR   (1lu << 1)
#define SPI_TOKEN_DATA_ERROR_ECC_ERROR   (1lu << 2)
#define SPI_TOKEN_DATA_ERROR_ERROR   (1lu << 0)
#define SPI_TOKEN_DATA_ERROR_ERRORS   (0x0F)
#define SPI_TOKEN_DATA_ERROR_OUT_RANGE   (1lu << 3)
#define SPI_TOKEN_DATA_ERROR_VALID (   token)    (((token) & 0xF0) == 0)
#define SPI_TOKEN_DATA_RESP_ACCEPTED   (2lu << 1)
#define SPI_TOKEN_DATA_RESP_CODE (   token)    ((token) & 0x1E)
#define SPI_TOKEN_DATA_RESP_CRC_ERR   (5lu << 1)
#define SPI_TOKEN_DATA_RESP_VALID (   token)    ((((token) & (1 << 4)) == 0) && (((token) & (1 << 0)) == 1))
#define SPI_TOKEN_DATA_RESP_WRITE_ERR   (6lu << 1)
#define SPI_TOKEN_MULTI_WRITE   0xFC
#define SPI_TOKEN_SINGLE_MULTI_READ   0xFE
#define SPI_TOKEN_SINGLE_WRITE   0xFE
#define SPI_TOKEN_STOP_TRAN   0xFD

static uint32_t SDMMC_UNSTUFF_BITS ( uint8_t *  reg,
uint16_t  reg_size,
uint16_t  pos,
uint8_t  size 
)
inlinestatic

Macro function to extract a bits field from a large SD MMC register Used by : CSD, SCR, Switch status.