Chip-specific system clock manager configuration.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONFIG_SYSCLK_PSADIV SYSCLK_PSADIV_1 |
#define | CONFIG_SYSCLK_PSBCDIV SYSCLK_PSBCDIV_1_1 |
#define | CONFIG_SYSCLK_SOURCE SYSCLK_SRC_RC2MHZ |
#define | CONFIG_USBCLK_SOURCE USBCLK_SRC_RCOSC |
0.4 to 2 MHz frequency range More... | |
#define CONFIG_SYSCLK_PSADIV SYSCLK_PSADIV_1 |
Referenced by sysclk_get_per4_hz(), and sysclk_init().
#define CONFIG_SYSCLK_PSBCDIV SYSCLK_PSBCDIV_1_1 |
Referenced by sysclk_get_per2_hz(), sysclk_get_per_hz(), and sysclk_init().
#define CONFIG_SYSCLK_SOURCE SYSCLK_SRC_RC2MHZ |
Referenced by sysclk_get_main_hz(), and sysclk_init().
#define CONFIG_USBCLK_SOURCE USBCLK_SRC_RCOSC |
0.4 to 2 MHz frequency range
2 to 9 MHz frequency range 9 to 12 MHz frequency range 12 to 16 MHz frequency range