Object message.
#include <mxt_device_1.h>
Data Fields | |
uint8_t | checksum |
Checksum. More... | |
uint8_t | message [MXT_MAX_MSG_SIZE] |
Message. More... | |
uint8_t | reportid |
Report ID. More... | |
uint8_t mxt_conf_messageprocessor_t5::checksum |
Checksum.
uint8_t mxt_conf_messageprocessor_t5::message[MXT_MAX_MSG_SIZE] |
Message.
Referenced by mxt_read_touch_event().
uint8_t mxt_conf_messageprocessor_t5::reportid |
Report ID.
Referenced by mxt_get_object_type(), and mxt_read_touch_event().