Microchip® Advanced Software Framework

mxt_info_object Struct Reference

Identification header.

#include <mxt_device_1.h>

Data Fields

uint8_t build
 Build. More...
 
uint8_t family_ID
 Family ID. More...
 
uint8_t matrix_x_size
 Matrix x size. More...
 
uint8_t matrix_y_size
 Matrix y size. More...
 
uint8_t obj_count
 Object count. More...
 
uint8_t variant_ID
 Variant ID. More...
 
uint8_t version
 Version. More...
 

uint8_t mxt_info_object::build

Build.

uint8_t mxt_info_object::family_ID

Family ID.

Referenced by mxt_probe_device().

uint8_t mxt_info_object::matrix_x_size

Matrix x size.

uint8_t mxt_info_object::matrix_y_size

Matrix y size.

uint8_t mxt_info_object::variant_ID

Variant ID.

Referenced by mxt_probe_device().

uint8_t mxt_info_object::version

Version.