Microchip® Advanced Software Framework

debug.h File Reference
#include "lwip/arch.h"
#include "lwip/opt.h"

Macros

#define LWIP_ASSERT(message, assertion)
 
#define LWIP_DBG_FRESH   0x10U
 flag for LWIP_DEBUGF indicating newly added code, not thoroughly tested yet More...
 
#define LWIP_DBG_HALT   0x08U
 flag for LWIP_DEBUGF to halt after printing this debug message More...
 
#define LWIP_DBG_LEVEL_ALL   0x00
 lower two bits indicate debug level More...
 
#define LWIP_DBG_LEVEL_OFF   LWIP_DBG_LEVEL_ALL /* compatibility define only */
 
#define LWIP_DBG_LEVEL_SERIOUS   0x02 /* memory allocation failures, ... */
 
#define LWIP_DBG_LEVEL_SEVERE   0x03
 
#define LWIP_DBG_LEVEL_WARNING   0x01 /* bad checksums, dropped packets, ... */
 
#define LWIP_DBG_MASK_LEVEL   0x03
 
#define LWIP_DBG_OFF   0x00U
 flag for LWIP_DEBUGF to disable that debug message More...
 
#define LWIP_DBG_ON   0x80U
 flag for LWIP_DEBUGF to enable that debug message More...
 
#define LWIP_DBG_STATE   0x20U
 flag for LWIP_DEBUGF indicating a state debug message (to follow module states) More...
 
#define LWIP_DBG_TRACE   0x40U
 flag for LWIP_DEBUGF indicating a tracing message (to follow program flow) More...
 
#define LWIP_DEBUGF(debug, message)
 if "expression" isn't true, then print "message" and execute "handler" expression More...
 

#define LWIP_ASSERT (   message,
  assertion 
)
Value:
do { if(!(assertion)) \
LWIP_PLATFORM_ASSERT(message); } while(0)
#define LWIP_PLATFORM_ASSERT(x)
Definition: cc.h:107

Referenced by autoip_create_addr(), autoip_set_struct(), dhcp_cleanup(), dhcp_create_msg(), dhcp_delete_msg(), dhcp_option(), dhcp_option_byte(), dhcp_option_long(), dhcp_option_short(), dhcp_option_trailer(), dhcp_parse_reply(), dhcp_recv(), dhcp_set_struct(), dhcp_start(), dhcp_stop(), dns_check_entry(), dns_init(), dns_send(), err_tcp(), etharp_arp_input(), etharp_find_addr(), etharp_find_entry(), etharp_output(), etharp_output_to_arp_index(), etharp_query(), etharp_raw(), etharp_send_ip(), etharp_update_arp_entry(), ethernet_input(), ethip6_send(), icmp6_send_response(), icmp_input(), icmp_send_response(), if(), inet_cksum_pseudo_partial_base(), ip6_output_if_src(), ip6_reass(), ip6_reass_free_complete_datagram(), ip_frag(), ip_frag_free_pbuf_custom_ref(), ip_reass_chain_frag_into_datagram_and_validate(), ip_reass_dequeue_datagram(), ip_reass_free_complete_datagram(), ipaddr_aton(), ipfrag_free_pbuf_custom(), lwip_netconn_do_close(), lwip_netconn_do_close_internal(), lwip_netconn_do_connected(), lwip_netconn_do_delconn(), lwip_netconn_do_getaddr(), lwip_netconn_do_write(), lwip_netconn_do_writemore(), memp_free(), nd6_free_q(), netbuf_alloc(), netconn_alloc(), netconn_free(), netconn_new_with_proto_and_callback(), netconn_recv(), netconn_recv_data(), netif_add(), pbuf_alloc(), pbuf_alloced_custom(), pbuf_cat(), pbuf_coalesce(), pbuf_copy(), pbuf_dechain(), pbuf_free(), pbuf_header_impl(), pbuf_realloc(), pbuf_take(), pcb_new(), ping_raw_init(), ping_recv(), ping_send(), ping_send_now(), ping_timeout(), poll_tcp(), raw_input(), raw_sendto(), recv_tcp(), recv_udp(), sent_tcp(), tcp_abandon(), tcp_close_shutdown(), tcp_create_segment(), tcp_enqueue_flags(), tcp_err(), tcp_input(), tcp_output(), tcp_output_alloc_header(), tcp_output_segment(), tcp_pbuf_prealloc(), tcp_pcb_purge(), tcp_pcb_remove(), tcp_poll(), tcp_process(), tcp_receive(), tcp_recv(), tcp_recved(), tcp_rst_impl(), tcp_sent(), tcp_slowtmr(), tcp_update_rcv_ann_wnd(), tcp_write(), tcp_write_checks(), tcpip_apimsg(), tcpip_init(), tcpip_thread(), udp_bind(), and udp_input().

#define LWIP_DBG_FRESH   0x10U

flag for LWIP_DEBUGF indicating newly added code, not thoroughly tested yet

#define LWIP_DBG_HALT   0x08U

flag for LWIP_DEBUGF to halt after printing this debug message

#define LWIP_DBG_LEVEL_ALL   0x00

lower two bits indicate debug level

  • 0 all
  • 1 warning
  • 2 serious
  • 3 severe
#define LWIP_DBG_LEVEL_OFF   LWIP_DBG_LEVEL_ALL /* compatibility define only */
#define LWIP_DBG_LEVEL_SEVERE   0x03

Referenced by tcp_write_checks().

#define LWIP_DBG_LEVEL_WARNING   0x01 /* bad checksums, dropped packets, ... */
#define LWIP_DBG_MASK_LEVEL   0x03
#define LWIP_DBG_OFF   0x00U

flag for LWIP_DEBUGF to disable that debug message

#define LWIP_DBG_ON   0x80U

flag for LWIP_DEBUGF to enable that debug message

#define LWIP_DEBUGF (   debug,
  message 
)

if "expression" isn't true, then print "message" and execute "handler" expression

Referenced by accept_function(), arp_timer(), autoip_arp_reply(), autoip_bind(), autoip_create_addr(), autoip_handle_arp_conflict(), autoip_start(), autoip_start_probing(), autoip_timer(), autoip_tmr(), dhcp_arp_reply(), dhcp_bind(), dhcp_check(), dhcp_coarse_tmr(), dhcp_create_msg(), dhcp_decline(), dhcp_discover(), dhcp_fine_tmr(), dhcp_handle_nak(), dhcp_handle_offer(), dhcp_inform(), dhcp_parse_reply(), dhcp_rebind(), dhcp_reboot(), dhcp_recv(), dhcp_release(), dhcp_renew(), dhcp_select(), dhcp_start(), dhcp_stop(), dhcp_t1_timeout(), dhcp_t2_timeout(), dhcp_timeout(), dhcp_timer_coarse(), dhcp_timer_fine(), dns_check_entry(), dns_enqueue(), dns_gethostbyname(), dns_init(), dns_lookup(), dns_recv(), dns_send(), dns_timer(), dns_tmr(), etharp_arp_input(), etharp_find_entry(), etharp_free_entry(), etharp_output(), etharp_query(), etharp_raw(), etharp_request(), etharp_send_ip(), etharp_tmr(), etharp_update_arp_entry(), ethernet_input(), ethip6_output(), ethip6_send(), icmp6_send_response(), icmp_input(), icmp_send_response(), inet_cksum_pseudo_base(), inet_cksum_pseudo_partial_base(), ip6_input(), ip6_options_add_hbh_ra(), ip6_output(), ip6_output_if(), ip6_output_if_src(), ip6_reass_timer(), ip_frag(), ip_input(), ip_output(), ip_reass(), ip_reass_enqueue_new_datagram(), ip_reass_timer(), ip_reass_tmr(), ip_route(), mld6_timer(), nd6_queue_packet(), nd6_timer(), netconn_recv_data(), netconn_send(), netif_add(), netif_find(), netif_remove(), netif_set_default(), netif_set_gw(), netif_set_ipaddr(), netif_set_netmask(), pbuf_alloc(), pbuf_alloced_custom(), pbuf_chain(), pbuf_copy(), pbuf_dechain(), pbuf_free(), pbuf_free_ooseq(), pbuf_header_impl(), ping_recv(), ping_send(), raw_new(), raw_sendto(), tcp_abandon(), tcp_alloc(), tcp_bind(), tcp_close(), tcp_connect(), tcp_create_segment(), tcp_enqueue_flags(), tcp_fasttmr(), tcp_input(), tcp_keepalive(), tcp_kill_prio(), tcp_kill_timewait(), tcp_listen_input(), tcp_output(), tcp_output_segment(), tcp_parseopt(), tcp_pcb_purge(), tcp_process(), tcp_process_refused_data(), tcp_receive(), tcp_recved(), tcp_rexmit_fast(), tcp_rst_impl(), tcp_send_empty_ack(), tcp_slowtmr(), tcp_write(), tcp_write_checks(), tcp_zero_window_probe(), tcpip_input(), tcpip_thread(), udp_bind(), udp_connect(), and udp_input().