Configurations for the WILC1000 Serial Bridge Application.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | API_LIB_DEBUG LWIP_DBG_OFF |
#define | API_MSG_DEBUG LWIP_DBG_OFF |
#define | AUTOIP_DEBUG LWIP_DBG_OFF |
#define | DEFAULT_ACCEPTMBOX_SIZE 6 |
DEFAULT_ACCEPTMBOX_SIZE: The mailbox size for the incoming connections. More... | |
#define | DEFAULT_RAW_RECVMBOX_SIZE 6 |
DEFAULT_RAW_RECVMBOX_SIZE: The mailbox size for the incoming packets on a NETCONN_RAW. More... | |
#define | DEFAULT_TCP_RECVMBOX_SIZE 6 |
DEFAULT_TCP_RECVMBOX_SIZE: The mailbox size for the incoming packets on a NETCONN_TCP. More... | |
#define | DEFAULT_THREAD_NAME "lwIP" |
DEFAULT_THREAD_NAME: The name assigned to any other lwIP thread. More... | |
#define | DEFAULT_THREAD_PRIO 1 |
DEFAULT_THREAD_PRIO: The priority assigned to any other lwIP thread. More... | |
#define | DEFAULT_THREAD_STACKSIZE configMINIMAL_STACK_SIZE |
DEFAULT_THREAD_STACKSIZE: The stack size used by any other lwIP thread. More... | |
#define | DEFAULT_UDP_RECVMBOX_SIZE 6 |
DEFAULT_UDP_RECVMBOX_SIZE: The mailbox size for the incoming packets on a NETCONN_UDP. More... | |
#define | DHCP_DEBUG LWIP_DBG_OFF |
#define | DNS_DEBUG LWIP_DBG_OFF |
#define | ETH_PAD_SIZE 2 |
ETH_PAD_SIZE: number of bytes added before the ethernet header to ensure alignment of payload after that header. More... | |
#define | ETHARP_DEBUG LWIP_DBG_OFF |
#define | ICMP_DEBUG LWIP_DBG_OFF |
#define | ICMP_STATS 1 |
#define | IGMP_DEBUG LWIP_DBG_OFF |
#define | INET_DEBUG LWIP_DBG_OFF |
#define | IP_DEBUG LWIP_DBG_OFF |
#define | IP_REASS_DEBUG LWIP_DBG_OFF |
#define | IP_STATS 1 |
#define | LINK_STATS 1 |
#define | LWIP_AUTOIP 1 |
LWIP_AUTOIP==1: Enable AUTOIP module. More... | |
#define | LWIP_DBG_MIN_LEVEL LWIP_DBG_LEVEL_ALL |
#define | LWIP_DBG_TYPES_ON LWIP_DBG_ON |
#define | LWIP_DHCP 1 |
LWIP_DHCP==1: Enable DHCP module. More... | |
#define | LWIP_DNS 1 |
LWIP_DNS==1: Turn on DNS module. More... | |
#define | LWIP_IGMP 0 |
LWIP_IGMP==1: Turn on IGMP module. More... | |
#define | LWIP_IPV6 1 |
LWIP_IPV6==1: Enable IPv6. More... | |
#define | LWIP_NETCONN 1 |
LWIP_NETCONN==1: Enable Netconn API (require to use api_lib.c) More... | |
#define | LWIP_NETIF_STATUS_CALLBACK 1 |
LWIP_NETIF_STATUS_CALLBACK==1: Support a callback function whenever an interface changes its up/down status (i.e., due to DHCP IP acquisition) More... | |
#define | LWIP_RAND random_number |
#define | LWIP_SOCKET 0 |
LWIP_SOCKET==1: Enable Socket API (require to use sockets.c) More... | |
#define | LWIP_STATS 1 |
LWIP_STATS==1: Enable statistics collection in lwip_stats. More... | |
#define | LWIP_STATS_DISPLAY 0 |
LWIP_STATS_DISPLAY==1: Compile in the statistics output functions. More... | |
#define | LWIP_STATS_LARGE 1 |
LWIP_STATS_LARGE==1: Use 32 bits counter instead of 16. More... | |
#define | LWIP_TCP 1 |
LWIP_TCP==1: Turn on TCP. More... | |
#define | LWIP_UDP 1 |
LWIP_UDP==1: Turn on UDP. More... | |
#define | MEM_ALIGNMENT 4 |
MEM_ALIGNMENT: should be set to the alignment of the CPU 4 byte alignment -> #define MEM_ALIGNMENT 4 2 byte alignment -> #define MEM_ALIGNMENT 2. More... | |
#define | MEM_DEBUG LWIP_DBG_OFF |
#define | mem_free vPortFree |
#define | MEM_LIBC_MALLOC 1 |
MEM_LIBC_MALLOC==1: Use malloc/free/realloc provided by your C-library instead of the lwip internal allocator. More... | |
#define | mem_malloc pvPortMalloc |
#define | MEM_STATS 1 |
#define | MEMP_DEBUG LWIP_DBG_OFF |
#define | MEMP_NUM_NETBUF 8 |
MEMP_NUM_NETBUF: the number of struct netbufs. More... | |
#define | MEMP_NUM_NETCONN 16 |
MEMP_NUM_NETCONN: the number of struct netconns. More... | |
#define | MEMP_NUM_RAW_PCB 1 |
MEMP_NUM_RAW_PCB: Number of raw connection PCBs (requires the LWIP_RAW option) More... | |
#define | MEMP_NUM_SYS_TIMEOUT 12 |
MEMP_NUM_SYS_TIMEOUT: the number of simultaneously active timeouts. More... | |
#define | MEMP_NUM_TCP_PCB 8 |
MEMP_NUM_TCP_PCB: the number of simultaneously active TCP connections. More... | |
#define | MEMP_NUM_TCP_PCB_LISTEN 1 |
MEMP_NUM_TCP_PCB_LISTEN: the number of listening TCP connections. More... | |
#define | MEMP_NUM_TCP_SEG 32 |
MEMP_NUM_TCP_SEG: the number of simultaneously queued TCP segments. More... | |
#define | MEMP_NUM_UDP_PCB 8 |
MEMP_NUM_UDP_PCB: the number of UDP protocol control blocks. More... | |
#define | MEMP_STATS 1 |
#define | NETIF_DEBUG LWIP_DBG_OFF |
#define | PBUF_DEBUG LWIP_DBG_OFF |
#define | PBUF_POOL_BUFSIZE 1600 |
PBUF_POOL_BUFSIZE: the size of each pbuf in the pbuf pool. More... | |
#define | PBUF_POOL_SIZE MEMP_NUM_TCP_SEG |
PBUF_POOL_SIZE: the number of buffers in the pbuf pool. More... | |
#define | PBUF_STATS 1 |
#define | PPP_DEBUG LWIP_DBG_OFF |
#define | PPP_THREAD_NAME "pppInputThread" |
PPP_THREAD_NAME: The name assigned to the pppMain thread. More... | |
#define | PPP_THREAD_PRIO 1 |
PPP_THREAD_PRIO: The priority assigned to the pppMain thread. More... | |
#define | PPP_THREAD_STACKSIZE configMINIMAL_STACK_SIZE |
PPP_THREAD_STACKSIZE: The stack size used by the pppMain thread. More... | |
#define | RAW_DEBUG LWIP_DBG_OFF |
#define | SLIP_DEBUG LWIP_DBG_OFF |
#define | SLIPIF_THREAD_NAME "slipif" |
SLIPIF_THREAD_NAME: The name assigned to the slipif_loop thread. More... | |
#define | SLIPIF_THREAD_PRIO 1 |
SLIPIF_THREAD_PRIO: The priority assigned to the slipif_loop thread. More... | |
#define | SLIPIF_THREAD_STACKSIZE configMINIMAL_STACK_SIZE |
SLIP_THREAD_STACKSIZE: The stack size used by the slipif_loop thread. More... | |
#define | SNMP_MIB_DEBUG LWIP_DBG_OFF |
#define | SNMP_MSG_DEBUG LWIP_DBG_OFF |
#define | SOCKETS_DEBUG LWIP_DBG_OFF |
#define | SYS_DEBUG LWIP_DBG_OFF |
#define | SYS_LIGHTWEIGHT_PROT 1 |
SYS_LIGHTWEIGHT_PROT==1: if you want inter-task protection for certain critical regions during buffer allocation, deallocation and memory allocation and deallocation. More... | |
#define | SYS_STATS 1 |
#define | TCP_CWND_DEBUG LWIP_DBG_OFF |
#define | TCP_DEBUG LWIP_DBG_OFF |
#define | TCP_FR_DEBUG LWIP_DBG_OFF |
#define | TCP_INPUT_DEBUG LWIP_DBG_OFF |
#define | TCP_MSS 1400 |
TCP_MSS: TCP Maximum segment size. More... | |
#define | TCP_OUTPUT_DEBUG LWIP_DBG_OFF |
#define | TCP_QLEN_DEBUG LWIP_DBG_OFF |
#define | TCP_RST_DEBUG LWIP_DBG_OFF |
#define | TCP_RTO_DEBUG LWIP_DBG_OFF |
#define | TCP_SND_BUF TCP_WND |
TCP_SND_BUF: TCP sender buffer space (bytes). More... | |
#define | TCP_SND_QUEUELEN (4 * TCP_SND_BUF / TCP_MSS) |
TCP_SND_QUEUELEN: TCP sender buffer space (pbufs). More... | |
#define | TCP_STATS 1 |
#define | TCP_WND (8 * TCP_MSS) |
TCP_WND: The size of a TCP window. More... | |
#define | TCP_WND_DEBUG LWIP_DBG_OFF |
#define | TCPIP_DEBUG LWIP_DBG_OFF |
#define | TCPIP_MBOX_SIZE 64 |
TCPIP_MBOX_SIZE: The mailbox size for the tcpip thread messages The queue size value itself is platform-dependent, but is passed to sys_mbox_new() when tcpip_init is called. More... | |
#define | TCPIP_THREAD_NAME "TCP/IP" |
TCPIP_THREAD_NAME: The name assigned to the main tcpip thread. More... | |
#define | TCPIP_THREAD_PRIO (configMAX_PRIORITIES - 2) |
TCPIP_THREAD_PRIO: The priority assigned to the main tcpip thread. More... | |
#define | TCPIP_THREAD_STACKSIZE (8192 / sizeof(portSTACK_TYPE)) |
TCPIP_THREAD_STACKSIZE: The stack size used by the main tcpip thread. More... | |
#define | TIMERS_DEBUG LWIP_DBG_OFF |
#define | UDP_DEBUG LWIP_DBG_OFF |
#define | UDP_STATS 1 |
Functions | |
int | random_number (void) |
#define API_LIB_DEBUG LWIP_DBG_OFF |
Referenced by netconn_recv_data(), and netconn_send().
#define API_MSG_DEBUG LWIP_DBG_OFF |
Referenced by accept_function().
#define AUTOIP_DEBUG LWIP_DBG_OFF |
#define DEFAULT_ACCEPTMBOX_SIZE 6 |
DEFAULT_ACCEPTMBOX_SIZE: The mailbox size for the incoming connections.
The queue size value itself is platform-dependent, but is passed to sys_mbox_new() when the acceptmbox is created.
Referenced by lwip_netconn_do_listen().
#define DEFAULT_RAW_RECVMBOX_SIZE 6 |
DEFAULT_RAW_RECVMBOX_SIZE: The mailbox size for the incoming packets on a NETCONN_RAW.
The queue size value itself is platform-dependent, but is passed to sys_mbox_new() when the recvmbox is created.
Referenced by netconn_alloc().
#define DEFAULT_TCP_RECVMBOX_SIZE 6 |
DEFAULT_TCP_RECVMBOX_SIZE: The mailbox size for the incoming packets on a NETCONN_TCP.
The queue size value itself is platform-dependent, but is passed to sys_mbox_new() when the recvmbox is created.
Referenced by netconn_alloc().
#define DEFAULT_THREAD_NAME "lwIP" |
DEFAULT_THREAD_NAME: The name assigned to any other lwIP thread.
#define DEFAULT_THREAD_PRIO 1 |
DEFAULT_THREAD_PRIO: The priority assigned to any other lwIP thread.
The priority value itself is platform-dependent, but is passed to sys_thread_new() when the thread is created.
#define DEFAULT_THREAD_STACKSIZE configMINIMAL_STACK_SIZE |
DEFAULT_THREAD_STACKSIZE: The stack size used by any other lwIP thread.
The stack size value itself is platform-dependent, but is passed to sys_thread_new() when the thread is created.
#define DEFAULT_UDP_RECVMBOX_SIZE 6 |
DEFAULT_UDP_RECVMBOX_SIZE: The mailbox size for the incoming packets on a NETCONN_UDP.
The queue size value itself is platform-dependent, but is passed to sys_mbox_new() when the recvmbox is created.
Referenced by netconn_alloc().
#define DHCP_DEBUG LWIP_DBG_OFF |
Referenced by dhcp_arp_reply(), dhcp_bind(), dhcp_check(), dhcp_coarse_tmr(), dhcp_create_msg(), dhcp_decline(), dhcp_discover(), dhcp_fine_tmr(), dhcp_handle_nak(), dhcp_handle_offer(), dhcp_inform(), dhcp_parse_reply(), dhcp_rebind(), dhcp_reboot(), dhcp_recv(), dhcp_release(), dhcp_renew(), dhcp_select(), dhcp_start(), dhcp_stop(), dhcp_t1_timeout(), dhcp_t2_timeout(), and dhcp_timeout().
#define DNS_DEBUG LWIP_DBG_OFF |
Referenced by dns_check_entry(), dns_enqueue(), dns_gethostbyname(), dns_init(), dns_lookup(), dns_recv(), dns_send(), and dns_tmr().
#define ETH_PAD_SIZE 2 |
ETH_PAD_SIZE: number of bytes added before the ethernet header to ensure alignment of payload after that header.
Since the header is 14 bytes long, without this padding e.g. addresses in the IP header will not be aligned on a 32-bit boundary, so setting this to 2 can speed up 32-bit-platforms.
Referenced by wilc_netif_rx_callback(), and wilc_netif_tx().
#define ETHARP_DEBUG LWIP_DBG_OFF |
#define ICMP_DEBUG LWIP_DBG_OFF |
Referenced by icmp6_send_response(), icmp_input(), and icmp_send_response().
#define ICMP_STATS 1 |
#define IGMP_DEBUG LWIP_DBG_OFF |
#define INET_DEBUG LWIP_DBG_OFF |
Referenced by inet_cksum_pseudo_base(), and inet_cksum_pseudo_partial_base().
#define IP_DEBUG LWIP_DBG_OFF |
Referenced by ip_input(), ip_output(), and ip_route().
#define IP_REASS_DEBUG LWIP_DBG_OFF |
Referenced by ip_frag(), ip_reass(), ip_reass_enqueue_new_datagram(), and ip_reass_tmr().
#define IP_STATS 1 |
#define LINK_STATS 1 |
#define LWIP_AUTOIP 1 |
LWIP_AUTOIP==1: Enable AUTOIP module.
Referenced by netif_set_ipaddr().
#define LWIP_DBG_MIN_LEVEL LWIP_DBG_LEVEL_ALL |
#define LWIP_DBG_TYPES_ON LWIP_DBG_ON |
#define LWIP_DHCP 1 |
LWIP_DHCP==1: Enable DHCP module.
#define LWIP_DNS 1 |
LWIP_DNS==1: Turn on DNS module.
UDP must be available for DNS transport.
#define LWIP_IGMP 0 |
LWIP_IGMP==1: Turn on IGMP module.
Referenced by udp_input().
#define LWIP_IPV6 1 |
LWIP_IPV6==1: Enable IPv6.
Referenced by ip_route(), netbuf_new(), netconn_recv(), raw_input(), and udp_input().
#define LWIP_NETCONN 1 |
LWIP_NETCONN==1: Enable Netconn API (require to use api_lib.c)
#define LWIP_NETIF_STATUS_CALLBACK 1 |
LWIP_NETIF_STATUS_CALLBACK==1: Support a callback function whenever an interface changes its up/down status (i.e., due to DHCP IP acquisition)
#define LWIP_RAND random_number |
Referenced by dhcp_create_msg(), mld6_delayed_report(), tcp_init(), and udp_init().
#define LWIP_SOCKET 0 |
LWIP_SOCKET==1: Enable Socket API (require to use sockets.c)
#define LWIP_STATS 1 |
LWIP_STATS==1: Enable statistics collection in lwip_stats.
#define LWIP_STATS_DISPLAY 0 |
LWIP_STATS_DISPLAY==1: Compile in the statistics output functions.
#define LWIP_STATS_LARGE 1 |
LWIP_STATS_LARGE==1: Use 32 bits counter instead of 16.
#define LWIP_TCP 1 |
LWIP_TCP==1: Turn on TCP.
#define LWIP_UDP 1 |
LWIP_UDP==1: Turn on UDP.
#define MEM_ALIGNMENT 4 |
MEM_ALIGNMENT: should be set to the alignment of the CPU 4 byte alignment -> #define MEM_ALIGNMENT 4 2 byte alignment -> #define MEM_ALIGNMENT 2.
Referenced by if(), memp_free(), and pbuf_alloc().
#define MEM_DEBUG LWIP_DBG_OFF |
#define mem_free vPortFree |
Referenced by dhcp_cleanup(), mem_free_callback(), and pbuf_free().
#define MEM_LIBC_MALLOC 1 |
MEM_LIBC_MALLOC==1: Use malloc/free/realloc provided by your C-library instead of the lwip internal allocator.
Can save code size if you already use it.
#define mem_malloc pvPortMalloc |
Referenced by autoip_start(), dhcp_start(), and pbuf_alloc().
#define MEM_STATS 1 |
#define MEMP_DEBUG LWIP_DBG_OFF |
#define MEMP_NUM_NETBUF 8 |
MEMP_NUM_NETBUF: the number of struct netbufs.
(only needed if you use the sequential API, like api_lib.c)
#define MEMP_NUM_NETCONN 16 |
MEMP_NUM_NETCONN: the number of struct netconns.
(only needed if you use the sequential API, like api_lib.c)
#define MEMP_NUM_RAW_PCB 1 |
MEMP_NUM_RAW_PCB: Number of raw connection PCBs (requires the LWIP_RAW option)
#define MEMP_NUM_SYS_TIMEOUT 12 |
MEMP_NUM_SYS_TIMEOUT: the number of simultaneously active timeouts.
#define MEMP_NUM_TCP_PCB 8 |
MEMP_NUM_TCP_PCB: the number of simultaneously active TCP connections.
(requires the LWIP_TCP option)
#define MEMP_NUM_TCP_PCB_LISTEN 1 |
MEMP_NUM_TCP_PCB_LISTEN: the number of listening TCP connections.
(requires the LWIP_TCP option)
#define MEMP_NUM_TCP_SEG 32 |
MEMP_NUM_TCP_SEG: the number of simultaneously queued TCP segments.
(requires the LWIP_TCP option)
#define MEMP_NUM_UDP_PCB 8 |
MEMP_NUM_UDP_PCB: the number of UDP protocol control blocks.
One per active UDP "connection". (requires the LWIP_UDP option)
#define MEMP_STATS 1 |
#define NETIF_DEBUG LWIP_DBG_OFF |
Referenced by netif_add(), netif_find(), netif_remove(), netif_set_default(), netif_set_gw(), netif_set_ipaddr(), and netif_set_netmask().
#define PBUF_DEBUG LWIP_DBG_OFF |
Referenced by pbuf_alloc(), pbuf_alloced_custom(), pbuf_chain(), pbuf_copy(), pbuf_dechain(), pbuf_free(), pbuf_free_ooseq(), and pbuf_header_impl().
#define PBUF_POOL_BUFSIZE 1600 |
PBUF_POOL_BUFSIZE: the size of each pbuf in the pbuf pool.
#define PBUF_POOL_SIZE MEMP_NUM_TCP_SEG |
PBUF_POOL_SIZE: the number of buffers in the pbuf pool.
#define PBUF_STATS 1 |
#define PPP_DEBUG LWIP_DBG_OFF |
#define PPP_THREAD_NAME "pppInputThread" |
PPP_THREAD_NAME: The name assigned to the pppMain thread.
#define PPP_THREAD_PRIO 1 |
PPP_THREAD_PRIO: The priority assigned to the pppMain thread.
The priority value itself is platform-dependent, but is passed to sys_thread_new() when the thread is created.
#define PPP_THREAD_STACKSIZE configMINIMAL_STACK_SIZE |
PPP_THREAD_STACKSIZE: The stack size used by the pppMain thread.
The stack size value itself is platform-dependent, but is passed to sys_thread_new() when the thread is created.
#define RAW_DEBUG LWIP_DBG_OFF |
Referenced by raw_new(), and raw_sendto().
#define SLIP_DEBUG LWIP_DBG_OFF |
#define SLIPIF_THREAD_NAME "slipif" |
SLIPIF_THREAD_NAME: The name assigned to the slipif_loop thread.
#define SLIPIF_THREAD_PRIO 1 |
SLIPIF_THREAD_PRIO: The priority assigned to the slipif_loop thread.
The priority value itself is platform-dependent, but is passed to sys_thread_new() when the thread is created.
#define SLIPIF_THREAD_STACKSIZE configMINIMAL_STACK_SIZE |
SLIP_THREAD_STACKSIZE: The stack size used by the slipif_loop thread.
The stack size value itself is platform-dependent, but is passed to sys_thread_new() when the thread is created.
#define SNMP_MIB_DEBUG LWIP_DBG_OFF |
#define SNMP_MSG_DEBUG LWIP_DBG_OFF |
#define SOCKETS_DEBUG LWIP_DBG_OFF |
#define SYS_DEBUG LWIP_DBG_OFF |
#define SYS_LIGHTWEIGHT_PROT 1 |
SYS_LIGHTWEIGHT_PROT==1: if you want inter-task protection for certain critical regions during buffer allocation, deallocation and memory allocation and deallocation.
#define SYS_STATS 1 |
#define TCP_CWND_DEBUG LWIP_DBG_OFF |
Referenced by tcp_output(), tcp_process(), tcp_receive(), and tcp_slowtmr().
#define TCP_DEBUG LWIP_DBG_OFF |
#define TCP_FR_DEBUG LWIP_DBG_OFF |
Referenced by tcp_rexmit_fast().
#define TCP_INPUT_DEBUG LWIP_DBG_OFF |
Referenced by tcp_input(), tcp_parseopt(), tcp_process(), tcp_process_refused_data(), and tcp_receive().
#define TCP_MSS 1400 |
TCP_MSS: TCP Maximum segment size.
Referenced by tcp_alloc(), tcp_connect(), tcp_output_segment(), and tcp_parseopt().
#define TCP_OUTPUT_DEBUG LWIP_DBG_OFF |
Referenced by tcp_create_segment(), tcp_enqueue_flags(), tcp_output(), tcp_output_segment(), tcp_send_empty_ack(), tcp_write(), and tcp_write_checks().
#define TCP_QLEN_DEBUG LWIP_DBG_OFF |
Referenced by tcp_enqueue_flags(), tcp_process(), tcp_receive(), tcp_write(), and tcp_write_checks().
#define TCP_RST_DEBUG LWIP_DBG_OFF |
Referenced by tcp_abandon(), tcp_input(), tcp_listen_input(), and tcp_rst_impl().
#define TCP_RTO_DEBUG LWIP_DBG_OFF |
Referenced by tcp_output_segment(), tcp_receive(), and tcp_slowtmr().
#define TCP_SND_BUF TCP_WND |
TCP_SND_BUF: TCP sender buffer space (bytes).
To achieve good performance, this should be at least 2 * TCP_MSS.
Referenced by tcp_alloc().
#define TCP_SND_QUEUELEN (4 * TCP_SND_BUF / TCP_MSS) |
TCP_SND_QUEUELEN: TCP sender buffer space (pbufs).
This must be at least as much as (2 * TCP_SND_BUF/TCP_MSS) for things to work.
Referenced by tcp_enqueue_flags(), tcp_write(), and tcp_write_checks().
#define TCP_STATS 1 |
#define TCP_WND (8 * TCP_MSS) |
TCP_WND: The size of a TCP window.
This must be at least (2 * TCP_MSS) for things to work well
Referenced by tcp_alloc(), tcp_close_shutdown(), tcp_connect(), tcp_input(), tcp_process_refused_data(), tcp_recved(), tcp_rst_impl(), and tcp_update_rcv_ann_wnd().
#define TCP_WND_DEBUG LWIP_DBG_OFF |
Referenced by tcp_receive().
#define TCPIP_DEBUG LWIP_DBG_OFF |
Referenced by tcpip_input(), and tcpip_thread().
#define TCPIP_MBOX_SIZE 64 |
TCPIP_MBOX_SIZE: The mailbox size for the tcpip thread messages The queue size value itself is platform-dependent, but is passed to sys_mbox_new() when tcpip_init is called.
Referenced by tcpip_init().
#define TCPIP_THREAD_NAME "TCP/IP" |
TCPIP_THREAD_NAME: The name assigned to the main tcpip thread.
Referenced by tcpip_init().
#define TCPIP_THREAD_PRIO (configMAX_PRIORITIES - 2) |
TCPIP_THREAD_PRIO: The priority assigned to the main tcpip thread.
The priority value itself is platform-dependent, but is passed to sys_thread_new() when the thread is created.
Referenced by tcpip_init().
#define TCPIP_THREAD_STACKSIZE (8192 / sizeof(portSTACK_TYPE)) |
TCPIP_THREAD_STACKSIZE: The stack size used by the main tcpip thread.
The stack size value itself is platform-dependent, but is passed to sys_thread_new() when the thread is created.
Referenced by tcpip_init().
#define TIMERS_DEBUG LWIP_DBG_OFF |
Referenced by arp_timer(), autoip_timer(), dhcp_timer_coarse(), dhcp_timer_fine(), dns_timer(), ip6_reass_timer(), ip_reass_timer(), mld6_timer(), and nd6_timer().
#define UDP_DEBUG LWIP_DBG_OFF |
Referenced by udp_bind(), udp_connect(), and udp_input().
#define UDP_STATS 1 |
int random_number | ( | void | ) |