This module contains WILC common APIs declarations.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "common/include/nm_common.h"
Functions | |
uint8 | m2m_checksum (uint8 *buf, int sz) |
sint8 | m2m_memcmp (uint8 *pu8Buff1, uint8 *pu8Buff2, uint32 u32Size) |
void | m2m_memcpy (uint8 *pDst, uint8 *pSrc, uint32 sz) |
void | m2m_memset (uint8 *pBuf, uint8 val, uint32 sz) |
uint16 | m2m_strlen (uint8 *pcStr) |
uint8 | m2m_strncmp (uint8 *pcS1, uint8 *pcS2, uint16 u16Len) |
uint8 * | m2m_strstr (uint8 *pcIn, uint8 *pcStr) |
Referenced by firmware_download(), hif_init(), m2m_wifi_ap_add_black_list(), m2m_wifi_connect(), m2m_wifi_download_cert(), m2m_wifi_enable_ap(), m2m_wifi_enable_mac_mcast(), m2m_wifi_enable_monitoring_mode(), m2m_wifi_get_mac_address(), m2m_wifi_get_otp_mac_address(), m2m_wifi_request_scan_ssid(), m2m_wifi_set_cust_InfoElement(), m2m_wifi_set_device_name(), m2m_wifi_set_lsn_int(), m2m_wifi_set_mac_address(), m2m_wifi_set_p2p_pin(), m2m_wifi_set_scan_list(), m2m_wifi_wps(), and pbkdf2_sha1_f().
Referenced by m2m_wifi_request_scan(), m2m_wifi_request_scan_ssid(), and nmi_get_otp_mac_address().
Referenced by m2m_strstr(), m2m_wifi_connect(), m2m_wifi_enable_ap(), and m2m_wifi_request_scan_ssid().
Referenced by m2m_strstr().
References m2m_strlen(), and m2m_strncmp().