Synchronous function for setting the wi-fi listen interval for power save operation.
It is represented in units of AP Beacon periods. Function
Functions | |
NMI_API sint8 | m2m_wifi_set_lsn_int (tstrM2mLsnInt *pstrM2mLsnInt) |
Set the Wi-Fi listen interval for power save operation. It is represented in units of AP Beacon periods. More... | |
NMI_API sint8 m2m_wifi_set_lsn_int | ( | tstrM2mLsnInt * | pstrM2mLsnInt | ) |
Set the Wi-Fi listen interval for power save operation. It is represented in units of AP Beacon periods.
[in] | pstrM2mLsnInt | Structure holding the listen interval configurations. |
[in] | pstrM2mLsnInt | Structure holding the listen interval configurations. |
References hif_send(), m2m_memcpy(), M2M_REQ_GRP_WIFI, M2M_WIFI_REQ_LSN_INT, NM_BSP_B_L_16, NULL, and tstrM2mLsnInt::u16LsnInt.
Referenced by os_m2m_wifi_set_lsn_int_imp().