Modules | |
Configuration | |
Symbols to use for configuring the board and its initialization. | |
Features | |
Symbols that describe features and capabilities of the board. | |
Functions | |
void | board_init (void) |
This function initializes the board target resources. More... | |
TWI | |
#define | TWI0_DATA_GPIO PIO_PA3_IDX |
TWI0 pin definitions. More... | |
#define | TWI0_DATA_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | TWI0_CLK_GPIO PIO_PA4_IDX |
#define | TWI0_CLK_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
OLED Xplained Pro LED definitions */ | |
#define | IO1_LED1_PIN EXT3_PIN_7 |
#define | IO1_LED1_ACTIVE false |
#define | IO1_LED1_INACTIVE !IO1_LED1_ACTIVE |
#define | IO1_LED2_PIN EXT3_PIN_8 |
#define | IO1_LED2_ACTIVE false |
#define | IO1_LED2_INACTIVE !IO1_LED2_ACTIVE |
#define | IO1_LED3_PIN EXT3_PIN_6 |
#define | IO1_LED3_ACTIVE false |
#define | IO1_LED3_INACTIVE !IO1_LED3_ACTIVE |
Light Sensor | |
#define | LIGHT_SENSOR_GPIO PIO_PB0_IDX |
#define | LIGHT_SENSOR_FLAGS PIO_INPUT |
SD Card | |
#define | SD_MMC_0_CD_GPIO (PIO_PC12_IDX) |
#define | SD_MMC_0_CD_PIO_ID ID_PIOC |
#define | SD_MMC_0_CD_FLAGS (PIO_INPUT | PIO_PULLUP) |
#define | SD_MMC_0_CD_DETECT_VALUE 0 |
#define | SD_MMC_0_CD {PIO_PC12, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE} |
#define | SD_MMC_0_CD_MASK PIO_PC12 |
#define | SD_MMC_0_CD_PIO PIOC |
#define | SD_MMC_0_CD_ID ID_PIOC |
#define | SD_MMC_0_CD_TYPE PIO_INPUT |
#define | SD_MMC_0_CD_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_EDGE) |
NandFlash | |
#define | PIN_EBI_NANDOE (PIO_PC9_IDX) |
NandFlash pins definition: OE. More... | |
#define | PIN_EBI_NANDOE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDWE (PIO_PC10_IDX) |
NandFlash pins definition: WE. More... | |
#define | PIN_EBI_NANDWE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDCLE (PIO_PC17_IDX) |
NandFlash pins definition: CLE. More... | |
#define | PIN_EBI_NANDCLE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDALE (PIO_PC16_IDX) |
NandFlash pins definition: ALE. More... | |
#define | PIN_EBI_NANDALE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_0 (PIO_PC0_IDX) |
NandFlash pins definition: DATA. More... | |
#define | PIN_EBI_NANDIO_0_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_1 (PIO_PC1_IDX) |
#define | PIN_EBI_NANDIO_1_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_2 (PIO_PC2_IDX) |
#define | PIN_EBI_NANDIO_2_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_3 (PIO_PC3_IDX) |
#define | PIN_EBI_NANDIO_3_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_4 (PIO_PC4_IDX) |
#define | PIN_EBI_NANDIO_4_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_5 (PIO_PC5_IDX) |
#define | PIN_EBI_NANDIO_5_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_6 (PIO_PC6_IDX) |
#define | PIN_EBI_NANDIO_6_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_7 (PIO_PC7_IDX) |
#define | PIN_EBI_NANDIO_7_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_NF_CE_IDX (PIO_PC14_IDX) |
Nandflash chip enable pin definition. More... | |
#define | PIN_NF_CE_FLAGS (PIO_TYPE_PIO_OUTPUT_1 | PIO_DEFAULT) |
#define | PIN_NF_RB_IDX (PIO_PC13_IDX) |
Nandflash ready/busy pin definition. More... | |
#define | PIN_NF_RB_FLAGS (PIO_INPUT | PIO_PULLUP) |
#define | BOARD_NAND_CS 0 |
#define | BOARD_NF_COMMAND_ADDR 0x60400000 |
Address for transferring command bytes to the nandflash. More... | |
#define | BOARD_NF_ADDRESS_ADDR 0x60200000 |
Address for transferring address bytes to the nandflash. More... | |
#define | BOARD_NF_DATA_ADDR 0x60000000 |
Address for transferring data bytes to the nandflash. More... | |
#define | CONF_NF_BUSWIDTH 8 |
#define | CONF_NF_SETUP_TIMING |
#define | CONF_NF_PULSE_TIMING |
#define | CONF_NF_CYCLE_TIMING |
HSMCI pins definition | |
#define | SD_MMC_HSMCI_MEM_CNT 1 |
#define | SD_MMC_HSMCI_SLOT_0_SIZE 4 |
#define | PINS_HSMCI {0x3fUL << 26, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_PULLUP} |
#define | PIN_HSMCI_MCCDA_GPIO (PIO_PA28_IDX) |
HSMCI MCCDA pin definition. More... | |
#define | PIN_HSMCI_MCCDA_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCCK_GPIO (PIO_PA29_IDX) |
HSMCI MCCK pin definition. More... | |
#define | PIN_HSMCI_MCCK_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCDA0_GPIO (PIO_PA30_IDX) |
HSMCI MCDA0 pin definition. More... | |
#define | PIN_HSMCI_MCDA0_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCDA1_GPIO (PIO_PA31_IDX) |
HSMCI MCDA1 pin definition. More... | |
#define | PIN_HSMCI_MCDA1_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCDA2_GPIO (PIO_PA26_IDX) |
HSMCI MCDA2 pin definition. More... | |
#define | PIN_HSMCI_MCDA2_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCDA3_GPIO (PIO_PA27_IDX) |
HSMCI MCDA3 pin definition. More... | |
#define | PIN_HSMCI_MCDA3_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define AT86RFX_CPS EXT1_PIN_8 |
#define AT86RFX_CSD EXT1_PIN_5 |
#define AT86RFX_INTC_INIT | ( | ) |
#define AT86RFX_IRQ_PIN EXT1_PIN_9 |
#define AT86RFX_ISR | ( | ) | void at86rfx_isr(uint32_t arg1, uint32_t arg2) |
#define AT86RFX_RST_PIN EXT1_PIN_7 |
Referenced by board_init().
#define AT86RFX_SLP_PIN EXT1_PIN_10 |
Referenced by board_init().
#define AT86RFX_SPI SPI |
#define AT86RFX_SPI_CS 0 |
#define AT86RFX_SPI_CS_FLAGS SPI_NPCS0_FLAGS |
Referenced by board_init().
#define AT86RFX_SPI_CS_PIN SPI_NPCS0_GPIO |
Referenced by board_init().
#define AT86RFX_SPI_MISO EXT1_PIN_17 |
Referenced by board_init().
#define AT86RFX_SPI_MOSI EXT1_PIN_16 |
Referenced by board_init().
#define AT86RFX_SPI_SCK EXT1_PIN_18 |
Referenced by board_init().
#define BOARD_NAND_CS 0 |
#define BOARD_NF_ADDRESS_ADDR 0x60200000 |
Address for transferring address bytes to the nandflash.
#define BOARD_NF_COMMAND_ADDR 0x60400000 |
Address for transferring command bytes to the nandflash.
#define BOARD_NF_DATA_ADDR 0x60000000 |
Address for transferring data bytes to the nandflash.
#define CLEAR_TRX_IRQ | ( | ) | NVIC_ClearPendingIRQ(PIOA_IRQn); |
Clears the transceiver main interrupt.
#define CONF_NF_BUSWIDTH 8 |
#define CONF_NF_CYCLE_TIMING |
#define CONF_NF_PULSE_TIMING |
#define CONF_NF_SETUP_TIMING |
#define DISABLE_TRX_IRQ | ( | ) | pio_disable_pin_interrupt(AT86RFX_IRQ_PIN) |
Disables the transceiver main interrupt.
#define ENABLE_TRX_IRQ | ( | ) | pio_enable_pin_interrupt(AT86RFX_IRQ_PIN) |
Enables the transceiver main interrupt.
#define ENTER_TRX_REGION | ( | ) | pio_disable_pin_interrupt(AT86RFX_IRQ_PIN); |
#define GPIO_PUSH_BUTTON_1 (PIO_PA0_IDX) |
#define GPIO_PUSH_BUTTON_1_FLAGS (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define GPIO_PUSH_BUTTON_2 (PIO_PC29_IDX) |
#define GPIO_PUSH_BUTTON_2_FLAGS (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define GPIO_PUSH_BUTTON_3 (PIO_PC30_IDX) |
#define GPIO_PUSH_BUTTON_3_FLAGS (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define IO1_LED1_ACTIVE false |
Referenced by board_init().
#define IO1_LED1_INACTIVE !IO1_LED1_ACTIVE |
#define IO1_LED1_PIN EXT3_PIN_7 |
Referenced by board_init().
#define IO1_LED2_ACTIVE false |
Referenced by board_init().
#define IO1_LED2_INACTIVE !IO1_LED2_ACTIVE |
#define IO1_LED2_PIN EXT3_PIN_8 |
Referenced by board_init().
#define IO1_LED3_ACTIVE false |
Referenced by board_init().
#define IO1_LED3_INACTIVE !IO1_LED3_ACTIVE |
#define IO1_LED3_PIN EXT3_PIN_6 |
Referenced by board_init().
#define LEAVE_TRX_REGION | ( | ) | pio_enable_pin_interrupt(AT86RFX_IRQ_PIN) |
#define LIGHT_SENSOR_FLAGS PIO_INPUT |
#define LIGHT_SENSOR_GPIO PIO_PB0_IDX |
#define PIN_EBI_NANDALE (PIO_PC16_IDX) |
NandFlash pins definition: ALE.
Referenced by board_init().
#define PIN_EBI_NANDALE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDCLE (PIO_PC17_IDX) |
NandFlash pins definition: CLE.
Referenced by board_init().
#define PIN_EBI_NANDCLE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_0 (PIO_PC0_IDX) |
NandFlash pins definition: DATA.
Referenced by board_init().
#define PIN_EBI_NANDIO_0_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_1 (PIO_PC1_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_1_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_2 (PIO_PC2_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_2_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_3 (PIO_PC3_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_3_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_4 (PIO_PC4_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_4_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_5 (PIO_PC5_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_5_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_6 (PIO_PC6_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_6_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_7 (PIO_PC7_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_7_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDOE (PIO_PC9_IDX) |
NandFlash pins definition: OE.
Referenced by board_init().
#define PIN_EBI_NANDOE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDWE (PIO_PC10_IDX) |
NandFlash pins definition: WE.
Referenced by board_init().
#define PIN_EBI_NANDWE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_HSMCI_MCCDA_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCCDA_GPIO (PIO_PA28_IDX) |
HSMCI MCCDA pin definition.
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCCK_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCCK_GPIO (PIO_PA29_IDX) |
HSMCI MCCK pin definition.
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCDA0_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCDA0_GPIO (PIO_PA30_IDX) |
HSMCI MCDA0 pin definition.
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCDA1_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCDA1_GPIO (PIO_PA31_IDX) |
HSMCI MCDA1 pin definition.
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCDA2_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCDA2_GPIO (PIO_PA26_IDX) |
HSMCI MCDA2 pin definition.
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCDA3_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_HSMCI_MCDA3_GPIO (PIO_PA27_IDX) |
HSMCI MCDA3 pin definition.
Referenced by board_init(), and sam4s_sdio_init().
#define PIN_NF_CE_FLAGS (PIO_TYPE_PIO_OUTPUT_1 | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_NF_CE_IDX (PIO_PC14_IDX) |
Nandflash chip enable pin definition.
Referenced by board_init().
#define PIN_NF_RB_FLAGS (PIO_INPUT | PIO_PULLUP) |
Referenced by board_init().
#define PIN_NF_RB_IDX (PIO_PC13_IDX) |
Nandflash ready/busy pin definition.
Referenced by board_init().
#define PIN_PUSHBUTTON_1 {PIO_PA0, PIOA, ID_PIOA, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE} |
#define PIN_PUSHBUTTON_1_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define PIN_PUSHBUTTON_1_ID ID_PIOA |
#define PIN_PUSHBUTTON_1_MASK PIO_PA0 |
#define PIN_PUSHBUTTON_1_PIO PIOA |
#define PIN_PUSHBUTTON_1_TYPE PIO_INPUT |
#define PIN_PUSHBUTTON_2 {PIO_PC29, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE} |
#define PIN_PUSHBUTTON_2_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define PIN_PUSHBUTTON_2_ID ID_PIOC |
#define PIN_PUSHBUTTON_2_MASK PIO_PC29 |
#define PIN_PUSHBUTTON_2_PIO PIOC |
#define PIN_PUSHBUTTON_2_TYPE PIO_INPUT |
#define PIN_PUSHBUTTON_3 {PIO_PC30, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE} |
#define PIN_PUSHBUTTON_3_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define PIN_PUSHBUTTON_3_ID ID_PIOC |
#define PIN_PUSHBUTTON_3_MASK PIO_PC30 |
#define PIN_PUSHBUTTON_3_PIO PIOC |
#define PIN_PUSHBUTTON_3_TYPE PIO_INPUT |
#define PINS_HSMCI {0x3fUL << 26, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_PULLUP} |
#define PUSHBUTTON_1_NAME "BUTTON 1" |
Push button #1 definition.
Attributes = pull-up + debounce + interrupt on rising edge.
#define PUSHBUTTON_2_NAME "BUTTON 2" |
Push button #2 definition.
Attributes = pull-up + debounce + interrupt on rising edge.
#define PUSHBUTTON_3_NAME "BUTTON 3" |
Push button #3 definition.
Attributes = pull-up + debounce + interrupt on rising edge.
#define SD_MMC_0_CD {PIO_PC12, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE} |
#define SD_MMC_0_CD_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_EDGE) |
#define SD_MMC_0_CD_DETECT_VALUE 0 |
Referenced by sd_mmc_select_slot().
#define SD_MMC_0_CD_FLAGS (PIO_INPUT | PIO_PULLUP) |
Referenced by board_init(), and sam4s_sdio_init().
#define SD_MMC_0_CD_GPIO (PIO_PC12_IDX) |
Referenced by board_init(), and sam4s_sdio_init().
#define SD_MMC_0_CD_ID ID_PIOC |
#define SD_MMC_0_CD_MASK PIO_PC12 |
#define SD_MMC_0_CD_PIO PIOC |
#define SD_MMC_0_CD_PIO_ID ID_PIOC |
#define SD_MMC_0_CD_TYPE PIO_INPUT |
#define SD_MMC_HSMCI_MEM_CNT 1 |
Number of slot connected on HSMCI interface
#define SD_MMC_HSMCI_SLOT_0_SIZE 4 |
Referenced by hsmci_get_bus_width().
#define TWI0_CLK_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define TWI0_CLK_GPIO PIO_PA4_IDX |
Referenced by board_init().
#define TWI0_DATA_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define TWI0_DATA_GPIO PIO_PA3_IDX |
TWI0 pin definitions.
Referenced by board_init().
void at86rfx_isr | ( | uint32_t | , |
uint32_t | |||
) |
This function initializes the board target resources.
This function should be called to ensure proper initialization of the target board hardware connected to the part.
For NPCS 1, 2, and 3, different PINs can be used to access the same NPCS line. Depending on the application requirements, the default PIN may not be available. Hence a different PIN should be selected using the CONF_BOARD_SPI_NPCS_GPIO and CONF_BOARD_SPI_NPCS_FLAGS macros.
References AT86RFX_RST_PIN, AT86RFX_SLP_PIN, AT86RFX_SPI_CS_FLAGS, AT86RFX_SPI_CS_PIN, AT86RFX_SPI_MISO, AT86RFX_SPI_MOSI, AT86RFX_SPI_SCK, BUTTON_0_ACTIVE, BUTTON_0_PIN, gpio_configure_group, gpio_configure_pin, IO1_LED1_ACTIVE, IO1_LED1_PIN, IO1_LED2_ACTIVE, IO1_LED2_PIN, IO1_LED3_ACTIVE, IO1_LED3_PIN, IOPORT_DIR_INPUT, IOPORT_DIR_OUTPUT, ioport_init(), IOPORT_MODE_PULLDOWN, IOPORT_MODE_PULLUP, IOPORT_PIN_LEVEL_HIGH, ioport_set_pin_dir(), ioport_set_pin_level(), ioport_set_pin_mode(), LED_0_ACTIVE, LED_0_PIN, PIN_EBI_NANDALE, PIN_EBI_NANDALE_FLAGS, PIN_EBI_NANDCLE, PIN_EBI_NANDCLE_FLAGS, PIN_EBI_NANDIO_0, PIN_EBI_NANDIO_0_FLAGS, PIN_EBI_NANDIO_1, PIN_EBI_NANDIO_1_FLAGS, PIN_EBI_NANDIO_2, PIN_EBI_NANDIO_2_FLAGS, PIN_EBI_NANDIO_3, PIN_EBI_NANDIO_3_FLAGS, PIN_EBI_NANDIO_4, PIN_EBI_NANDIO_4_FLAGS, PIN_EBI_NANDIO_5, PIN_EBI_NANDIO_5_FLAGS, PIN_EBI_NANDIO_6, PIN_EBI_NANDIO_6_FLAGS, PIN_EBI_NANDIO_7, PIN_EBI_NANDIO_7_FLAGS, PIN_EBI_NANDOE, PIN_EBI_NANDOE_FLAGS, PIN_EBI_NANDWE, PIN_EBI_NANDWE_FLAGS, PIN_HSMCI_MCCDA_FLAGS, PIN_HSMCI_MCCDA_GPIO, PIN_HSMCI_MCCK_FLAGS, PIN_HSMCI_MCCK_GPIO, PIN_HSMCI_MCDA0_FLAGS, PIN_HSMCI_MCDA0_GPIO, PIN_HSMCI_MCDA1_FLAGS, PIN_HSMCI_MCDA1_GPIO, PIN_HSMCI_MCDA2_FLAGS, PIN_HSMCI_MCDA2_GPIO, PIN_HSMCI_MCDA3_FLAGS, PIN_HSMCI_MCDA3_GPIO, PIN_NF_CE_FLAGS, PIN_NF_CE_IDX, PIN_NF_RB_FLAGS, PIN_NF_RB_IDX, PINS_UART1, PINS_UART1_FLAGS, PINS_UART1_PIO, SD_MMC_0_CD_FLAGS, SD_MMC_0_CD_GPIO, SPI_MISO_FLAGS, SPI_MISO_GPIO, SPI_MOSI_FLAGS, SPI_MOSI_GPIO, SPI_NPCS0_FLAGS, SPI_NPCS0_GPIO, SPI_NPCS1_PA9_FLAGS, SPI_NPCS1_PA9_GPIO, SPI_NPCS2_PA10_FLAGS, SPI_NPCS2_PA10_GPIO, SPI_NPCS3_PA22_FLAGS, SPI_NPCS3_PA22_GPIO, SPI_SPCK_FLAGS, SPI_SPCK_GPIO, TWI0_CLK_FLAGS, TWI0_CLK_GPIO, TWI0_DATA_FLAGS, TWI0_DATA_GPIO, UG_2832HSWEG04_DATA_CMD_FLAGS, UG_2832HSWEG04_DATA_CMD_GPIO, UG_2832HSWEG04_RESET_FLAGS, UG_2832HSWEG04_RESET_GPIO, and wdt_disable().
Referenced by main().