Macros | |
#define | errCOULD_NOT_ALLOCATE_REQUIRED_MEMORY ( -1 ) |
#define | errNO_TASK_TO_RUN ( -2 ) |
#define | errQUEUE_BLOCKED ( -4 ) |
#define | errQUEUE_EMPTY ( 0 ) |
#define | errQUEUE_FULL ( 0 ) |
#define | errQUEUE_YIELD ( -5 ) |
#define | pdFAIL ( 0 ) |
#define | pdFALSE ( 0 ) |
#define | pdPASS ( 1 ) |
#define | pdTRUE ( 1 ) |
Typedefs | |
typedef void(* | pdTASK_CODE )(void *) |
#define errCOULD_NOT_ALLOCATE_REQUIRED_MEMORY ( -1 ) |
Referenced by prvInitialiseTaskLists().
#define errNO_TASK_TO_RUN ( -2 ) |
#define errQUEUE_BLOCKED ( -4 ) |
#define errQUEUE_EMPTY ( 0 ) |
Referenced by xQueueGenericReceive().
#define errQUEUE_FULL ( 0 ) |
Referenced by sys_mbox_trypost(), xQueueGenericSend(), and xQueueGenericSendFromISR().
#define errQUEUE_YIELD ( -5 ) |
#define pdFAIL ( 0 ) |
#define pdFALSE ( 0 ) |
Referenced by FreeRTOS_CLIProcessCommand(), os_hif_task(), os_hook_isr(), prvCheckTasksWaitingTermination(), prvGetNextExpireTime(), prvGetNumberOfParameters(), prvHelpCommand(), prvInitialiseTaskLists(), prvInsertTimerInActiveList(), prvProcessReceivedCommands(), prvProcessTimerOrBlockTask(), prvSampleTimeNow(), prvSwitchTimerLists(), prvUnlockQueue(), sys_arch_mbox_fetch(), sys_arch_mbox_tryfetch(), sys_arch_sem_wait(), vTaskDelay(), vTaskDelayUntil(), vTaskDelete(), vTaskEndScheduler(), vTaskIncrementTick(), vTaskList(), vTaskPriorityInherit(), vTaskPrioritySet(), vTaskStartScheduler(), vTaskSuspend(), vTaskSwitchContext(), xQueueGenericReceive(), xQueueGenericReset(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xQueueTakeMutexRecursive(), xTaskCheckForTimeOut(), xTaskGetSchedulerState(), xTaskIsTaskSuspended(), xTaskRemoveFromEventList(), xTaskResumeAll(), and xTaskResumeFromISR().
#define pdPASS ( 1 ) |
#define pdTRUE ( 1 ) |
Referenced by FreeRTOS_CLIProcessCommand(), os_hook_isr(), prvGetNumberOfParameters(), prvHelpCommand(), prvInitialiseTaskLists(), prvInsertTimerInActiveList(), prvProcessExpiredTimer(), prvProcessReceivedCommands(), prvSampleTimeNow(), prvSwitchTimerLists(), sys_mbox_post(), vTaskDelayUntil(), vTaskMissedYield(), vTaskPrioritySet(), vTaskResume(), vTaskStartScheduler(), vTaskSwitchContext(), xQueueGenericCreate(), xQueueGenericReceive(), xQueueGenericReset(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xTaskCheckForTimeOut(), xTaskIsTaskSuspended(), xTaskRemoveFromEventList(), xTaskResumeAll(), and xTaskResumeFromISR().