HTTP File Downloader Configuration.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | FAILURE -1 |
#define | MAIN_BUFFER_MAX_SIZE (1446) |
Content URI for download. More... | |
#define | MAIN_MAX_FILE_EXT_LENGTH (8) |
Maximum file extension length. More... | |
#define | MAIN_MAX_FILE_NAME_LENGTH (250) |
Maximum file name length. More... | |
#define | MAIN_ZERO_FMT(SZ) (SZ == 4) ? "%04d" : (SZ == 3) ? "%03d" : (SZ == 2) ? "%02d" : "%d" |
Output format with '0'. More... | |
#define | SUCCESS 0 |
Enumerations | |
enum | download_state { NOT_READY = 0, STORAGE_READY = 0x01, WIFI_CONNECTED = 0x02, GET_REQUESTED = 0x04, DOWNLOADING = 0x08, COMPLETED = 0x10, CANCELED = 0x20 } |
Functions | |
int | http_downloader (char *) |
http downloader function. More... | |
void | setFirmwareDownload (int) |
#define FAILURE -1 |
Referenced by configure_http_client(), dismantle_http_client(), and http_downloader().
#define MAIN_BUFFER_MAX_SIZE (1446) |
Content URI for download.
Maximum size for packet buffer.
Referenced by configure_http_client(), and http_client_callback().
#define MAIN_MAX_FILE_EXT_LENGTH (8) |
Maximum file extension length.
#define MAIN_MAX_FILE_NAME_LENGTH (250) |
Maximum file name length.
#define MAIN_ZERO_FMT | ( | SZ | ) | (SZ == 4) ? "%04d" : (SZ == 3) ? "%03d" : (SZ == 2) ? "%02d" : "%d" |
Output format with '0'.
#define SUCCESS 0 |
Referenced by configure_http_client(), dismantle_http_client(), http_downloader(), and store_file_packet().
enum download_state |
int http_downloader | ( | char * | ) |
http downloader function.
References COMPLETED, configure_http_client(), configure_timer(), dismantle_http_client(), FAILURE, gfileURL, init_state(), is_state_set(), pvPortMalloc(), start_download(), SUCCESS, and vPortFree().
Referenced by wilc_task_1().
void setFirmwareDownload | ( | int | ) |
References is_firmware.