Data Structures | |
struct | A_BLOCK_LINK |
union | xRTOS_HEAP |
Macros | |
#define | heapMINIMUM_BLOCK_SIZE ( ( size_t ) ( heapSTRUCT_SIZE * 2 ) ) |
#define | MPU_WRAPPERS_INCLUDED_FROM_API_FILE |
Typedefs | |
typedef struct A_BLOCK_LINK | xBlockLink |
Functions | |
static void | prvHeapInit (void) |
static void | prvInsertBlockIntoFreeList (xBlockLink *pxBlockToInsert) |
void * | pvPortMalloc (size_t xWantedSize) |
void | vApplicationMallocFailedHook (void) |
void | vPortFree (void *pv) |
void | vPortInitialiseBlocks (void) |
size_t | xPortGetFreeHeapSize (void) |
Variables | |
static const unsigned short | heapSTRUCT_SIZE = ( sizeof( xBlockLink ) + portBYTE_ALIGNMENT - ( sizeof( xBlockLink ) % portBYTE_ALIGNMENT ) ) |
static xBlockLink * | pxEnd = NULL |
static size_t | xFreeBytesRemaining = ( ( size_t ) configTOTAL_HEAP_SIZE ) & ( ( size_t ) ~portBYTE_ALIGNMENT_MASK ) |
static union xRTOS_HEAP | xHeap |
static xBlockLink | xStart |
static const size_t | xTotalHeapSize = ( ( size_t ) configTOTAL_HEAP_SIZE ) & ( ( size_t ) ~portBYTE_ALIGNMENT_MASK ) |
#define heapMINIMUM_BLOCK_SIZE ( ( size_t ) ( heapSTRUCT_SIZE * 2 ) ) |
Referenced by pvPortMalloc().
#define MPU_WRAPPERS_INCLUDED_FROM_API_FILE |
typedef struct A_BLOCK_LINK xBlockLink |
References configASSERT, heapSTRUCT_SIZE, NULL, A_BLOCK_LINK::pxNextFreeBlock, xRTOS_HEAP::ucHeap, A_BLOCK_LINK::xBlockSize, xHeap, and xTotalHeapSize.
Referenced by pvPortMalloc().
|
static |
References pxEnd, A_BLOCK_LINK::pxNextFreeBlock, and A_BLOCK_LINK::xBlockSize.
Referenced by pvPortMalloc(), and vPortFree().
void* pvPortMalloc | ( | size_t | xWantedSize | ) |
References heapMINIMUM_BLOCK_SIZE, heapSTRUCT_SIZE, NULL, prvHeapInit(), prvInsertBlockIntoFreeList(), A_BLOCK_LINK::pxNextFreeBlock, vApplicationMallocFailedHook(), vTaskSuspendAll(), A_BLOCK_LINK::xBlockSize, xStart, xTaskResumeAll(), and xTotalHeapSize.
Referenced by FreeRTOS_CLIRegisterCommand(), http_client_init(), http_downloader(), prvAllocateTCBAndStack(), u8_encode(), wilc_task_1(), xQueueCreateMutex(), xQueueGenericCreate(), and xTimerCreate().
Referenced by pvPortMalloc().
References heapSTRUCT_SIZE, NULL, prvInsertBlockIntoFreeList(), vTaskSuspendAll(), A_BLOCK_LINK::xBlockSize, and xTaskResumeAll().
Referenced by http_client_deinit(), http_client_send_request(), http_downloader(), prvAllocateTCBAndStack(), prvDeleteTCB(), prvProcessReceivedCommands(), u8_encode(), vQueueDelete(), wilc_task_1(), and xQueueGenericCreate().
size_t xPortGetFreeHeapSize | ( | void | ) |
References xFreeBytesRemaining.
|
static |
Referenced by prvHeapInit(), pvPortMalloc(), and vPortFree().
|
static |
Referenced by prvInsertBlockIntoFreeList().
|
static |
Referenced by xPortGetFreeHeapSize().
|
static |
Referenced by prvHeapInit().
|
static |
Referenced by pvPortMalloc().
|
static |
Referenced by prvHeapInit(), and pvPortMalloc().