Macros | |
#define | portNUM_CONFIGURABLE_REGIONS 1 |
Functions | |
void * | pvPortMalloc (size_t xSize) PRIVILEGED_FUNCTION |
portSTACK_TYPE * | pxPortInitialiseStack (portSTACK_TYPE *pxTopOfStack, pdTASK_CODE pxCode, void *pvParameters) |
void | vPortEndScheduler (void) PRIVILEGED_FUNCTION |
void | vPortFree (void *pv) PRIVILEGED_FUNCTION |
void | vPortInitialiseBlocks (void) PRIVILEGED_FUNCTION |
size_t | xPortGetFreeHeapSize (void) PRIVILEGED_FUNCTION |
portBASE_TYPE | xPortStartScheduler (void) PRIVILEGED_FUNCTION |
#define portNUM_CONFIGURABLE_REGIONS 1 |
void* pvPortMalloc | ( | size_t | xSize | ) |
References heapMINIMUM_BLOCK_SIZE, heapSTRUCT_SIZE, NULL, prvHeapInit(), prvInsertBlockIntoFreeList(), A_BLOCK_LINK::pxNextFreeBlock, vApplicationMallocFailedHook(), vTaskSuspendAll(), A_BLOCK_LINK::xBlockSize, xStart, xTaskResumeAll(), and xTotalHeapSize.
Referenced by FreeRTOS_CLIRegisterCommand(), http_client_init(), http_downloader(), prvAllocateTCBAndStack(), u8_encode(), wilc_task_1(), xQueueCreateMutex(), xQueueGenericCreate(), and xTimerCreate().
portSTACK_TYPE* pxPortInitialiseStack | ( | portSTACK_TYPE * | pxTopOfStack, |
pdTASK_CODE | pxCode, | ||
void * | pvParameters | ||
) |
Referenced by prvInitialiseTaskLists().
Referenced by vTaskEndScheduler().
References heapSTRUCT_SIZE, NULL, prvInsertBlockIntoFreeList(), vTaskSuspendAll(), A_BLOCK_LINK::xBlockSize, and xTaskResumeAll().
Referenced by http_client_deinit(), http_client_send_request(), http_downloader(), prvAllocateTCBAndStack(), prvDeleteTCB(), prvProcessReceivedCommands(), u8_encode(), vQueueDelete(), wilc_task_1(), and xQueueGenericCreate().
size_t xPortGetFreeHeapSize | ( | void | ) |
References xFreeBytesRemaining.
portBASE_TYPE xPortStartScheduler | ( | void | ) |
Referenced by vTaskStartScheduler().