Statistics module.
#include "lwip/opt.h"
#include "lwip/def.h"
#include "lwip/stats.h"
#include "lwip/mem.h"
#include <string.h>
#include "lwip/memp_std.h"
Macros | |
#define | LWIP_MEMPOOL(name, num, size, desc) desc, |
Functions | |
void | stats_init (void) |
Variables | |
struct stats_ | lwip_stats |
#define LWIP_MEMPOOL | ( | name, | |
num, | |||
size, | |||
desc | |||
) | desc, |
References lwip_stats, stats_::mem, stats_::memp, MEMP_MAX, and stats_mem::name.
Referenced by lwip_init().
struct stats_ lwip_stats |
Referenced by stats_init(), sys_mbox_free(), sys_mbox_new(), sys_sem_free(), and sys_sem_new().