#include "lwip/opt.h"
Macros | |
#define | LWIP_RC_DEVELOPMENT 0U |
LWIP_VERSION_RC is set to LWIP_RC_DEVELOPMENT for CVS versions. More... | |
#define | LWIP_RC_RELEASE 255U |
LWIP_VERSION_RC is set to LWIP_RC_RELEASE for official releases. More... | |
#define | LWIP_VERSION |
Provides the version of the stack. More... | |
#define | LWIP_VERSION_IS_DEVELOPMENT (LWIP_VERSION_RC == LWIP_RC_DEVELOPMENT) |
#define | LWIP_VERSION_IS_RC ((LWIP_VERSION_RC != LWIP_RC_RELEASE) && (LWIP_VERSION_RC != LWIP_RC_DEVELOPMENT)) |
#define | LWIP_VERSION_IS_RELEASE (LWIP_VERSION_RC == LWIP_RC_RELEASE) |
#define | LWIP_VERSION_MAJOR 1U |
X.x.x: Major version of the stack. More... | |
#define | LWIP_VERSION_MINOR 4U |
x.X.x: Minor version of the stack More... | |
#define | LWIP_VERSION_RC 0U |
For release candidates, this is set to 1..254 For official releases, this is set to 255 (LWIP_RC_RELEASE) For development versions (CVS), this is set to 0 (LWIP_RC_DEVELOPMENT) More... | |
#define | LWIP_VERSION_REVISION 1U |
x.x.X: Revision of the stack More... | |
Functions | |
void | lwip_init (void) |
Perform Sanity check of user-configurable values, and initialize all modules. More... | |
#define LWIP_RC_DEVELOPMENT 0U |
LWIP_VERSION_RC is set to LWIP_RC_DEVELOPMENT for CVS versions.
#define LWIP_RC_RELEASE 255U |
LWIP_VERSION_RC is set to LWIP_RC_RELEASE for official releases.
#define LWIP_VERSION |
Provides the version of the stack.
#define LWIP_VERSION_IS_DEVELOPMENT (LWIP_VERSION_RC == LWIP_RC_DEVELOPMENT) |
#define LWIP_VERSION_IS_RC ((LWIP_VERSION_RC != LWIP_RC_RELEASE) && (LWIP_VERSION_RC != LWIP_RC_DEVELOPMENT)) |
#define LWIP_VERSION_IS_RELEASE (LWIP_VERSION_RC == LWIP_RC_RELEASE) |
#define LWIP_VERSION_MAJOR 1U |
X.x.x: Major version of the stack.
#define LWIP_VERSION_MINOR 4U |
x.X.x: Minor version of the stack
#define LWIP_VERSION_RC 0U |
For release candidates, this is set to 1..254 For official releases, this is set to 255 (LWIP_RC_RELEASE) For development versions (CVS), this is set to 0 (LWIP_RC_DEVELOPMENT)
#define LWIP_VERSION_REVISION 1U |
x.x.X: Revision of the stack
Perform Sanity check of user-configurable values, and initialize all modules.
References autoip_init, dns_init(), etharp_init, ip6_init, ip_init, mem_init, memp_init(), mld6_init, nd6_init, netif_init(), pbuf_init, raw_init, stats_init(), sys_init(), sys_timeouts_init(), tcp_init(), and udp_init().
Referenced by tcpip_init().