Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 1234567]
oPower Management Controller (PMC)
oPeripheral Parallel Input/Output (PIO) Controller
oSerial Peripheral Interface (SPI)See Quickstart guide for SAM SPI driver
oUniversal Asynchronous Receiver Transceiver (UART)The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions
oUniversal Synchronous AsynchronousReceiver Transmitter (USART)
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
oReal-time Timer (RTT)The Real-time Timer is built around a 32-bit counter used to count roll-over events of the programmable 16-bit prescaler, which enables counting elapsed seconds from a 32 kHz slow clock source
oEmbedded Flash ServiceThe Embedded Flash service provides functions for internal flash operations
oEnhanced Embedded Flash Controller (EEFC)The Enhanced Embedded Flash Controller ensures the interface of the Flash block with the 32-bit internal bus
oMPU - Memory Protect Unit
oImplementation of SD/MMC/SDIO Stack
oHTTP client serviceThis module provides implementation of HTTP client 1.1 for WINC1500 board
oBSP
oDefines
oWLANWILC IoT Application Interface
oPower Manager (PM)This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service
oSAMV71/V70/E70/S70 XDMA Controller (XDMAC) DriverThis driver for Atmel® | SMART SAM XDMA Controller (XDMAC) is a AHB-protocol central direct memory access controller
oClock Management
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oUniversal Synchronous Asynchronous ReceiverTransmitter (USART)
oxCoRoutineCreateCroutine
ovCoRoutineScheduleCroutine
ocrSTARTCroutine
ocrDELAYCroutine
ocrQUEUE_SEND
ocrQUEUE_RECEIVECroutine
ocrQUEUE_SEND_FROM_ISRCroutine
ocrQUEUE_RECEIVE_FROM_ISRCroutine
oEventGroupAn event group is a collection of bits to which an application can assign a meaning
oxQueueCreateQueue
oxQueueSendQueue
oxQueueOverwriteQueue
oxQueueReceiveQueue
oxQueuePeekFromISRQueue
ouxQueueMessagesWaitingQueue
ovQueueDeleteQueue
oxQueueSendFromISRQueue
oxQueueOverwriteFromISRQueue
oxQueueReceiveFromISRQueue
ovSemaphoreCreateBinarySemphr
oxSemaphoreTakeSemphr
oxSemaphoreTakeRecursiveSemphr
oxSemaphoreGiveSemphr
oxSemaphoreGiveRecursiveSemphr
oxSemaphoreGiveFromISRSemphr
ovSemaphoreCreateMutexSemphr
oxSemaphoreCreateCountingSemphr
ovSemaphoreDeleteSemphr
oTaskHandle_tTask
otaskYIELDTask
otaskENTER_CRITICALTask
otaskEXIT_CRITICALTask
otaskDISABLE_INTERRUPTSTask
otaskENABLE_INTERRUPTSTask
oxTaskCreateTask
oxTaskCreateRestrictedTask
ovTaskDeleteTask
ovTaskDelayTask
ovTaskDelayUntilTask
ouxTaskPriorityGetTask
ovTaskPrioritySetTask
ovTaskSuspendTask
ovTaskResumeTask
ovTaskResumeFromISRTask
ovTaskStartSchedulerTask
ovTaskEndSchedulerTask
ovTaskSuspendAllTask
oxTaskResumeAllTask
oxTaskGetTickCountTask
oxTaskGetTickCountFromISRTask
ouxTaskGetNumberOfTasksTask
opcTaskGetTaskNameTask
ovTaskListTask
ovTaskGetRunTimeStatsTask
oxTaskNotifyTask
oxTaskNotifyWaitTask
oxTaskNotifyGiveTask
oulTaskNotifyTakeTask
oxTaskNotifyStateClearTask
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
oGeneral Purpose Input/OutputThis is the common API for GPIO
oSD/MMC/SDIO common stackSD/MMC/SDIO basic APIs used by SD/MMC/SDIO memory APIs (sd_mmc_stack_mem_group)
\High Speed MultiMedia Card Interface (HSMCI)This driver interfaces the HSMCI module