Synchronous function to transmit an Ethernet packet.
The implementation of this packet is left to the application developer. The Ethernet packet composition is left to the application developer.
Functions | |
NMI_API sint8 | m2m_wifi_send_ethernet_pkt (uint8 *pu8Packet, uint16 u16PacketSize, uint8 u8IfcId) |
[in] | pu8Packet | Pointer to a buffer holding the whole Ethernet frame at an offset of M2M_ETHERNET_HDR_OFFSET + M2M_ETH_PAD_SIZE bytes. This buffer has to be aligned appropriately for DMA operations according to the host's constraints (Word Aligned, cache line aligned… etc) |
[in] | u16PacketSize | The size of the whole bytes in packet. |
[in] | u8IfcId | The interface selected to send Ethernet packet (AP_INTERFACE, STATION_INTERFACE OR P2P_INTERFACE) |
References hif_send_optimized(), M2M_ERR, M2M_ETH_PAD_SIZE, M2M_ETHERNET_HDR_LEN, M2M_ETHERNET_HDR_OFFSET, M2M_HIF_HDR_OFFSET, M2M_HIF_MAX_PACKET_SIZE, M2M_REQ_DATA_PKT, M2M_REQ_GRP_WIFI, M2M_WIFI_REQ_SEND_ETHERNET_PACKET, NM_BSP_B_L_16, NULL, tstrM2MWifiTxPacketInfo::u16HeaderLength, tstrM2MWifiTxPacketInfo::u16PacketSize, and tstrM2MWifiTxPacketInfo::u8IfcId.
Referenced by iperf_tcp_task(), iperf_udp_send(), os_m2m_wifi_send_ethernet_pkt_imp(), and wilc_netif_tx_from_queue().