This module contains WILC ASIC specific internal APIs.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "../../common/include/nm_common.h"
Data Structures | |
struct | tstrM2mRev |
Functions | |
sint8 | chip_deinit (void) |
void | chip_idle (void) |
sint8 | chip_reset (void) |
sint8 | chip_reset_and_cpu_halt (void) |
sint8 | chip_sleep (void) |
sint8 | chip_wake (void) |
sint8 | cpu_start (void) |
sint8 | cpu_start_bt (void) |
sint8 | enable_interrupts (void) |
sint8 | firmware_download (void) |
sint8 | firmware_download_bt (void) |
sint8 | get_gpio_val (uint8 gpio, uint8 *val) |
sint8 | is_valid_gpio (uint8 gpio) |
uint32 | nmi_get_chipid (void) |
sint8 | nmi_get_mac_address (uint8 *pu8MacAddr) |
sint8 | nmi_get_otp_mac_address (uint8 *pu8MacAddr, uint8 *pu8IsValid) |
uint32 | nmi_get_rfrevid (void) |
void | nmi_set_sys_clk_src_to_xo (void) |
void | nmi_update_pll (void) |
sint8 | pullup_ctrl (uint32 pinmask, uint8 enable) |
void | restore_pmu_settings_after_global_reset (void) |
sint8 | set_gpio_dir (uint8 gpio, uint8 dir) |
sint8 | set_gpio_val (uint8 gpio, uint8 val) |
sint8 | wait_for_bootrom (void) |
sint8 | wait_for_firmware_start (void) |
#define BOOTROM_REG (0xc000c) |
#define BT_ACCEPTANCE_TIMER 0x700 |
#define BT_ACPT_TIMER_THRE 0x000 /* Interrupt will be generated when rej/acc arb counter reach this value */ |
#define BT_REG_TIMER_NULL_THRE 0x783 /* Threshold for generating NULL packet enabling wifi power-save mode */ |
#define BT_REJ_ACPT_TIMER_TIME_BASE 4 |
#define BT_REJECTION_TIMER 0x800 |
#define COUNT_TO_ONE_US 39 /* Counts to generate 1 microsecond ticks from system clock */ |
#define EFUSED_MAC | ( | value | ) | (value & 0xffff0000) |
Referenced by nmi_get_otp_mac_address().
#define GET_CHIPID | ( | ) | nmi_get_chipid() |
#define IRG_FLAGS_OFFSET 0 |
Referenced by hif_isr().
#define ISNMC1000 | ( | id | ) | (((id & 0xfffff000) == 0x100000) ? 1 : 0) |
#define ISNMC1500 | ( | id | ) | (((id & 0xfffff000) == 0x150000) ? 1 : 0) |
#define M2M_FINISH_BOOT_ROM 0x10add09eUL |
#define M2M_FINISH_INIT_STATE 0x02532636UL |
Referenced by wait_for_firmware_start().
#define M2M_START_FIRMWARE 0xef522f61UL |
#define M2M_START_PS_FIRMWARE 0x94992610UL |
#define M2M_WAIT_FOR_HOST_REG (0x207bc) |
#define NMI_CHIPID (NMI_PERIPH_REG_BASE) |
#define NMI_GP_REG_1 0x14a0 |
#define NMI_PERIPH_REG_BASE 0x1000 |
#define NMI_REV_REG (0x207ac) |
Referenced by cpu_start(), and nm_get_firmware_info().
#define NMI_STATE_REG (0x108c) |
Referenced by cpu_start(), and wait_for_firmware_start().
#define NMI_VMM_BASE 0x150000 |
#define NMI_VMM_CORE_CFG (NMI_VMM_BASE+0x14) |
Referenced by cpu_start().
#define PHY_MODE_11_MBPS 0x10141 |
#define PHY_MODE_12_MBPS 0x10142 |
#define PHY_MODE_18_MBPS 0x10142 |
#define PHY_MODE_1_MBPS 0x10141 |
#define PHY_MODE_24_MBPS 0x10142 |
#define PHY_MODE_2_MBPS 0x10141 |
#define PHY_MODE_36_MBPS 0x10142 |
#define PHY_MODE_48_MBPS 0x10142 |
#define PHY_MODE_54_MBPS 0x10142 |
#define PHY_MODE_5_5_MBPS 0x10141 |
#define PHY_MODE_6_MBPS 0x10142 |
#define PHY_MODE_9_MBPS 0x10142 |
#define PHY_MODE_MCS0_MBPS 0x10146 |
#define PHY_MODE_MCS1_MBPS 0x10146 |
#define PHY_MODE_MCS2_MBPS 0x10146 |
#define PHY_MODE_MCS3_MBPS 0x10146 |
#define PHY_MODE_MCS4_MBPS 0x10146 |
#define PHY_MODE_MCS5_MBPS 0x10146 |
#define PHY_MODE_MCS6_MBPS 0x10146 |
#define PHY_MODE_MCS7_MBPS 0x10146 |
#define rBT_CNT_INT (WIFI_PERIPH_BASE+0x161E78) |
#define rBT_CNT_THR (WIFI_PERIPH_BASE+0x161E28) |
#define rBT_SLOT_LUMP_CTL1 (WIFI_PERIPH_BASE+0x161E10) |
#define rBT_WIRE_SAMPLE_TIME (WIFI_PERIPH_BASE+0x161E08) |
#define rCOE_AUTO_CTS_PKT (WIFI_PERIPH_BASE+0x160470) |
#define rCOE_AUTO_PS_OFF_NULL_PKT (WIFI_PERIPH_BASE+0x16046C) |
#define rCOE_AUTO_PS_ON_NULL_PKT (WIFI_PERIPH_BASE+0x160468) |
#define rCOE_TOP_CTL (WIFI_PERIPH_BASE+0x1124) |
#define rCOEXIST_CTL (WIFI_PERIPH_BASE+0x161E00) |
#define rCOEXIST_TIMER (WIFI_PERIPH_BASE+0x161E04) |
#define REV | ( | id | ) | ( ((id) & 0x00000fff ) ) |
#define REV_B0 (0x2B0) |
#define rNMI_GP_REG_0 (0x149c) |
Referenced by nmi_get_mac_address(), and nmi_get_otp_mac_address().
#define rPA_CONTROL (WIFI_PERIPH_BASE+0x9804) |
#define rTX_ABORT_NULL_FRM_DURATION_TIMEOUT_VALUE (WIFI_PERIPH_BASE+0x16045C) |
#define rTX_ABORT_NULL_FRM_PHY_TX_MODE_SETTING (WIFI_PERIPH_BASE+0x160464) |
#define rTX_ABORT_NULL_FRM_RATE_POWER_LEVEL (WIFI_PERIPH_BASE+0x160460) |
#define TX_RATE_11_MBPS 0x3 |
#define TX_RATE_12_MBPS 0xa |
#define TX_RATE_18_MBPS 0xe |
#define TX_RATE_1_MBPS 0x0 |
#define TX_RATE_24_MBPS 0x9 |
#define TX_RATE_2_MBPS 0x1 |
#define TX_RATE_36_MBPS 0xd |
#define TX_RATE_48_MBPS 0x8 |
#define TX_RATE_54_MBPS 0xc |
#define TX_RATE_5_5_MBPS 0x2 |
#define TX_RATE_6_MBPS 0xb |
#define TX_RATE_9_MBPS 0xf |
#define TX_RATE_MCS0_MBPS 0x80 |
#define TX_RATE_MCS1_MBPS 0x81 |
#define TX_RATE_MCS2_MBPS 0x82 |
#define TX_RATE_MCS3_MBPS 0x83 |
#define TX_RATE_MCS4_MBPS 0x84 |
#define TX_RATE_MCS5_MBPS 0x85 |
#define TX_RATE_MCS6_MBPS 0x86 |
#define TX_RATE_MCS7_MBPS 0x87 |
#define WIFI_PERIPH_BASE 0x00000000 |
#define WILC_CLK_STATUS_BIT NBIT4 |
Referenced by chip_wake().
#define WILC_CLK_STATUS_REG 0xf0 |
Referenced by chip_wake().
#define WILC_FROM_INTERFACE_TO_WF_BIT NBIT0 |
Referenced by chip_sleep(), and chip_wake().
#define WILC_FROM_INTERFACE_TO_WF_REG 0xFA |
Referenced by chip_sleep(), and chip_wake().
#define WILC_INT_CLEAR_REG 0xFE |
Referenced by hif_isr().
#define WILC_INT_STATUS_REG 0xFE |
Referenced by hif_isr().
#define WILC_TO_INTERFACE_FROM_WF_BIT NBIT0 |
Referenced by chip_sleep().
#define WILC_TO_INTERFACE_FROM_WF_REG 0xFC |
Referenced by chip_sleep().
#define WILC_WAKEUP_BIT NBIT0 |
Referenced by chip_idle(), chip_sleep(), and chip_wake().
#define WILC_WAKEUP_REG 0xf0 |
Referenced by chip_idle(), chip_sleep(), and chip_wake().
stop the firmware, need a re-download
References M2M_DBG, M2M_ERR, M2M_SUCCESS, nm_read_reg_with_ret(), nm_write_reg(), NMI_GLB_RESET_0, and timeout.
Referenced by nm_drv_deinit().
References nm_read_reg_with_ret(), nm_write_reg(), WILC_WAKEUP_BIT, and WILC_WAKEUP_REG.
References M2M_ERR, M2M_ERR_TIME_OUT, M2M_SUCCESS, nm_bus_reset(), nm_read_reg_with_ret(), nm_write_reg(), WAKUP_TRAILS_TIMEOUT, WILC_CLK_STATUS_BIT, WILC_CLK_STATUS_REG, WILC_FROM_INTERFACE_TO_WF_BIT, WILC_FROM_INTERFACE_TO_WF_REG, WILC_WAKEUP_BIT, and WILC_WAKEUP_REG.
Referenced by hif_chip_wake().
reset regs
Go...
References M2M_ERR, M2M_ERR_BUS_FAIL, M2M_SUCCESS, nm_bsp_sleep(), nm_read_reg_with_ret(), nm_write_reg(), NMI_GLB_RESET_0, NMI_REV_REG, NMI_STATE_REG, and NMI_VMM_CORE_CFG.
Referenced by nm_drv_init().
Go...
References M2M_SUCCESS, nm_bsp_sleep(), nm_read_reg_with_ret(), and nm_write_reg().
Referenced by nm_drv_init().
interrupt pin mux select
interrupt enable
References M2M_ERR_BUS_FAIL, M2M_SUCCESS, nm_read_reg_with_ret(), nm_write_reg(), NMI_INTR_ENABLE, and NMI_PIN_MUX_0.
Referenced by nm_drv_init().
References M2M_DBG, m2m_memcpy(), M2M_SUCCESS, nm_read_reg_with_ret(), nm_write_block(), and nm_write_reg().
Referenced by nm_drv_init().
References firmware_ble, M2M_DBG, m2m_memcpy(), nm_read_reg_with_ret(), nm_write_block(), and nm_write_reg().
Referenced by nm_drv_init().
References M2M_SUCCESS, and nm_read_reg_with_ret().
Referenced by gpio_ioctl().
Referenced by m2m_wifi_set_antenna_mode().
References M2M_SUCCESS, and nm_read_reg_with_ret().
Referenced by nm_drv_init(), and nm_get_firmware_info().
References M2M_SUCCESS, nm_read_block(), nm_read_reg_with_ret(), and rNMI_GP_REG_0.
Referenced by m2m_wifi_get_mac_address().
References EFUSED_MAC, M2M_DBG, m2m_memset(), M2M_SUCCESS, nm_read_block(), nm_read_reg_with_ret(), and rNMI_GP_REG_0.
Referenced by m2m_wifi_get_otp_mac_address().
References M2M_SUCCESS, and nm_read_reg_with_ret().
References nm_read_reg(), nm_write_reg(), and nmi_update_pll().
Referenced by chip_reset().
References nm_read_reg(), and nm_write_reg().
Referenced by nmi_set_sys_clk_src_to_xo().
References M2M_ERR, M2M_SUCCESS, nm_read_reg_with_ret(), and nm_write_reg().
Referenced by m2m_periph_pullup_ctrl().
References nm_write_reg().
Referenced by chip_reset().
References M2M_SUCCESS, nm_read_reg_with_ret(), and nm_write_reg().
Referenced by gpio_ioctl().
References M2M_SUCCESS, nm_read_reg_with_ret(), and nm_write_reg().
Referenced by gpio_ioctl().
Referenced by nm_drv_init().
References M2M_DBG, M2M_ERR_INIT, M2M_FINISH_INIT_STATE, M2M_SUCCESS, nm_bsp_sleep(), nm_read_reg(), nm_write_reg(), NMI_STATE_REG, and TIMEOUT.
Referenced by nm_drv_init().