#include <ip.h>
Data Fields | |
struct ip_hdr * | current_ip4_header |
Header of the input packet currently being processed. More... | |
struct ip6_hdr * | current_ip6_header |
Header of the input IPv6 packet currently being processed. More... | |
u16_t | current_ip_header_tot_len |
Total header length of current_ip4/6_header (i.e. More... | |
ipX_addr_t | current_iphdr_dest |
Destination IP address of current_header. More... | |
ipX_addr_t | current_iphdr_src |
Source IP address of current_header. More... | |
struct netif * | current_netif |
The interface that provided the packet for the current callback invocation. More... | |
struct ip_hdr* ip_globals::current_ip4_header |
Header of the input packet currently being processed.
Referenced by ip_input().
struct ip6_hdr* ip_globals::current_ip6_header |
Header of the input IPv6 packet currently being processed.
Referenced by ip6_input().
u16_t ip_globals::current_ip_header_tot_len |
Total header length of current_ip4/6_header (i.e.
after this, the UDP/TCP header starts)
Referenced by ip6_input(), and ip_input().
ipX_addr_t ip_globals::current_iphdr_dest |
Destination IP address of current_header.
Referenced by ip6_input(), and ip_input().
ipX_addr_t ip_globals::current_iphdr_src |
Source IP address of current_header.
Referenced by ip6_input(), and ip_input().
struct netif* ip_globals::current_netif |
The interface that provided the packet for the current callback invocation.
Referenced by ip6_input(), and ip_input().