Microchip® Advanced Software Framework

na_header Struct Reference

Neighbor advertisement message header.

#include <nd6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u16_t chksum)
 
 PACK_STRUCT_FLD_8 (u8_t type)
 
 PACK_STRUCT_FLD_8 (u8_t code)
 
 PACK_STRUCT_FLD_8 (u8_t flags)
 
 PACK_STRUCT_FLD_8 (u8_t reserved[3])
 
 PACK_STRUCT_FLD_S (ip6_addr_p_t target_address)
 

na_header::PACK_STRUCT_FIELD ( u16_t  chksum)
na_header::PACK_STRUCT_FLD_8 ( u8_t  type)
na_header::PACK_STRUCT_FLD_8 ( u8_t  code)
na_header::PACK_STRUCT_FLD_8 ( u8_t  flags)
na_header::PACK_STRUCT_FLD_8 ( u8_t  reserved[3])
na_header::PACK_STRUCT_FLD_S ( ip6_addr_p_t  target_address)