#include <nd6.h>
Public Member Functions | |
PACK_STRUCT_FIELD (u32_t route_lifetime) | |
PACK_STRUCT_FLD_8 (u8_t type) | |
PACK_STRUCT_FLD_8 (u8_t length) | |
PACK_STRUCT_FLD_8 (u8_t prefix_length) | |
PACK_STRUCT_FLD_8 (u8_t preference) | |
PACK_STRUCT_FLD_S (ip6_addr_p_t prefix) | |
route_option::PACK_STRUCT_FIELD | ( | u32_t | route_lifetime | ) |
route_option::PACK_STRUCT_FLD_8 | ( | u8_t | type | ) |
route_option::PACK_STRUCT_FLD_8 | ( | u8_t | length | ) |
route_option::PACK_STRUCT_FLD_8 | ( | u8_t | prefix_length | ) |
route_option::PACK_STRUCT_FLD_8 | ( | u8_t | preference | ) |
route_option::PACK_STRUCT_FLD_S | ( | ip6_addr_p_t | prefix | ) |