M2M Provisioning Information obtained from the HTTP Provisioning server.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD__ [PAD_SZ(M2M_MAX_SSID_LEN+2)] |
char | acSSID [M2M_MAX_SSID_LEN] |
sint8 | s8RSSI |
uint8 | u8SecType |
uint8 tstrM2MConnInfo::__PAD__[PAD_SZ(M2M_MAX_SSID_LEN+2)] |
Padding bytes for forcing 4-byte alignment
char tstrM2MConnInfo::acSSID[M2M_MAX_SSID_LEN] |
AP connection SSID name
sint8 tstrM2MConnInfo::s8RSSI |
Connection RSSI signal
uint8 tstrM2MConnInfo::u8SecType |
Security type