Microchip® Advanced Software Framework

tstrM2MWPSConnect Struct Reference

WPS Configuration parameters.

See Also
tenuWPSTrigger

#include <m2m_types.h>

Data Fields

uint8 __PAD__ [PAD_SZ(1+8)]
 
char acPinNumber [8]
 
uint8 u8TriggerType
 

uint8 tstrM2MWPSConnect::__PAD__[PAD_SZ(1+8)]

Padding bytes for forcing 4-byte alignment

char tstrM2MWPSConnect::acPinNumber[8]

WPS PIN No (for PIN method)

Referenced by m2m_wifi_wps().

uint8 tstrM2MWPSConnect::u8TriggerType

WPS triggering method (Push button or PIN)

Referenced by m2m_wifi_wps().