#include <nm_bus_wrapper.h>
Data Fields | |
uint32_t | address:17 |
uint32_t | block_mode:1 |
uint32_t | block_size |
uint8_t * | buffer |
uint32_t | count:9 |
uint32_t | function:3 |
uint32_t | increment:1 |
uint32_t | read_write:1 |
uint32_t tstrNmSdioCmd53::address |
Referenced by nmi_sdio_cmd53(), sdio_read(), sdio_read_reg(), sdio_write(), and sdio_write_reg().
uint32_t tstrNmSdioCmd53::block_mode |
1 for block mode, 0 for byte mode
Referenced by nmi_sdio_cmd53(), sdio_read(), sdio_read_reg(), sdio_write(), and sdio_write_reg().
uint32_t tstrNmSdioCmd53::block_size |
Referenced by nmi_sdio_cmd53(), sdio_read(), sdio_read_reg(), sdio_write(), and sdio_write_reg().
uint8_t* tstrNmSdioCmd53::buffer |
Referenced by nmi_sdio_cmd53(), sdio_read(), sdio_read_reg(), sdio_write(), and sdio_write_reg().
uint32_t tstrNmSdioCmd53::count |
number of bytes or blocks according to block_mode
Referenced by nmi_sdio_cmd53(), sdio_read(), sdio_read_reg(), sdio_write(), and sdio_write_reg().
uint32_t tstrNmSdioCmd53::function |
SDIO function
Referenced by nmi_sdio_cmd53(), sdio_read(), sdio_read_reg(), sdio_write(), and sdio_write_reg().
uint32_t tstrNmSdioCmd53::increment |
Referenced by nmi_sdio_cmd53(), sdio_read(), sdio_read_reg(), sdio_write(), and sdio_write_reg().
uint32_t tstrNmSdioCmd53::read_write |
0 to read, 1 to write.
Referenced by nmi_sdio_cmd53(), sdio_read(), sdio_read_reg(), sdio_write(), and sdio_write_reg().